(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stripper Guide Bushings -for Ball Cages, Thick Wall, LOCTITE Adhesive, Straight Type-

Stripper Guide Bushings -for Ball Cages, Thick Wall, LOCTITE Adhesive, Straight Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Bushings
•Tolerance Range (mm): 5μm
•Bushing Type: For ball cages
•Bushing Mounting Method: Loctite adhesive
•Material: SUJ2

  • BALL
  • STANDARD

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGBBW13-30
SGBBW13-35
SGBBW13-LC[25-35/0.1]
SGBBW16-35
SGBBW16-40
SGBBW16-LC[30-40/0.1]
SGBBW20-40
SGBBW20-45
SGBBW20-50
SGBBW20-LC[35-50/0.1]
SGBBW25-45
SGBBW25-50
SGBBW25-60
SGBBW25-LC[40-60/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAlterations PD (Post diameter)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
1 Piece(s)Available

8 Days or more

10No1330-
1 Piece(s)Available

8 Days or more

10No1335-
1 Piece(s)

8 Days or more

10Yes13-25 ~ 35
1 Piece(s)Available

8 Days or more

10No1635-
1 Piece(s)Available

8 Days or more

10No1640-
1 Piece(s)

8 Days or more

10Yes16-30 ~ 40
1 Piece(s)Available

8 Days or more

10No2040-
1 Piece(s)Available

8 Days or more

10No2045-
1 Piece(s)Available

8 Days or more

10No2050-
1 Piece(s)

8 Days or more

10Yes20-35 ~ 50
1 Piece(s)Available

8 Days or more

10No2545-
1 Piece(s)Available

8 Days or more

10No2550-
1 Piece(s)Available

8 Days or more

10No2560-
1 Piece(s)

8 Days or more

10Yes25-40 ~ 60

Loading...

  1. 1
 

Basic Information

Type Bushings Tolerance range 5μm Bushing type For ball cages
Bushing mounting methods Loctite adhesive Material SUJ2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.