(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stripper Guide Bushings -Integrated Ball Cage, LOCTITE Adhesive, Headed Type-

Stripper Guide Bushings -Integrated Ball Cage, LOCTITE Adhesive, Headed Type-

Click this image to zoom it.

  • Volume Discount

•Type: Bushings
•Tolerance Range (mm): 5μm
•Bushing Type: Integrated ball cage
•Bushing Mounting Method: Loctite adhesive
•Material: SUJ2

  • BALL
  • STANDARD

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGBBF8-20
SGBBF8-25
SGBBF8-LC[17.5-24.9/0.1]
SGBBF10-25
SGBBF10-30
SGBBF10-LC[22.5-29.9/0.1]
SGBBF13-25
SGBBF13-30
SGBBF13-LC[22.5-29.9/0.1]
SGBBF16-30
SGBBF16-35
SGBBF16-LC[25-34.9/0.1]
SGBBF20-30
SGBBF20-35
SGBBF20-LC[25-34.9/0.1]
SGBBF25-40
SGBBF25-LC[35-39.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAlterations d (Bushing inner diameter)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
1 Piece(s)Available

8 Days or more

10No820-
1 Piece(s)Available

8 Days or more

10No825-
1 Piece(s)

10 Days or more

10Yes8-17.5 ~ 24.9
1 Piece(s)Available

8 Days or more

10No1025-
1 Piece(s)Available

8 Days or more

10No1030-
1 Piece(s)

10 Days or more

10Yes10-22.5 ~ 29.9
1 Piece(s)Available

8 Days or more

10No1325-
1 Piece(s)Available

8 Days or more

10No1330-
1 Piece(s)

10 Days or more

10Yes13-22.5 ~ 29.9
1 Piece(s)Available

8 Days or more

10No1630-
1 Piece(s)Available

8 Days or more

10No1635-
1 Piece(s)

10 Days or more

10Yes16-25 ~ 34.9
1 Piece(s)Available

8 Days or more

10No2030-
1 Piece(s)Available

Same day

Stock

10No2035-
1 Piece(s)

10 Days or more

10Yes20-25 ~ 34.9
1 Piece(s)Available

8 Days or more

10No2540-
1 Piece(s)

10 Days or more

10Yes25-35 ~ 39.9

Loading...

  1. 1
 

Basic Information

Type Bushings Tolerance range 5μm Bushing type Integrated ball cage
Bushing mounting methods Loctite adhesive Material SUJ2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.