(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stripper Guide Bushings -Oil-Free, Copper Alloy, LOCTITE Adhesive, Headed Type-

Stripper Guide Bushings -Oil-Free, Copper Alloy, LOCTITE Adhesive, Headed Type-

Click this image to zoom it.

  • Volume Discount

•Type: Bushings
•Tolerance Range (mm): 5μm
•Bushing Type: For plain (Oil-free type)
•Bushing Mounting Method: Loctite adhesive
•Material: SUJ2 + Copper alloy

  • PLAIN
  • OIL-FREE
  • STANDARD

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGFZ10-[10,​13,​16,​20,​22,​25]
SGFZ10-LC[8-25/0.1]
SGFZ13-[13,​16,​20,​22,​25,​30]
SGFZ13-LC[10-30/0.1]
SGFZ16-16
SGFZ16-35
SGFZ16-[16,​20,​22,​25,​30,​35]
SGFZ16-LC[13-35/0.1]
SGFZ20-20
SGFZ20-25
SGFZ20-30
SGFZ20-35
SGFZ20-[16,​20,​22,​25,​30,​35]
SGFZ20-LC[16-35/0.1]
SGFZ25-25
SGFZ25-35
SGFZ25-[20,​22,​25,​30,​35]
SGFZ25-LC[20-35/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Alterations d (Bushing inner diameter)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
1 Piece(s)

10 Days or more

Yes1010 ~ 25-
1 Piece(s)

10 Days or more

Yes10-8 ~ 25
1 Piece(s)

10 Days or more

Yes1313 ~ 30-
1 Piece(s)

10 Days or more

Yes13-10 ~ 30
1 Piece(s)Available

8 Days or more

No1616-
1 Piece(s)Available

8 Days or more

No1635-
1 Piece(s)

10 Days or more

Yes1616 ~ 35-
1 Piece(s)

10 Days or more

Yes16-13 ~ 35
1 Piece(s)Available

Same day

Stock

No2020-
1 Piece(s)Available

8 Days

Stock

No2025-
1 Piece(s)Available

Same day

Stock

No2030-
1 Piece(s)Available

Same day

Stock

No2035-
1 Piece(s)

10 Days or more

Yes2016 ~ 35-
1 Piece(s)

10 Days or more

Yes20-16 ~ 35
1 Piece(s)Available

8 Days or more

No2525-
1 Piece(s)Available

Same day

Stock

No2535-
1 Piece(s)

10 Days or more

Yes2520 ~ 35-
1 Piece(s)

10 Days or more

Yes25-20 ~ 35

Loading...

  1. 1
 

Basic Information

Type Bushings Tolerance range 5μm Bushing type For plain (Oil-free type)
Bushing mounting methods Loctite adhesive Material SUJ2 + Copper alloy

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.