(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stripper Guide Bushings -Oil, Press-Fit, Headed Type-

Stripper Guide Bushings -Oil, Press-Fit, Headed Type-

Click this image to zoom it.

  • Volume Discount

•Type: Bushings
•Tolerance Range (mm): 5μm
•Bushing Type: For plain (Oil type)
•Bushing Mounting Method: Press fit
•Material: SUJ2

  • PLAIN
  • OIL
  • STANDARD

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGBH8-10
SGBH8-13
SGBH8-16
SGBH8-20
SGBH8-LC[8-19.9/0.1]
SGBH10-10
SGBH10-13
SGBH10-16
SGBH10-20
SGBH10-22
SGBH10-25
SGBH10-LC[8-24.9/0.1]
SGBH13-13
SGBH13-16
SGBH13-20
SGBH13-22
SGBH13-25
SGBH13-30
SGBH13-35
SGBH13-LC[10-34.9/0.1]
SGBH16-13
SGBH16-16
SGBH16-20
SGBH16-22
SGBH16-25
SGBH16-30
SGBH16-35
SGBH16-LC[13-34.9/0.1]
SGBH20-16
SGBH20-20
SGBH20-22
SGBH20-25
SGBH20-30
SGBH20-35
SGBH20-LC[16-34.9/0.1]
SGBH25-20
SGBH25-22
SGBH25-25
SGBH25-30
SGBH25-35
SGBH25-LC[20-34.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAlterations d (Bushing inner diameter)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
1 Piece(s)Available

8 Days or more

10No810-
1 Piece(s)Available

8 Days or more

10No813-
1 Piece(s)Available

8 Days

Stock

10No816-
1 Piece(s)Available

8 Days or more

10No820-
1 Piece(s)

10 Days or more

10Yes8-8 ~ 19.9
1 Piece(s)Available

8 Days or more

10No1010-
1 Piece(s)Available

8 Days or more

10No1013-
1 Piece(s)Available

8 Days or more

10No1016-
1 Piece(s)Available

8 Days or more

10No1020-
1 Piece(s)Available

8 Days or more

10No1022-
1 Piece(s)Available

8 Days or more

10No1025-
1 Piece(s)

10 Days or more

10Yes10-8 ~ 24.9
1 Piece(s)Available

8 Days or more

10No1313-
1 Piece(s)Available

Same day

Stock

10No1316-
1 Piece(s)Available

8 Days or more

10No1320-
1 Piece(s)Available

Same day

Stock

10No1322-
1 Piece(s)Available

8 Days or more

10No1325-
1 Piece(s)Available

8 Days or more

10No1330-
1 Piece(s)Available

Same day

Stock

10No1335-
1 Piece(s)

10 Days or more

10Yes13-10 ~ 34.9
1 Piece(s)Available

8 Days or more

10No1613-
1 Piece(s)Available

8 Days or more

10No1616-
1 Piece(s)Available

Same day

Stock

10No1620-
1 Piece(s)Available

8 Days or more

10No1622-
1 Piece(s)Available

Same day

Stock

10No1625-
1 Piece(s)Available

Same day

Stock

10No1630-
1 Piece(s)Available

Same day

Stock

10No1635-
1 Piece(s)

10 Days or more

10Yes16-13 ~ 34.9
1 Piece(s)Available

8 Days or more

10No2016-
1 Piece(s)Available

Same day

Stock

10No2020-
1 Piece(s)Available

8 Days or more

10No2022-
1 Piece(s)Available

Same day

Stock

10No2025-
1 Piece(s)Available

8 Days

Stock

10No2030-
1 Piece(s)Available

Same day

Stock

10No2035-
1 Piece(s)

10 Days or more

10Yes20-16 ~ 34.9
1 Piece(s)Available

Same day

Stock

10No2520-
1 Piece(s)Available

8 Days or more

10No2522-
1 Piece(s)Available

Same day

Stock

10No2525-
1 Piece(s)Available

Same day

Stock

10No2530-
1 Piece(s)Available

Same day

Stock

10No2535-
1 Piece(s)

10 Days or more

10Yes25-20 ~ 34.9
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAlterations d (Bushing inner diameter)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)

Loading...

  1. 1

Basic Information

Type Bushings Tolerance range 5μm Bushing type For plain (Oil type)
Bushing mounting methods Press fit Material SUJ2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.