(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches for Ball Plungers

Wrenches for Ball Plungers

Click this image to zoom it.

  • Volume Discount

•Compatible: Ball Plungers
•Specification: Wrenches for ball plungers
•Body Material: 1045 Carbon Steel
•Main Body Surface Treatment: Black Oxide
•Wrench Type: For Ball Plunger

Part Number

Configured Part Number is shown.

Part Number
BPJG1
BPJG2
BPJG3
BPJG4
BPJG5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSM (Applicable plunger sizes)
(mm)
1 Piece(s)Available

8 Days or more

105・6
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1016

Loading...

  1. 1
 

Basic Information

Specification Wrenches for ball plungers

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.