(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - Flanged.

Spring Plungers - Flanged.

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/05/2024
  • Volume Discount

•Shape: Push Up Type
•Wrench Hole Shape: Hex
•Body Material: 1045 Carbon Steel
•Main Body Surface Treatment: Black Oxide
•Nose Material: 1045 Carbon Steel

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FPJH3-1.5
FPJH3-3
FPJH4-2
FPJH4-4
FPJH5-3
FPJH5-5
FPJH6-3
FPJH6-5
FPJH8-3
FPJH8-5
FPJH10-5
FPJH10-10
FPJH12-5
FPJH12-10
FPJH12-15
FPJH16-10
FPJH16-15
FPJH16-20
FPJH16-30
FPJH16-40
FPJL3-1.5
FPJL3-3
FPJL4-2
FPJL4-4
FPJL5-3
FPJL5-5
FPJL6-3
FPJL6-5
FPJL8-3
FPJL8-5
FPJL10-5
FPJL10-10
FPJL12-5
FPJL12-10
FPJL12-15
FPJL16-10
FPJL16-15
FPJL16-20
FPJL16-30
FPJL16-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad type M (Screw diameter)
(mm)
S (Stroke)
(mm)
1 Piece(s)Available

8 Days or more

10For heavy load31.5
1 Piece(s)Available

8 Days or more

10For heavy load33
1 Piece(s)Available

8 Days or more

10For heavy load42
1 Piece(s)Available

8 Days or more

10For heavy load44
1 Piece(s)Available

8 Days or more

10For heavy load53
1 Piece(s)Available

8 Days or more

10For heavy load55
1 Piece(s)Available

8 Days or more

10For heavy load63
1 Piece(s)Available

8 Days or more

10For heavy load65
1 Piece(s)Available

8 Days or more

10For heavy load83
1 Piece(s)Available

Same day

Stock

10For heavy load85
1 Piece(s)Available

8 Days or more

10For heavy load105
1 Piece(s)Available

8 Days or more

10For heavy load1010
1 Piece(s)Available

8 Days or more

10For heavy load125
1 Piece(s)Available

8 Days or more

10For heavy load1210
1 Piece(s)Available

8 Days or more

10For heavy load1215
1 Piece(s)Available

8 Days or more

10For heavy load1610
1 Piece(s)Available

8 Days or more

10For heavy load1615
1 Piece(s)Available

8 Days or more

10For heavy load1620
1 Piece(s)Available

8 Days or more

10For heavy load1630
1 Piece(s)Available

8 Days or more

10For heavy load1640
1 Piece(s)Available

8 Days or more

10For light load31.5
1 Piece(s)Available

8 Days or more

10For light load33
1 Piece(s)Available

8 Days or more

10For light load42
1 Piece(s)Available

8 Days or more

10For light load44
1 Piece(s)Available

8 Days or more

10For light load53
1 Piece(s)Available

Same day

Stock

10For light load55
1 Piece(s)Available

8 Days or more

10For light load63
1 Piece(s)Available

8 Days or more

10For light load65
1 Piece(s)Available

8 Days or more

10For light load83
1 Piece(s)Available

8 Days or more

10For light load85
1 Piece(s)Available

8 Days or more

10For light load105
1 Piece(s)Available

8 Days or more

10For light load1010
1 Piece(s)Available

8 Days or more

10For light load125
1 Piece(s)Available

8 Days or more

10For light load1210
1 Piece(s)Available

8 Days or more

10For light load1215
1 Piece(s)Available

8 Days or more

10For light load1610
1 Piece(s)Available

8 Days or more

10For light load1615
1 Piece(s)Available

8 Days or more

10For light load1620
1 Piece(s)Available

8 Days or more

10For light load1630
1 Piece(s)Available

8 Days or more

10For light load1640

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.