(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - For inclined surfaces.

Spring Plungers - For inclined surfaces.

Move the mouse over the image to zoom

  • Volume Discount

•Shape: Push Up Type
•Wrench Hole Shape: Hex
•Body Material: 1045 Carbon Steel
•Main Body Surface Treatment: Black Oxide
•Nose Material: 1045 Carbon Steel

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PJHZ10-10
PJHZ12-10
PJHZ12-15
PJHZ16-10
PJHZ16-15
PJHZ16-20
PJHZ16-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSM (Screw diameter)
(mm)
S (Stroke)
(mm)
1 Piece(s)Available

8 Days or more

101010
1 Piece(s)Available

8 Days

Stock

101210
1 Piece(s)Available

8 Days or more

101215
1 Piece(s)Available

8 Days

Stock

101610
1 Piece(s)Available

8 Days or more

101615
1 Piece(s)Available

8 Days

Stock

101620
1 Piece(s)Available

8 Days or more

101630
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSM (Screw diameter)
(mm)
S (Stroke)
(mm)

Loading...

  1. 1

Basic Information

Load type For slanted surfaces

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.