(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - Hex tip.

Spring Plungers - Hex tip.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape: Push Up Type
•Wrench Hole Shape: Hex
•Body Material: 1045 Carbon Steel
•Main Body Surface Treatment: Black Oxide
•Nose Material: 1045 Carbon Steel

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PJHR10-5
PJHR10-10
PJHR12-5
PJHR12-10
PJHR12-15
PJHR16-10
PJHR16-15
PJHR16-20
PJHR16-30
PJHR16-50
PJHR16-80
PJHR24-7
PJHR24-15
PJHR30-20
PJLR10-5
PJLR10-10
PJLR12-5
PJLR12-10
PJLR12-15
PJLR16-10
PJLR16-15
PJLR16-20
PJLR16-30
PJLR16-50
PJLR16-80
PJLR24-7
PJLR24-15
PJLR30-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad type M (Screw diameter)
(mm)
S (Stroke)
(mm)
1 Piece(s)Available

Same day

Stock

10For heavy load105
1 Piece(s)Available

Same day

Stock

10For heavy load1010
1 Piece(s)Available

Same day

Stock

10For heavy load125
1 Piece(s)Available

Same day

Stock

10For heavy load1210
1 Piece(s)Available

Same day

Stock

10For heavy load1215
1 Piece(s)Available

8 Days

Stock

10For heavy load1610
1 Piece(s)Available

Same day

Stock

10For heavy load1615
1 Piece(s)Available

Same day

Stock

10For heavy load1620
1 Piece(s)Available

Same day

Stock

10For heavy load1630
1 Piece(s)Available

8 Days or more

10For heavy load1650
1 Piece(s)Available

8 Days or more

10For heavy load1680
1 Piece(s)Available

8 Days or more

10For heavy load247
1 Piece(s)Available

8 Days or more

10For heavy load2415
1 Piece(s)Available

8 Days or more

10For heavy load3020
1 Piece(s)Available

8 Days or more

10For light load105
1 Piece(s)Available

8 Days or more

10For light load1010
1 Piece(s)Available

8 Days or more

10For light load125
1 Piece(s)Available

8 Days or more

10For light load1210
1 Piece(s)Available

8 Days or more

10For light load1215
1 Piece(s)Available

8 Days or more

10For light load1610
1 Piece(s)Available

8 Days or more

10For light load1615
1 Piece(s)Available

8 Days or more

10For light load1620
1 Piece(s)Available

8 Days or more

10For light load1630
1 Piece(s)Available

8 Days or more

10For light load1650
1 Piece(s)Available

8 Days

Stock

10For light load1680
1 Piece(s)Available

8 Days or more

10For light load247
1 Piece(s)Available

8 Days or more

10For light load2415
1 Piece(s)Available

8 Days or more

10For light load3020

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.