(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches for Spring Plungers

Wrenches for Spring Plungers

Click this image to zoom it.

  • Volume Discount

•Compatible: Stroke Plungers
•Body Material: 1045 Carbon Steel
•Main Body Surface Treatment: Black Oxide
•Wrench Type: For Spring Plunger

Part Number

Configured Part Number is shown.

Part Number
PJG1
PJG2
PJG2A
PJG3
PJG4
PJG5
PJG6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecification M (Applicable plunger sizes)
(mm)
1 Piece(s)Available

8 Days

Stock

10Wrenches for spring plungers5・6
1 Piece(s)Available

Same day

Stock

10Wrenches for spring plungers8・10
1 Piece(s)Available

Same day

Stock

10Wrenches for spring plungers with flange8・10
1 Piece(s)Available

Same day

Stock

10Wrenches for spring plungers12
1 Piece(s)Available

Same day

Stock

10Wrenches for spring plungers16
1 Piece(s)Available

8 Days or more

10Wrenches for spring plungers20・24
1 Piece(s)Available

8 Days or more

10Wrenches for spring plungers30

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.