(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Lifters -Fixing-Key Type- (Part Numbers)

Block Lifters -Fixing-Key Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Block Lifters -Fixing-Key Type-
  • Block Lifters -Fixing-Key Type-
  • Block Lifters -Fixing-Key Type-
  • Block Lifters -Fixing-Key Type-

•Shape: Block
•Material: Steel
•Includes Air Hole: W/O
•Includes Accessory Spring Screw Plug: W/O

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BLH-W1010-LC[7-7.9/0.1]-SC[2.1-5.9/0.1]-A[1-5/0.1]
BLH-W1010-LC[7-7.9/0.1]-XC[2.5-4.5/0.1]-A[1-5/0.1]
BLH-W1010-LC[8.1-9.9/0.1]-S[1,​2]-A[1-5/0.1]
BLH-W1010-LC[8.1-9.9/0.1]-SC[1.1-1.9/0.1]-A[1-5/0.1]
BLH-W1010-LC[8.1-9.9/0.1]-SC[2.1-5.9/0.1]-A[1-5/0.1]
BLH-W1010-LC[8.1-9.9/0.1]-XC[2.5-4.5/0.1]-A[1-5/0.1]
BLL-L0505-10-S[1,​2]
BLL-L0505-10-SC[1-5.9/0.1]
BLL-L0505-LC[7-9.9/0.1]-S[1,​2]
BLL-L0505-LC[7-9.9/0.1]-SC[1-5.9/0.1]
BLL-L0606-10-S[1,​2]
BLL-L0606-10-SC[1-5.9/0.1]
BLL-L0606-LC[7-9.9/0.1]-S[1,​2]
BLL-L0606-LC[7-9.9/0.1]-SC[1-5.9/0.1]
BLL-L0806-[10,​13,​20,​25]-S[1,​2,​3]
BLL-L0806-[10,​13,​20,​25]-SC[1-5.9/0.1]
BLL-L0806-LC[7-25/0.1]-S[1,​2,​3]
BLL-L0806-LC[7-25/0.1]-SC[1-5.9/0.1]
BLL-L0808-[10,​13,​20,​25]-S[1,​2,​3]
BLL-L0808-[10,​13,​20,​25]-SC[1-5.9/0.1]
BLL-L0808-LC[7-25/0.1]-S[1,​2,​3]
BLL-L0808-LC[7-25/0.1]-SC[1-5.9/0.1]
BLL-L1006-[10,​13,​20,​25]-S[1,​2,​3]
BLL-L1006-[10,​13,​20,​25]-SC[1-5.9/0.1]
BLL-L1006-LC[7-25/0.1]-S[1,​2,​3]
BLL-L1006-LC[7-25/0.1]-SC[1-5.9/0.1]
BLL-L1008-[10,​13,​20,​25]-S[1,​2,​3]
BLL-L1008-[10,​13,​20,​25]-SC[1-5.9/0.1]
BLL-L1008-LC[7-25/0.1]-S[1,​2,​3]
BLL-L1008-LC[7-25/0.1]-SC[1-5.9/0.1]
BLL-L1010-[10,​13,​20,​25]-S[1,​2,​3]
BLL-L1010-[10,​13,​20,​25]-SC[1-5.9/0.1]
BLL-L1010-LC[7-25/0.1]-S[1,​2,​3]
BLL-L1010-LC[7-25/0.1]-SC[1-5.9/0.1]
BLL-L1306-[10,​13,​20,​25]-S[1,​2,​3]
BLL-L1306-[10,​13,​20,​25]-SC[1-5.9/0.1]
BLL-L1306-LC[7-25/0.1]-S[1,​2,​3]
BLL-L1306-LC[7-25/0.1]-SC[1-5.9/0.1]
BLL-L1308-[10,​13,​20,​25]-S[1,​2,​3]
BLL-L1308-[10,​13,​20,​25]-SC[1-5.9/0.1]
BLL-L1308-LC[7-25/0.1]-S[1,​2,​3]
BLL-L1308-LC[7-25/0.1]-SC[1-5.9/0.1]
BLL-L1310-[10,​13,​20,​25]-S[1,​2,​3]
BLL-L1310-[10,​13,​20,​25]-SC[1.1-5.9/0.1]
BLL-L1310-LC[7-25/0.1]-S[1,​2,​3]
BLL-L1310-LC[7-25/0.1]-SC[1.1-5.9/0.1]
BLL-R0505-10-S[1,​2]
BLL-R0505-10-SC[1-5.9/0.1]
BLL-R0505-LC[7-9.9/0.1]-S[1,​2]
BLL-R0505-LC[7-9.9/0.1]-SC[1-5.9/0.1]
BLL-R0606-10-S[1,​2]
BLL-R0606-10-SC[1-5.9/0.1]
BLL-R0606-LC[7-9.9/0.1]-S[1,​2]
BLL-R0606-LC[7-9.9/0.1]-SC[1-5.9/0.1]
BLL-R0806-[10,​13,​20,​25]-S[1,​2,​3]
BLL-R0806-[10,​13,​20,​25]-SC[1-5.9/0.1]
BLL-R0806-LC[7-25/0.1]-S[1,​2,​3]
BLL-R0806-LC[7-25/0.1]-SC[1-5.9/0.1]
BLL-R0808-[10,​13,​20,​25]-S[1,​2,​3]
BLL-R0808-[10,​13,​20,​25]-SC[1-5.9/0.1]
BLL-R0808-LC[7-25/0.1]-S[1,​2,​3]
BLL-R0808-LC[7-25/0.1]-SC[1-5.9/0.1]
BLL-R1006-[10,​13,​20,​25]-S[1,​2,​3]
BLL-R1006-[10,​13,​20,​25]-SC[1-5.9/0.1]
BLL-R1006-LC[7-25/0.1]-S[1,​2,​3]
BLL-R1006-LC[7-25/0.1]-SC[1-5.9/0.1]
BLL-R1008-[10,​13,​20,​25]-S[1,​2,​3]
BLL-R1008-[10,​13,​20,​25]-SC[1-5.9/0.1]
BLL-R1008-LC[7-25/0.1]-S[1,​2,​3]
BLL-R1008-LC[7-25/0.1]-SC[1-5.9/0.1]
BLL-R1010-[10,​13,​20,​25]-S[1,​2,​3]
BLL-R1010-[10,​13,​20,​25]-SC[1-5.9/0.1]
BLL-R1010-LC[7-25/0.1]-S[1,​2,​3]
BLL-R1010-LC[7-25/0.1]-SC[1-5.9/0.1]
BLL-R1306-[10,​13,​20,​25]-S[1,​2,​3]
BLL-R1306-[10,​13,​20,​25]-SC[1-5.9/0.1]
BLL-R1306-LC[7-25/0.1]-S[1,​2,​3]
BLL-R1306-LC[7-25/0.1]-SC[1-5.9/0.1]
BLL-R1308-[10,​13,​20,​25]-S[1,​2,​3]
BLL-R1308-[10,​13,​20,​25]-SC[1-5.9/0.1]
BLL-R1308-LC[7-25/0.1]-S[1,​2,​3]
BLL-R1308-LC[7-25/0.1]-SC[1-5.9/0.1]
BLL-R1310-[10,​13,​20,​25]-S[1,​2,​3]
BLL-R1310-[10,​13,​20,​25]-SC[1.1-5.9/0.1]
BLL-R1310-LC[7-25/0.1]-S[1,​2,​3]
BLL-R1310-LC[7-25/0.1]-SC[1.1-5.9/0.1]
BLL-W0505-10-S[1,​2]
BLL-W0505-10-SC[1-5.9/0.1]
BLL-W0505-LC[7-9.9/0.1]-S[1,​2]
BLL-W0505-LC[7-9.9/0.1]-SC[1-5.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWith/without pilot punch relief hole Material guide direction Shape V (Outer shape)
(mm)
H (Outer shape)
(mm)
A (Pilot hole diameter)
(mm)
G
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
S
(mm)
SC (S dimension alteration)
(mm)
T
(mm)
XC (Pilot hole position change)
(mm)
1 Piece(s)

12 Days or more

10WithTwo-sidedWith pilot hole10101 ~ 5--7 ~ 7.9-2.1 ~ 5.9--
1 Piece(s)

12 Days or more

10WithTwo-sidedWith pilot hole10101 ~ 5--7 ~ 7.9---2.5 ~ 4.5
1 Piece(s)

12 Days or more

10WithTwo-sidedWith pilot hole10101 ~ 5--8.1 ~ 9.91 ~ 2---
1 Piece(s)

12 Days or more

10WithTwo-sidedWith pilot hole10101 ~ 5--8.1 ~ 9.9-1.1 ~ 1.9--
1 Piece(s)

12 Days or more

10WithTwo-sidedWith pilot hole10101 ~ 5--8.1 ~ 9.9-2.1 ~ 5.9--
1 Piece(s)

12 Days or more

10WithTwo-sidedWith pilot hole10101 ~ 5--8.1 ~ 9.9---2.5 ~ 4.5
1 Piece(s)

12 Days or more

10W/OLeft handNormal55--10-1 ~ 2---
1 Piece(s)

12 Days or more

10W/OLeft handNormal55--10--1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OLeft handNormal55---7 ~ 9.91 ~ 2---
1 Piece(s)

12 Days or more

10W/OLeft handNormal55---7 ~ 9.9-1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OLeft handNormal66--10-1 ~ 2---
1 Piece(s)

12 Days or more

10W/OLeft handNormal66--10--1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OLeft handNormal66---7 ~ 9.91 ~ 2---
1 Piece(s)

12 Days or more

10W/OLeft handNormal66---7 ~ 9.9-1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OLeft handNormal86--10 ~ 25-1 ~ 3---
1 Piece(s)

12 Days or more

10W/OLeft handNormal86--10 ~ 25--1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OLeft handNormal86---7 ~ 251 ~ 3---
1 Piece(s)

12 Days or more

10W/OLeft handNormal86---7 ~ 25-1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OLeft handNormal88--10 ~ 25-1 ~ 3---
1 Piece(s)

12 Days or more

10W/OLeft handNormal88--10 ~ 25--1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OLeft handNormal88---7 ~ 251 ~ 3---
1 Piece(s)

12 Days or more

10W/OLeft handNormal88---7 ~ 25-1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OLeft handNormal106--10 ~ 25-1 ~ 3---
1 Piece(s)

12 Days or more

10W/OLeft handNormal106--10 ~ 25--1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OLeft handNormal106---7 ~ 251 ~ 3---
1 Piece(s)

12 Days or more

10W/OLeft handNormal106---7 ~ 25-1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OLeft handNormal108--10 ~ 25-1 ~ 3---
1 Piece(s)

12 Days or more

10W/OLeft handNormal108--10 ~ 25--1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OLeft handNormal108---7 ~ 251 ~ 3---
1 Piece(s)

12 Days or more

10W/OLeft handNormal108---7 ~ 25-1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OLeft handNormal1010--10 ~ 25-1 ~ 3---
1 Piece(s)

12 Days or more

10W/OLeft handNormal1010--10 ~ 25--1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OLeft handNormal1010---7 ~ 251 ~ 3---
1 Piece(s)

12 Days or more

10W/OLeft handNormal1010---7 ~ 25-1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OLeft handNormal136--10 ~ 25-1 ~ 3---
1 Piece(s)

12 Days or more

10W/OLeft handNormal136--10 ~ 25--1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OLeft handNormal136---7 ~ 251 ~ 3---
1 Piece(s)

12 Days or more

10W/OLeft handNormal136---7 ~ 25-1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OLeft handNormal138--10 ~ 25-1 ~ 3---
1 Piece(s)

12 Days or more

10W/OLeft handNormal138--10 ~ 25--1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OLeft handNormal138---7 ~ 251 ~ 3---
1 Piece(s)

12 Days or more

10W/OLeft handNormal138---7 ~ 25-1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OLeft handNormal1310--10 ~ 25-1 ~ 3---
1 Piece(s)

12 Days or more

10W/OLeft handNormal1310--10 ~ 25--1.1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OLeft handNormal1310---7 ~ 251 ~ 3---
1 Piece(s)

12 Days or more

10W/OLeft handNormal1310---7 ~ 25-1.1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/ORight handNormal55--10-1 ~ 2---
1 Piece(s)

12 Days or more

10W/ORight handNormal55--10--1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/ORight handNormal55---7 ~ 9.91 ~ 2---
1 Piece(s)

12 Days or more

10W/ORight handNormal55---7 ~ 9.9-1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/ORight handNormal66--10-1 ~ 2---
1 Piece(s)

12 Days or more

10W/ORight handNormal66--10--1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/ORight handNormal66---7 ~ 9.91 ~ 2---
1 Piece(s)

12 Days or more

10W/ORight handNormal66---7 ~ 9.9-1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/ORight handNormal86--10 ~ 25-1 ~ 3---
1 Piece(s)

12 Days or more

10W/ORight handNormal86--10 ~ 25--1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/ORight handNormal86---7 ~ 251 ~ 3---
1 Piece(s)

12 Days or more

10W/ORight handNormal86---7 ~ 25-1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/ORight handNormal88--10 ~ 25-1 ~ 3---
1 Piece(s)

12 Days or more

10W/ORight handNormal88--10 ~ 25--1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/ORight handNormal88---7 ~ 251 ~ 3---
1 Piece(s)

12 Days or more

10W/ORight handNormal88---7 ~ 25-1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/ORight handNormal106--10 ~ 25-1 ~ 3---
1 Piece(s)

12 Days or more

10W/ORight handNormal106--10 ~ 25--1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/ORight handNormal106---7 ~ 251 ~ 3---
1 Piece(s)

12 Days or more

10W/ORight handNormal106---7 ~ 25-1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/ORight handNormal108--10 ~ 25-1 ~ 3---
1 Piece(s)

12 Days or more

10W/ORight handNormal108--10 ~ 25--1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/ORight handNormal108---7 ~ 251 ~ 3---
1 Piece(s)

12 Days or more

10W/ORight handNormal108---7 ~ 25-1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/ORight handNormal1010--10 ~ 25-1 ~ 3---
1 Piece(s)

12 Days or more

10W/ORight handNormal1010--10 ~ 25--1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/ORight handNormal1010---7 ~ 251 ~ 3---
1 Piece(s)

12 Days or more

10W/ORight handNormal1010---7 ~ 25-1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/ORight handNormal136--10 ~ 25-1 ~ 3---
1 Piece(s)

12 Days or more

10W/ORight handNormal136--10 ~ 25--1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/ORight handNormal136---7 ~ 251 ~ 3---
1 Piece(s)

12 Days or more

10W/ORight handNormal136---7 ~ 25-1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/ORight handNormal138--10 ~ 25-1 ~ 3---
1 Piece(s)

12 Days or more

10W/ORight handNormal138--10 ~ 25--1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/ORight handNormal138---7 ~ 251 ~ 3---
1 Piece(s)

12 Days or more

10W/ORight handNormal138---7 ~ 25-1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/ORight handNormal1310--10 ~ 25-1 ~ 3---
1 Piece(s)

12 Days or more

10W/ORight handNormal1310--10 ~ 25--1.1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/ORight handNormal1310---7 ~ 251 ~ 3---
1 Piece(s)

12 Days or more

10W/ORight handNormal1310---7 ~ 25-1.1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OTwo-sidedNormal55--10-1 ~ 2---
1 Piece(s)

12 Days or more

10W/OTwo-sidedNormal55--10--1 ~ 5.9--
1 Piece(s)

12 Days or more

10W/OTwo-sidedNormal55---7 ~ 9.91 ~ 2---
1 Piece(s)

12 Days or more

10W/OTwo-sidedNormal55---7 ~ 9.9-1 ~ 5.9--

Loading...

 

Basic Information

Shape Block Material Steel With/without air hole W/O
With/without accessory (Spring, screw plugs) W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.