(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Stroke End Blocks -Square Hardened Type-

Stroke End Blocks -Square Hardened Type-

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Stroke End Blocks - Square Hardened see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBVK13-32-[20-50/0.1]-[N,​R,​Y]-[15-50/5]
SBVK13-50-[20-50/0.1]-[N,​R,​Y]-[15-50/5]
SBVK16-38-[20-80/0.1]-[N,​R,​Y]-[15-80/5]
SBVK16-65-[20-80/0.1]-[N,​R,​Y]-[15-80/5]
SBVK19-50-[20-100/0.1]-[N,​R,​Y]-[15-100/5]
SBVK19-75-[20-100/0.1]-[N,​R,​Y]-[15-100/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSA (Outer shape)
(mm)
B (Outer diameter)
(mm)
Color: Secure color L (Block height)
(mm)
L1 (Bolt length)
(mm)
1 Piece(s)

8 Days or more

101332N(Normal) / R(Red) / Y(Yellow)20 ~ 5015 ~ 50
1 Piece(s)

8 Days or more

101350N(Normal) / R(Red) / Y(Yellow)20 ~ 5015 ~ 50
1 Piece(s)

8 Days or more

101638N(Normal) / R(Red) / Y(Yellow)20 ~ 8015 ~ 80
1 Piece(s)

8 Days or more

101665N(Normal) / R(Red) / Y(Yellow)20 ~ 8015 ~ 80
1 Piece(s)

8 Days or more

101950N(Normal) / R(Red) / Y(Yellow)20 ~ 10015 ~ 100
1 Piece(s)

8 Days or more

101975N(Normal) / R(Red) / Y(Yellow)20 ~ 10015 ~ 100

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.