(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lifting Collar - Stepped

Lifting Collar - Stepped

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Lifting Collar - Stepped see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBK10-[20-60/0.1]
SBK13-[20-60/0.1]
SBK16-[20-60/0.1]
SBKS10-[20-60/0.1]
SBKS13-[20-60/0.1]
SBKS16-[20-60/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSProduct D (Outer diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)

8 Days or more

10Lifting collars1020 ~ 60
1 Piece(s)

8 Days or more

10Lifting collars1320 ~ 60
1 Piece(s)

8 Days or more

10Lifting collars1620 ~ 60
1 Piece(s)

8 Days or more

10Pressure pins1020 ~ 60
1 Piece(s)

8 Days or more

10Pressure pins1320 ~ 60
1 Piece(s)

8 Days or more

10Pressure pins1620 ~ 60

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.