(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lifting Collar

Lifting Collar

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Lifting Collar see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBKP8-[20-60/0.1]
SBKP10-[20-60/0.1]
SBKP13-[20-60/0.1]
SBKP16-[20-60/0.1]
SBKP20-[20-60/0.1]
SBKT8-[20-60/0.1]
SBKT10-[20-60/0.1]
SBKT13-[20-60/0.1]
SBKT16-[20-60/0.1]
SBKT20-[20-60/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSProduct D (Outer diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)

10 Days or more

10Pressure pins820 ~ 60
1 Piece(s)

10 Days or more

10Pressure pins1020 ~ 60
1 Piece(s)

10 Days or more

10Pressure pins1320 ~ 60
1 Piece(s)

10 Days or more

10Pressure pins1620 ~ 60
1 Piece(s)

10 Days or more

10Pressure pins2020 ~ 60
1 Piece(s)

10 Days or more

10Lifting collars820 ~ 60
1 Piece(s)

10 Days or more

10Lifting collars1020 ~ 60
1 Piece(s)

10 Days or more

10Lifting collars1320 ~ 60
1 Piece(s)

10 Days or more

10Lifting collars1620 ~ 60
1 Piece(s)

10 Days or more

10Lifting collars2020 ~ 60

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.