(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stripper Bolts Female Threads Fixed L dimension, No Wrench hook

Stripper Bolts Female Threads  Fixed L dimension, No Wrench hook

Click this image to zoom it.

  • Volume Discount

•Stripper bolt Type: Female thread type
•Type: Fixed dimension type
•Spanner hook: W/O

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBTC10-20
SBTC10-25
SBTC10-30
SBTC10-35
SBTC10-40
SBTC10-45
SBTC10-50
SBTC10-55
SBTC10-60
SBTC13-20
SBTC13-25
SBTC13-30
SBTC13-35
SBTC13-40
SBTC13-45
SBTC13-50
SBTC13-55
SBTC13-60
SBTC16-25
SBTC16-30
SBTC16-35
SBTC16-40
SBTC16-45
SBTC16-50
SBTC16-55
SBTC16-60
SBTC20-25
SBTC20-30
SBTC20-35
SBTC20-40
SBTC20-45
SBTC20-50
SBTC20-55
SBTC20-60
SBTCN10-20
SBTCN10-25
SBTCN10-30
SBTCN10-35
SBTCN10-40
SBTCN10-45
SBTCN10-50
SBTCN10-55
SBTCN10-60
SBTCN13-20
SBTCN13-25
SBTCN13-30
SBTCN13-35
SBTCN13-40
SBTCN13-45
SBTCN13-50
SBTCN13-55
SBTCN13-60
SBTCN16-25
SBTCN16-30
SBTCN16-35
SBTCN16-40
SBTCN16-45
SBTCN16-50
SBTCN16-55
SBTCN16-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSet/Single item D (Outer diameter)
(mm)
L
(mm)
1 Piece(s)Available

8 Days or more

10Body and bolt1020
1 Piece(s)Available

8 Days or more

10Body and bolt1025
1 Piece(s)Available

8 Days or more

10Body and bolt1030
1 Piece(s)Available

8 Days or more

10Body and bolt1035
1 Piece(s)Available

8 Days or more

10Body and bolt1040
1 Piece(s)Available

8 Days or more

10Body and bolt1045
1 Piece(s)Available

8 Days or more

10Body and bolt1050
1 Piece(s)Available

8 Days or more

10Body and bolt1055
1 Piece(s)Available

8 Days or more

10Body and bolt1060
1 Piece(s)Available

8 Days or more

10Body and bolt1320
1 Piece(s)Available

8 Days or more

10Body and bolt1325
1 Piece(s)Available

8 Days or more

10Body and bolt1330
1 Piece(s)Available

8 Days or more

10Body and bolt1335
1 Piece(s)Available

8 Days or more

10Body and bolt1340
1 Piece(s)Available

8 Days or more

10Body and bolt1345
1 Piece(s)Available

8 Days or more

10Body and bolt1350
1 Piece(s)Available

8 Days or more

10Body and bolt1355
1 Piece(s)Available

8 Days or more

10Body and bolt1360
1 Piece(s)Available

8 Days or more

10Body and bolt1625
1 Piece(s)Available

8 Days or more

10Body and bolt1630
1 Piece(s)Available

8 Days or more

10Body and bolt1635
1 Piece(s)Available

8 Days or more

10Body and bolt1640
1 Piece(s)Available

8 Days or more

10Body and bolt1645
1 Piece(s)Available

8 Days or more

10Body and bolt1650
1 Piece(s)Available

8 Days or more

10Body and bolt1655
1 Piece(s)Available

8 Days or more

10Body and bolt1660
1 Piece(s)Available

8 Days or more

10Body and bolt2025
1 Piece(s)Available

8 Days or more

10Body and bolt2030
1 Piece(s)Available

8 Days or more

10Body and bolt2035
1 Piece(s)Available

8 Days or more

10Body and bolt2040
1 Piece(s)Available

8 Days or more

10Body and bolt2045
1 Piece(s)Available

8 Days or more

10Body and bolt2050
1 Piece(s)Available

8 Days or more

10Body and bolt2055
1 Piece(s)Available

8 Days or more

10Body and bolt2060
1 Piece(s)Available

8 Days or more

10Body only1020
1 Piece(s)Available

8 Days or more

10Body only1025
1 Piece(s)Available

8 Days or more

10Body only1030
1 Piece(s)Available

8 Days or more

10Body only1035
1 Piece(s)Available

8 Days or more

10Body only1040
1 Piece(s)Available

8 Days or more

10Body only1045
1 Piece(s)Available

8 Days or more

10Body only1050
1 Piece(s)Available

8 Days or more

10Body only1055
1 Piece(s)Available

8 Days or more

10Body only1060
1 Piece(s)Available

8 Days or more

10Body only1320
1 Piece(s)Available

8 Days or more

10Body only1325
1 Piece(s)Available

8 Days or more

10Body only1330
1 Piece(s)Available

8 Days or more

10Body only1335
1 Piece(s)Available

8 Days or more

10Body only1340
1 Piece(s)Available

8 Days or more

10Body only1345
1 Piece(s)Available

8 Days or more

10Body only1350
1 Piece(s)Available

8 Days or more

10Body only1355
1 Piece(s)Available

8 Days or more

10Body only1360
1 Piece(s)Available

8 Days or more

10Body only1625
1 Piece(s)Available

8 Days or more

10Body only1630
1 Piece(s)Available

8 Days or more

10Body only1635
1 Piece(s)Available

8 Days or more

10Body only1640
1 Piece(s)Available

8 Days or more

10Body only1645
1 Piece(s)Available

8 Days or more

10Body only1650
1 Piece(s)Available

8 Days or more

10Body only1655
1 Piece(s)Available

8 Days or more

10Body only1660
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSet/Single item D (Outer diameter)
(mm)
L
(mm)

Loading...

Basic Information

Stripper bolt type Female thread type Type Fixed dimension type Spanner hook W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.