(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stripper Bolts Female Threads Fixed L dimension, with Wrench hook

Stripper Bolts Female Threads Fixed L dimension, with Wrench hook

Click this image to zoom it.

  • Volume Discount

•Stripper bolt Type: Female thread type
•Type: Fixed dimension type
•Spanner hook: With

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBT10-20
SBT10-25
SBT10-30
SBT10-35
SBT10-40
SBT10-45
SBT10-50
SBT10-55
SBT10-60
SBT13-20
SBT13-25
SBT13-30
SBT13-35
SBT13-40
SBT13-45
SBT13-50
SBT13-55
SBT13-60
SBT16-25
SBT16-30
SBT16-35
SBT16-40
SBT16-45
SBT16-50
SBT16-55
SBT16-60
SBT20-25
SBT20-30
SBT20-35
SBT20-40
SBT20-45
SBT20-50
SBT20-55
SBT20-60
SBTN10-20
SBTN10-25
SBTN10-30
SBTN10-35
SBTN10-40
SBTN10-45
SBTN10-50
SBTN10-55
SBTN10-60
SBTN13-20
SBTN13-25
SBTN13-30
SBTN13-35
SBTN13-40
SBTN13-45
SBTN13-50
SBTN13-55
SBTN13-60
SBTN16-25
SBTN16-30
SBTN16-35
SBTN16-40
SBTN16-45
SBTN16-50
SBTN16-55
SBTN16-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSet/Single item D (Outer diameter)
(mm)
L
(mm)
1 Piece(s)Available

8 Days or more

10Body and bolt1020
1 Piece(s)Available

8 Days or more

10Body and bolt1025
1 Piece(s)Available

8 Days or more

10Body and bolt1030
1 Piece(s)Available

8 Days or more

10Body and bolt1035
1 Piece(s)Available

8 Days or more

10Body and bolt1040
1 Piece(s)Available

8 Days or more

10Body and bolt1045
1 Piece(s)Available

8 Days or more

10Body and bolt1050
1 Piece(s)Available

8 Days or more

10Body and bolt1055
1 Piece(s)Available

8 Days or more

10Body and bolt1060
1 Piece(s)Available

8 Days or more

10Body and bolt1320
1 Piece(s)Available

8 Days or more

10Body and bolt1325
1 Piece(s)Available

8 Days or more

10Body and bolt1330
1 Piece(s)Available

8 Days or more

10Body and bolt1335
1 Piece(s)Available

8 Days or more

10Body and bolt1340
1 Piece(s)Available

8 Days or more

10Body and bolt1345
1 Piece(s)Available

8 Days or more

10Body and bolt1350
1 Piece(s)Available

8 Days or more

10Body and bolt1355
1 Piece(s)Available

8 Days or more

10Body and bolt1360
1 Piece(s)Available

8 Days or more

10Body and bolt1625
1 Piece(s)Available

8 Days or more

10Body and bolt1630
1 Piece(s)Available

8 Days or more

10Body and bolt1635
1 Piece(s)Available

8 Days or more

10Body and bolt1640
1 Piece(s)Available

8 Days or more

10Body and bolt1645
1 Piece(s)Available

8 Days or more

10Body and bolt1650
1 Piece(s)Available

8 Days or more

10Body and bolt1655
1 Piece(s)Available

8 Days or more

10Body and bolt1660
1 Piece(s)Available

8 Days or more

10Body and bolt2025
1 Piece(s)Available

8 Days or more

10Body and bolt2030
1 Piece(s)Available

8 Days or more

10Body and bolt2035
1 Piece(s)Available

8 Days or more

10Body and bolt2040
1 Piece(s)Available

8 Days or more

10Body and bolt2045
1 Piece(s)Available

8 Days or more

10Body and bolt2050
1 Piece(s)Available

8 Days or more

10Body and bolt2055
1 Piece(s)Available

8 Days or more

10Body and bolt2060
1 Piece(s)Available

8 Days or more

10Body only1020
1 Piece(s)Available

8 Days or more

10Body only1025
1 Piece(s)Available

8 Days or more

10Body only1030
1 Piece(s)Available

8 Days or more

10Body only1035
1 Piece(s)Available

8 Days or more

10Body only1040
1 Piece(s)Available

8 Days or more

10Body only1045
1 Piece(s)Available

8 Days or more

10Body only1050
1 Piece(s)Available

8 Days or more

10Body only1055
1 Piece(s)Available

8 Days or more

10Body only1060
1 Piece(s)Available

8 Days or more

10Body only1320
1 Piece(s)Available

8 Days or more

10Body only1325
1 Piece(s)Available

8 Days or more

10Body only1330
1 Piece(s)Available

8 Days or more

10Body only1335
1 Piece(s)Available

8 Days or more

10Body only1340
1 Piece(s)Available

8 Days or more

10Body only1345
1 Piece(s)Available

8 Days or more

10Body only1350
1 Piece(s)Available

8 Days or more

10Body only1355
1 Piece(s)Available

8 Days or more

10Body only1360
1 Piece(s)Available

8 Days or more

10Body only1625
1 Piece(s)Available

8 Days or more

10Body only1630
1 Piece(s)Available

8 Days or more

10Body only1635
1 Piece(s)Available

8 Days or more

10Body only1640
1 Piece(s)Available

8 Days or more

10Body only1645
1 Piece(s)Available

8 Days or more

10Body only1650
1 Piece(s)Available

8 Days or more

10Body only1655
1 Piece(s)Available

8 Days or more

10Body only1660
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSet/Single item D (Outer diameter)
(mm)
L
(mm)

Loading...

Basic Information

Stripper bolt type Female thread type Type Fixed dimension type Spanner hook With

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.