(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dowel Bushings (Part Numbers)

Dowel Bushings

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Alterations: No
Specification: Inner hole finished
For complete product overview and details on Dowel Bushings see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KNLB6-10
KNLB6-15
KNLB6-20
KNLB6-25
KNLB6-30
KNLB6-35
KNLB6-40
KNLB6-45
KNLB6-50
KNLB6-55
KNLB6-60
KNLB6-[10-60/5]
KNLB6-LC[10-60/0.5]
KNLB8-15
KNLB8-20
KNLB8-25
KNLB8-30
KNLB8-35
KNLB8-40
KNLB8-45
KNLB8-50
KNLB8-55
KNLB8-60
KNLB8-65
KNLB8-70
KNLB8-75
KNLB8-80
KNLB8-[15-80/5]
KNLB8-LC[10-80/0.5]
KNLB10-20
KNLB10-25
KNLB10-30
KNLB10-35
KNLB10-40
KNLB10-45
KNLB10-50
KNLB10-55
KNLB10-60
KNLB10-65
KNLB10-70
KNLB10-75
KNLB10-80
KNLB10-[20-80/5]
KNLB10-LC[10-80/0.5]
KNLB12-25
KNLB12-30
KNLB12-35
KNLB12-40
KNLB12-45
KNLB12-50
KNLB12-55
KNLB12-60
KNLB12-65
KNLB12-70
KNLB12-75
KNLB12-80
KNLB12-[25-80/5]
KNLB12-LC[10-80/0.5]
KNLB13-30
KNLB13-35
KNLB13-40
KNLB13-45
KNLB13-50
KNLB13-55
KNLB13-60
KNLB13-65
KNLB13-70
KNLB13-75
KNLB13-80
KNLB13-[30-80/5]
KNLB13-LC[10-80/0.5]
KNLBB6-[10-60/0.5]
KNLBB8-[10-80/0.5]
KNLBB10-[10-80/0.5]
KNLBB12-[10-80/0.5]
KNLBB13-[10-80/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAlterations Specification d (Inner diameter)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
1 Piece(s)Available

8 Days or more

10NoInner hole finished610-
1 Piece(s)Available

8 Days or more

10NoInner hole finished615-
1 Piece(s)Available

8 Days or more

10NoInner hole finished620-
1 Piece(s)Available

8 Days or more

10NoInner hole finished625-
1 Piece(s)Available

8 Days or more

10NoInner hole finished630-
1 Piece(s)Available

8 Days or more

10NoInner hole finished635-
1 Piece(s)Available

8 Days or more

10NoInner hole finished640-
1 Piece(s)Available

8 Days or more

10NoInner hole finished645-
1 Piece(s)Available

8 Days or more

10NoInner hole finished650-
1 Piece(s)Available

8 Days or more

10NoInner hole finished655-
1 Piece(s)Available

8 Days or more

10NoInner hole finished660-
1 Piece(s)

8 Days or more

10YesInner hole finished610 ~ 60-
1 Piece(s)

8 Days or more

10YesInner hole finished6-10 ~ 60
1 Piece(s)Available

8 Days or more

10NoInner hole finished815-
1 Piece(s)Available

8 Days or more

10NoInner hole finished820-
1 Piece(s)Available

8 Days or more

10NoInner hole finished825-
1 Piece(s)Available

8 Days or more

10NoInner hole finished830-
1 Piece(s)Available

8 Days or more

10NoInner hole finished835-
1 Piece(s)Available

8 Days or more

10NoInner hole finished840-
1 Piece(s)Available

8 Days or more

10NoInner hole finished845-
1 Piece(s)Available

8 Days or more

10NoInner hole finished850-
1 Piece(s)Available

8 Days or more

10NoInner hole finished855-
1 Piece(s)Available

8 Days or more

10NoInner hole finished860-
1 Piece(s)Available

8 Days or more

10NoInner hole finished865-
1 Piece(s)Available

8 Days or more

10NoInner hole finished870-
1 Piece(s)Available

8 Days or more

10NoInner hole finished875-
1 Piece(s)Available

8 Days or more

10NoInner hole finished880-
1 Piece(s)

8 Days or more

10YesInner hole finished815 ~ 80-
1 Piece(s)

8 Days or more

10YesInner hole finished8-10 ~ 80
1 Piece(s)Available

8 Days or more

10NoInner hole finished1020-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1025-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1030-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1035-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1040-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1045-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1050-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1055-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1060-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1065-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1070-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1075-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1080-
1 Piece(s)

8 Days or more

10YesInner hole finished1020 ~ 80-
1 Piece(s)

8 Days or more

10YesInner hole finished10-10 ~ 80
1 Piece(s)Available

8 Days or more

10NoInner hole finished1225-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1230-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1235-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1240-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1245-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1250-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1255-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1260-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1265-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1270-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1275-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1280-
1 Piece(s)

8 Days or more

10YesInner hole finished1225 ~ 80-
1 Piece(s)

8 Days or more

10YesInner hole finished12-10 ~ 80
1 Piece(s)Available

8 Days or more

10NoInner hole finished1330-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1335-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1340-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1345-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1350-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1355-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1360-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1365-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1370-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1375-
1 Piece(s)Available

8 Days or more

10NoInner hole finished1380-
1 Piece(s)

8 Days or more

10YesInner hole finished1330 ~ 80-
1 Piece(s)

8 Days or more

10YesInner hole finished13-10 ~ 80
1 Piece(s)

8 Days or more

10YesBlank type5.810 ~ 60-
1 Piece(s)

8 Days or more

10YesBlank type7.810 ~ 80-
1 Piece(s)

8 Days or more

10YesBlank type9.810 ~ 80-
1 Piece(s)

8 Days or more

10YesBlank type11.810 ~ 80-
1 Piece(s)

8 Days or more

10YesBlank type12.810 ~ 80-

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.