(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Lock Punch Blanks Type with Wrench Flat

Ball Lock Punch Blanks Type with Wrench Flat

Move the mouse over the image to zoom

  • Ball Lock Punch Blanks Type with Wrench Flat
  • Ball Lock Punch Blanks Type with Wrench Flat

For complete product overview and details on Ball Lock Punch Blanks with Wrench Flat see the sections below:

  • BALL-LOCK
  • SKH51
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KBJB10-[71,​80,​90,​100]
KBJB10-LC[60-100/0.1]
KBJB13-[71,​80,​90,​100]
KBJB13-LC[60-100/0.1]
KBJB16-[71,​80,​90,​100]
KBJB16-LC[60-100/0.1]
KBJB20-[71,​80,​90,​100]
KBJB20-LC[60-100/0.1]
KBJB25-[71,​80,​90,​100]
KBJB25-LC[60-100/0.1]
KBJB32-[71,​80,​90,​100]
KBJB32-LC[60-100/0.1]
KBPB10-[71,​80,​90,​100]
KBPB10-LC[60-100/0.1]
KBPB13-[71,​80,​90,​100]
KBPB13-LC[60-100/0.1]
KBPB16-[71,​80,​90,​100]
KBPB16-LC[60-100/0.1]
KBPB20-[71,​80,​90,​100]
KBPB20-LC[60-100/0.1]
KBPB25-[71,​80,​90,​100]
KBPB25-LC[60-100/0.1]
KBPB32-[71,​80,​90,​100]
KBPB32-LC[60-100/0.1]
KLJB10-[63,​71,​74,​80,​90]
KLJB10-LC[50-90/0.1]
KLJB13-[63,​71,​74,​80,​90]
KLJB13-LC[50-90/0.1]
KLJB16-[63,​71,​74,​80,​90]
KLJB16-LC[50-90/0.1]
KLJB20-[63,​71,​74,​80,​90]
KLJB20-LC[50-90/0.1]
KLJB25-[63,​71,​74,​80,​90]
KLJB25-LC[50-90/0.1]
KLJB32-[63,​71,​74,​80,​90]
KLJB32-LC[50-90/0.1]
KLPB10-[63,​71,​74,​80,​90]
KLPB10-LC[50-90/0.1]
KLPB13-[63,​71,​74,​80,​90]
KLPB13-LC[50-90/0.1]
KLPB16-[63,​71,​74,​80,​90]
KLPB16-LC[50-90/0.1]
KLPB20-[63,​71,​74,​80,​90]
KLPB20-LC[50-90/0.1]
KLPB25-[63,​71,​74,​80,​90]
KLPB25-LC[50-90/0.1]
KLPB32-[63,​71,​74,​80,​90]
KLPB32-LC[50-90/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Material D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

9 Days or more

10Jector with wrench flatSKH51 Equivalent (M2)1071 ~ 100-
1 Piece(s)

9 Days or more

10Jector with wrench flatSKH51 Equivalent (M2)10-60 ~ 100
1 Piece(s)

9 Days or more

10Jector with wrench flatSKH51 Equivalent (M2)1371 ~ 100-
1 Piece(s)

9 Days or more

10Jector with wrench flatSKH51 Equivalent (M2)13-60 ~ 100
1 Piece(s)

9 Days or more

10Jector with wrench flatSKH51 Equivalent (M2)1671 ~ 100-
1 Piece(s)

9 Days or more

10Jector with wrench flatSKH51 Equivalent (M2)16-60 ~ 100
1 Piece(s)

9 Days or more

10Jector with wrench flatSKH51 Equivalent (M2)2071 ~ 100-
1 Piece(s)

9 Days or more

10Jector with wrench flatSKH51 Equivalent (M2)20-60 ~ 100
1 Piece(s)

9 Days or more

10Jector with wrench flatSKH51 Equivalent (M2)2571 ~ 100-
1 Piece(s)

9 Days or more

10Jector with wrench flatSKH51 Equivalent (M2)25-60 ~ 100
1 Piece(s)

9 Days or more

10Jector with wrench flatSKH51 Equivalent (M2)3271 ~ 100-
1 Piece(s)

9 Days or more

10Jector with wrench flatSKH51 Equivalent (M2)32-60 ~ 100
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKH51 Equivalent (M2)1071 ~ 100-
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKH51 Equivalent (M2)10-60 ~ 100
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKH51 Equivalent (M2)1371 ~ 100-
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKH51 Equivalent (M2)13-60 ~ 100
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKH51 Equivalent (M2)1671 ~ 100-
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKH51 Equivalent (M2)16-60 ~ 100
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKH51 Equivalent (M2)2071 ~ 100-
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKH51 Equivalent (M2)20-60 ~ 100
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKH51 Equivalent (M2)2571 ~ 100-
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKH51 Equivalent (M2)25-60 ~ 100
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKH51 Equivalent (M2)3271 ~ 100-
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKH51 Equivalent (M2)32-60 ~ 100
1 Piece(s)

9 Days or more

10Jector with wrench flatSKD11 Equivalent (D2)1063 ~ 90-
1 Piece(s)

9 Days or more

10Jector with wrench flatSKD11 Equivalent (D2)10-50 ~ 90
1 Piece(s)

9 Days or more

10Jector with wrench flatSKD11 Equivalent (D2)1363 ~ 90-
1 Piece(s)

9 Days or more

10Jector with wrench flatSKD11 Equivalent (D2)13-50 ~ 90
1 Piece(s)

9 Days or more

10Jector with wrench flatSKD11 Equivalent (D2)1663 ~ 90-
1 Piece(s)

9 Days or more

10Jector with wrench flatSKD11 Equivalent (D2)16-50 ~ 90
1 Piece(s)

9 Days or more

10Jector with wrench flatSKD11 Equivalent (D2)2063 ~ 90-
1 Piece(s)

9 Days or more

10Jector with wrench flatSKD11 Equivalent (D2)20-50 ~ 90
1 Piece(s)

9 Days or more

10Jector with wrench flatSKD11 Equivalent (D2)2563 ~ 90-
1 Piece(s)

9 Days or more

10Jector with wrench flatSKD11 Equivalent (D2)25-50 ~ 90
1 Piece(s)

9 Days or more

10Jector with wrench flatSKD11 Equivalent (D2)3263 ~ 90-
1 Piece(s)

9 Days or more

10Jector with wrench flatSKD11 Equivalent (D2)32-50 ~ 90
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKD11 Equivalent (D2)1063 ~ 90-
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKD11 Equivalent (D2)10-50 ~ 90
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKD11 Equivalent (D2)1363 ~ 90-
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKD11 Equivalent (D2)13-50 ~ 90
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKD11 Equivalent (D2)1663 ~ 90-
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKD11 Equivalent (D2)16-50 ~ 90
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKD11 Equivalent (D2)2063 ~ 90-
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKD11 Equivalent (D2)20-50 ~ 90
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKD11 Equivalent (D2)2563 ~ 90-
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKD11 Equivalent (D2)25-50 ~ 90
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKD11 Equivalent (D2)3263 ~ 90-
1 Piece(s)

9 Days or more

10Shoulder with wrench flatSKD11 Equivalent (D2)32-50 ~ 90

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.