(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Shaped Ball Lock Punches with Wrench Flat

Special Shaped Ball Lock Punches with Wrench Flat

Click this image to zoom it.

Move the mouse over the image to zoom

•Type: Ball-lock punches
•Punch Shank Mounting Part Shape: With wrench flat

  • BALL-LOCK
  • SKH51
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KBP2H10-[71,​80,​90,​100]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]
KBP2H10-LC[52-70.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]
KBP2H10-LC[71.1-79.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]
KBP2H10-LC[81.1-89.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]
KBP2H10-LC[91.1-99.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]
KBP2H13-[71,​80,​90,​100]-P[3-12.9/0.01]-W[3-12.9/0.01]
KBP2H13-LC[52-70.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]
KBP2H13-LC[71.1-79.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]
KBP2H13-LC[81.1-89.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]
KBP2H13-LC[91.1-99.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]
KBP2H16-[71,​80,​90,​100]-P[4-15.9/0.01]-W[4-15.9/0.01]
KBP2H16-LC[52-70.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]
KBP2H16-LC[71.1-79.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]
KBP2H16-LC[81.1-89.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]
KBP2H16-LC[91.1-99.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]
KBP2H20-[71,​80,​90,​100]-P[5-19.9/0.01]-W[5-19.9/0.01]
KBP2H20-LC[52-70.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]
KBP2H20-LC[71.1-79.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]
KBP2H20-LC[81.1-89.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]
KBP2H20-LC[91.1-99.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]
KBP2H25-[71,​80,​90,​100]-P[6-24.9/0.01]-W[6-24.9/0.01]
KBP2H25-LC[52-70.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]
KBP2H25-LC[71.1-79.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]
KBP2H25-LC[81.1-89.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]
KBP2H25-LC[91.1-99.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]
KBP2H32-[71,​80,​90,​100]-P[7-31.9/0.01]-W[7-31.9/0.01]
KBP2H32-LC[52-70.9/0.1]-P[7-31.9/0.01]-W[7-31.9/0.01]
KBP2H32-LC[71.1-79.9/0.1]-P[7-31.9/0.01]-W[7-31.9/0.01]
KBP2H32-LC[81.1-89.9/0.1]-P[7-31.9/0.01]-W[7-31.9/0.01]
KBP2H32-LC[91.1-99.9/0.1]-P[7-31.9/0.01]-W[7-31.9/0.01]
KBP2J10-[71,​80,​90,​100]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J10-LC[52-70.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J10-LC[71.1-79.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J10-LC[81.1-89.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J10-LC[91.1-99.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J13-[71,​80,​90,​100]-P[3-12.9/0.01]-W[3-12.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J13-LC[52-70.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J13-LC[71.1-79.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J13-LC[81.1-89.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J13-LC[91.1-99.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J16-[71,​80,​90,​100]-P[4-15.9/0.01]-W[4-15.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J16-LC[52-70.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J16-LC[71.1-79.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J16-LC[81.1-89.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J16-LC[91.1-99.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J20-[71,​80,​90,​100]-P[5-19.9/0.01]-W[5-19.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J20-LC[52-70.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J20-LC[71.1-79.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J20-LC[81.1-89.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J20-LC[91.1-99.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J25-[71,​80,​90,​100]-P[6-24.9/0.01]-W[6-24.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J25-LC[52-70.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J25-LC[71.1-79.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J25-LC[81.1-89.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J25-LC[91.1-99.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J32-[71,​80,​90,​100]-P[7-31.9/0.01]-W[7-31.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J32-LC[52-70.9/0.1]-P[7-31.9/0.01]-W[7-31.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J32-LC[71.1-79.9/0.1]-P[7-31.9/0.01]-W[7-31.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J32-LC[81.1-89.9/0.1]-P[7-31.9/0.01]-W[7-31.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
KBP2J32-LC[91.1-99.9/0.1]-P[7-31.9/0.01]-W[7-31.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material D (Outer diameter)
(mm)
A
(mm)
B
(mm)
C
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
W
(mm)
1 Piece(s)

10 Days or more

102HSKH51 Equivalent10---71 ~ 100-2.5 ~ 9.9---2.5 ~ 9.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent10----52 ~ 70.92.5 ~ 9.9---2.5 ~ 9.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent10----71.1 ~ 79.92.5 ~ 9.9---2.5 ~ 9.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent10----81.1 ~ 89.92.5 ~ 9.9---2.5 ~ 9.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent10----91.1 ~ 99.92.5 ~ 9.9---2.5 ~ 9.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent13---71 ~ 100-3 ~ 12.9---3 ~ 12.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent13----52 ~ 70.93 ~ 12.9---3 ~ 12.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent13----71.1 ~ 79.93 ~ 12.9---3 ~ 12.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent13----81.1 ~ 89.93 ~ 12.9---3 ~ 12.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent13----91.1 ~ 99.93 ~ 12.9---3 ~ 12.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent16---71 ~ 100-4 ~ 15.9---4 ~ 15.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent16----52 ~ 70.94 ~ 15.9---4 ~ 15.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent16----71.1 ~ 79.94 ~ 15.9---4 ~ 15.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent16----81.1 ~ 89.94 ~ 15.9---4 ~ 15.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent16----91.1 ~ 99.94 ~ 15.9---4 ~ 15.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent20---71 ~ 100-5 ~ 19.9---5 ~ 19.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent20----52 ~ 70.95 ~ 19.9---5 ~ 19.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent20----71.1 ~ 79.95 ~ 19.9---5 ~ 19.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent20----81.1 ~ 89.95 ~ 19.9---5 ~ 19.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent20----91.1 ~ 99.95 ~ 19.9---5 ~ 19.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent25---71 ~ 100-6 ~ 24.9---6 ~ 24.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent25----52 ~ 70.96 ~ 24.9---6 ~ 24.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent25----71.1 ~ 79.96 ~ 24.9---6 ~ 24.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent25----81.1 ~ 89.96 ~ 24.9---6 ~ 24.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent25----91.1 ~ 99.96 ~ 24.9---6 ~ 24.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent32---71 ~ 100-7 ~ 31.9---7 ~ 31.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent32----52 ~ 70.97 ~ 31.9---7 ~ 31.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent32----71.1 ~ 79.97 ~ 31.9---7 ~ 31.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent32----81.1 ~ 89.97 ~ 31.9---7 ~ 31.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent32----91.1 ~ 99.97 ~ 31.9---7 ~ 31.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent10---71 ~ 100-2.5 ~ 9.9-0.2 ~ 400.2 ~ 402.5 ~ 9.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent10----52 ~ 70.92.5 ~ 9.9-0.2 ~ 400.2 ~ 402.5 ~ 9.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent10----71.1 ~ 79.92.5 ~ 9.9-0.2 ~ 400.2 ~ 402.5 ~ 9.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent10----81.1 ~ 89.92.5 ~ 9.9-0.2 ~ 400.2 ~ 402.5 ~ 9.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent10----91.1 ~ 99.92.5 ~ 9.9-0.2 ~ 400.2 ~ 402.5 ~ 9.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent13---71 ~ 100-3 ~ 12.9-0.2 ~ 400.2 ~ 403 ~ 12.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent13----52 ~ 70.93 ~ 12.9-0.2 ~ 400.2 ~ 403 ~ 12.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent13----71.1 ~ 79.93 ~ 12.9-0.2 ~ 400.2 ~ 403 ~ 12.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent13----81.1 ~ 89.93 ~ 12.9-0.2 ~ 400.2 ~ 403 ~ 12.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent13----91.1 ~ 99.93 ~ 12.9-0.2 ~ 400.2 ~ 403 ~ 12.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent16---71 ~ 100-4 ~ 15.9-0.2 ~ 400.2 ~ 404 ~ 15.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent16----52 ~ 70.94 ~ 15.9-0.2 ~ 400.2 ~ 404 ~ 15.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent16----71.1 ~ 79.94 ~ 15.9-0.2 ~ 400.2 ~ 404 ~ 15.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent16----81.1 ~ 89.94 ~ 15.9-0.2 ~ 400.2 ~ 404 ~ 15.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent16----91.1 ~ 99.94 ~ 15.9-0.2 ~ 400.2 ~ 404 ~ 15.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent20---71 ~ 100-5 ~ 19.9-0.2 ~ 400.2 ~ 405 ~ 19.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent20----52 ~ 70.95 ~ 19.9-0.2 ~ 400.2 ~ 405 ~ 19.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent20----71.1 ~ 79.95 ~ 19.9-0.2 ~ 400.2 ~ 405 ~ 19.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent20----81.1 ~ 89.95 ~ 19.9-0.2 ~ 400.2 ~ 405 ~ 19.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent20----91.1 ~ 99.95 ~ 19.9-0.2 ~ 400.2 ~ 405 ~ 19.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent25---71 ~ 100-6 ~ 24.9-0.2 ~ 400.2 ~ 406 ~ 24.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent25----52 ~ 70.96 ~ 24.9-0.2 ~ 400.2 ~ 406 ~ 24.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent25----71.1 ~ 79.96 ~ 24.9-0.2 ~ 400.2 ~ 406 ~ 24.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent25----81.1 ~ 89.96 ~ 24.9-0.2 ~ 400.2 ~ 406 ~ 24.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent25----91.1 ~ 99.96 ~ 24.9-0.2 ~ 400.2 ~ 406 ~ 24.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent32---71 ~ 100-7 ~ 31.9-0.2 ~ 400.2 ~ 407 ~ 31.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent32----52 ~ 70.97 ~ 31.9-0.2 ~ 400.2 ~ 407 ~ 31.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent32----71.1 ~ 79.97 ~ 31.9-0.2 ~ 400.2 ~ 407 ~ 31.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent32----81.1 ~ 89.97 ~ 31.9-0.2 ~ 400.2 ~ 407 ~ 31.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent32----91.1 ~ 99.97 ~ 31.9-0.2 ~ 400.2 ~ 407 ~ 31.9

Loading...

 

Basic Information

Type Ball-lock punches Surface treatment None Punch shank (mounting part) shape With wrench flat

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.