(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Special Shaped Ball Lock Punches

Special Shaped Ball Lock Punches

Click this image to zoom it.

Move the mouse over the image to zoom

•Type: Ball-lock punches
•Punch Shank Mounting Part Shape: Standard

  • BALL-LOCK
  • SKH51
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EBP2H10-[71,​80,​90,​100]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]
EBP2H10-LC[52-70.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]
EBP2H10-LC[71.1-79.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]
EBP2H10-LC[81.1-89.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]
EBP2H10-LC[91.1-99.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]
EBP2H13-[71,​80,​90,​100]-P[3-12.9/0.01]-W[3-12.9/0.01]
EBP2H13-LC[52-70.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]
EBP2H13-LC[71.1-79.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]
EBP2H13-LC[81.1-89.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]
EBP2H13-LC[91.1-99.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]
EBP2H16-[71,​80,​90,​100]-P[4-15.9/0.01]-W[4-15.9/0.01]
EBP2H16-LC[52-70.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]
EBP2H16-LC[71.1-79.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]
EBP2H16-LC[81.1-89.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]
EBP2H16-LC[91.1-99.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]
EBP2H20-[71,​80,​90,​100]-P[5-19.9/0.01]-W[5-19.9/0.01]
EBP2H20-LC[52-70.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]
EBP2H20-LC[71.1-79.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]
EBP2H20-LC[81.1-89.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]
EBP2H20-LC[91.1-99.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]
EBP2H25-[71,​80,​90,​100]-P[6-24.9/0.01]-W[6-24.9/0.01]
EBP2H25-LC[52-70.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]
EBP2H25-LC[71.1-79.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]
EBP2H25-LC[81.1-89.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]
EBP2H25-LC[91.1-99.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]
EBP2H32-[71,​80,​90,​100]-P[7-31.9/0.01]-W[7-31.9/0.01]
EBP2H32-LC[52-70.9/0.1]-P[7-31.9/0.01]-W[7-31.9/0.01]
EBP2H32-LC[71.1-79.9/0.1]-P[7-31.9/0.01]-W[7-31.9/0.01]
EBP2H32-LC[81.1-89.9/0.1]-P[7-31.9/0.01]-W[7-31.9/0.01]
EBP2H32-LC[91.1-99.9/0.1]-P[7-31.9/0.01]-W[7-31.9/0.01]
EBP2J10-[71,​80,​90,​100]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J10-LC[52-70.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J10-LC[71.1-79.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J10-LC[81.1-89.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J10-LC[91.1-99.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J13-[71,​80,​90,​100]-P[3-12.9/0.01]-W[3-12.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J13-LC[52-70.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J13-LC[71.1-79.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J13-LC[81.1-89.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J13-LC[91.1-99.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J16-[71,​80,​90,​100]-P[4-15.9/0.01]-W[4-15.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J16-LC[52-70.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J16-LC[71.1-79.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J16-LC[81.1-89.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J16-LC[91.1-99.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J20-[71,​80,​90,​100]-P[5-19.9/0.01]-W[5-19.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J20-LC[52-70.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J20-LC[71.1-79.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J20-LC[81.1-89.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J20-LC[91.1-99.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J25-[71,​80,​90,​100]-P[6-24.9/0.01]-W[6-24.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J25-LC[52-70.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J25-LC[71.1-79.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J25-LC[81.1-89.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J25-LC[91.1-99.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J32-[71,​80,​90,​100]-P[7-31.9/0.01]-W[7-31.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J32-LC[52-70.9/0.1]-P[7-31.9/0.01]-W[7-31.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J32-LC[71.1-79.9/0.1]-P[7-31.9/0.01]-W[7-31.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J32-LC[81.1-89.9/0.1]-P[7-31.9/0.01]-W[7-31.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
EBP2J32-LC[91.1-99.9/0.1]-P[7-31.9/0.01]-W[7-31.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material D (Outer diameter)
(mm)
A
(mm)
B
(mm)
C
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
W
(mm)
1 Piece(s)

10 Days or more

102HSKH51 Equivalent10---71 ~ 100-2.5 ~ 9.9---2.5 ~ 9.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent10----52 ~ 70.92.5 ~ 9.9---2.5 ~ 9.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent10----71.1 ~ 79.92.5 ~ 9.9---2.5 ~ 9.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent10----81.1 ~ 89.92.5 ~ 9.9---2.5 ~ 9.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent10----91.1 ~ 99.92.5 ~ 9.9---2.5 ~ 9.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent13---71 ~ 100-3 ~ 12.9---3 ~ 12.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent13----52 ~ 70.93 ~ 12.9---3 ~ 12.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent13----71.1 ~ 79.93 ~ 12.9---3 ~ 12.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent13----81.1 ~ 89.93 ~ 12.9---3 ~ 12.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent13----91.1 ~ 99.93 ~ 12.9---3 ~ 12.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent16---71 ~ 100-4 ~ 15.9---4 ~ 15.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent16----52 ~ 70.94 ~ 15.9---4 ~ 15.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent16----71.1 ~ 79.94 ~ 15.9---4 ~ 15.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent16----81.1 ~ 89.94 ~ 15.9---4 ~ 15.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent16----91.1 ~ 99.94 ~ 15.9---4 ~ 15.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent20---71 ~ 100-5 ~ 19.9---5 ~ 19.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent20----52 ~ 70.95 ~ 19.9---5 ~ 19.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent20----71.1 ~ 79.95 ~ 19.9---5 ~ 19.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent20----81.1 ~ 89.95 ~ 19.9---5 ~ 19.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent20----91.1 ~ 99.95 ~ 19.9---5 ~ 19.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent25---71 ~ 100-6 ~ 24.9---6 ~ 24.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent25----52 ~ 70.96 ~ 24.9---6 ~ 24.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent25----71.1 ~ 79.96 ~ 24.9---6 ~ 24.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent25----81.1 ~ 89.96 ~ 24.9---6 ~ 24.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent25----91.1 ~ 99.96 ~ 24.9---6 ~ 24.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent32---71 ~ 100-7 ~ 31.9---7 ~ 31.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent32----52 ~ 70.97 ~ 31.9---7 ~ 31.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent32----71.1 ~ 79.97 ~ 31.9---7 ~ 31.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent32----81.1 ~ 89.97 ~ 31.9---7 ~ 31.9
1 Piece(s)

10 Days or more

102HSKH51 Equivalent32----91.1 ~ 99.97 ~ 31.9---7 ~ 31.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent10---71 ~ 100-2.5 ~ 9.9-0.2 ~ 400.2 ~ 402.5 ~ 9.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent10----52 ~ 70.92.5 ~ 9.9-0.2 ~ 400.2 ~ 402.5 ~ 9.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent10----71.1 ~ 79.92.5 ~ 9.9-0.2 ~ 400.2 ~ 402.5 ~ 9.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent10----81.1 ~ 89.92.5 ~ 9.9-0.2 ~ 400.2 ~ 402.5 ~ 9.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent10----91.1 ~ 99.92.5 ~ 9.9-0.2 ~ 400.2 ~ 402.5 ~ 9.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent13---71 ~ 100-3 ~ 12.9-0.2 ~ 400.2 ~ 403 ~ 12.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent13----52 ~ 70.93 ~ 12.9-0.2 ~ 400.2 ~ 403 ~ 12.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent13----71.1 ~ 79.93 ~ 12.9-0.2 ~ 400.2 ~ 403 ~ 12.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent13----81.1 ~ 89.93 ~ 12.9-0.2 ~ 400.2 ~ 403 ~ 12.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent13----91.1 ~ 99.93 ~ 12.9-0.2 ~ 400.2 ~ 403 ~ 12.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent16---71 ~ 100-4 ~ 15.9-0.2 ~ 400.2 ~ 404 ~ 15.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent16----52 ~ 70.94 ~ 15.9-0.2 ~ 400.2 ~ 404 ~ 15.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent16----71.1 ~ 79.94 ~ 15.9-0.2 ~ 400.2 ~ 404 ~ 15.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent16----81.1 ~ 89.94 ~ 15.9-0.2 ~ 400.2 ~ 404 ~ 15.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent16----91.1 ~ 99.94 ~ 15.9-0.2 ~ 400.2 ~ 404 ~ 15.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent20---71 ~ 100-5 ~ 19.9-0.2 ~ 400.2 ~ 405 ~ 19.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent20----52 ~ 70.95 ~ 19.9-0.2 ~ 400.2 ~ 405 ~ 19.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent20----71.1 ~ 79.95 ~ 19.9-0.2 ~ 400.2 ~ 405 ~ 19.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent20----81.1 ~ 89.95 ~ 19.9-0.2 ~ 400.2 ~ 405 ~ 19.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent20----91.1 ~ 99.95 ~ 19.9-0.2 ~ 400.2 ~ 405 ~ 19.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent25---71 ~ 100-6 ~ 24.9-0.2 ~ 400.2 ~ 406 ~ 24.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent25----52 ~ 70.96 ~ 24.9-0.2 ~ 400.2 ~ 406 ~ 24.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent25----71.1 ~ 79.96 ~ 24.9-0.2 ~ 400.2 ~ 406 ~ 24.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent25----81.1 ~ 89.96 ~ 24.9-0.2 ~ 400.2 ~ 406 ~ 24.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent25----91.1 ~ 99.96 ~ 24.9-0.2 ~ 400.2 ~ 406 ~ 24.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent32---71 ~ 100-7 ~ 31.9-0.2 ~ 400.2 ~ 407 ~ 31.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent32----52 ~ 70.97 ~ 31.9-0.2 ~ 400.2 ~ 407 ~ 31.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent32----71.1 ~ 79.97 ~ 31.9-0.2 ~ 400.2 ~ 407 ~ 31.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent32----81.1 ~ 89.97 ~ 31.9-0.2 ~ 400.2 ~ 407 ~ 31.9
1 Piece(s)

10 Days or more

102JSKH51 Equivalent32----91.1 ~ 99.97 ~ 31.9-0.2 ~ 400.2 ~ 407 ~ 31.9

Loading...

 

Basic Information

Type Ball-lock punches Surface treatment None Punch shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.