(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drawing Punches -Normal, Lapping-

Drawing Punches -Normal, Lapping-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Drawing Punches -Normal, Lapping-
  • Drawing Punches -Normal, Lapping-

•With/without jector: W/O
For complete product overview and details on Drawing Punches - Normal, Lapping see the sections below:

  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
L-MP2B5-[40-80/0.1]-P[2-5/0.01]-R[0.1-15/0.1]
L-MP2B5-[40-80/0.1]-PC[1.2-2/0.01]-R[0.1-15/0.1]
L-MP2B6-[40-80/0.1]-P[2-6/0.01]-R[0.1-15/0.1]
L-MP2B6-[40-80/0.1]-PC[1.2-1.99/0.01]-R[0.1-15/0.1]
L-MP2B8-[40-100/0.1]-P[3-8/0.01]-R[0.1-15/0.1]
L-MP2B8-[40-100/0.1]-PC[1.5-2.99/0.01]-R[0.1-15/0.1]
L-MP2B10-[40-100/0.1]-P[3-10/0.01]-R[0.5-15/0.1]
L-MP2B10-[40-100/0.1]-PC[1.5-3/0.01]-R[0.5-15/0.1]
L-MP2B13-[40-100/0.1]-P[6-13/0.01]-R[0.1-15/0.1]
L-MP2B13-[40-100/0.1]-PC[3-6/0.01]-R[0.1-15/0.1]
L-MP2B16-[40-100/0.1]-P[10-16/0.01]-R[0.1-15/0.1]
L-MP2B16-[40-100/0.1]-PC[5-10/0.01]-R[0.1-15/0.1]
L-MP2B20-[40-100/0.1]-P[13-20/0.01]-R[0.1-15/0.1]
L-MP2B20-[40-100/0.1]-PC[6.5-13/0.01]-R[0.1-15/0.1]
L-MP2B25-[40-100/0.1]-P[18-25/0.01]-R[0.1-15/0.1]
L-MP2B25-[40-100/0.1]-PC[9-18/0.01]-R[0.1-15/0.1]
L-MP3A5-[40-80/0.1]-P[2-5/0.01]
L-MP3A5-[40-80/0.1]-PC[1.2-2/0.01]
L-MP3A6-[40-80/0.1]-P[2-6/0.01]
L-MP3A6-[40-80/0.1]-PC[1.2-1.99/0.01]
L-MP3A8-[40-100/0.1]-P[3-8/0.01]
L-MP3A8-[40-100/0.1]-PC[1.5-2.99/0.01]
L-MP3A10-[40-100/0.1]-P[3-10/0.01]
L-MP3A10-[40-100/0.1]-PC[1.5-3/0.01]
L-MP3A13-[40-100/0.1]-P[6-13/0.01]
L-MP3A13-[40-100/0.1]-PC[3-6/0.01]
L-MP3A16-[40-100/0.1]-P[10-16/0.01]
L-MP3A16-[40-100/0.1]-PC[5-10/0.01]
L-MP3A20-[40-100/0.1]-P[13-20/0.01]
L-MP3A20-[40-100/0.1]-PC[6.5-13/0.01]
L-MP3A25-[40-100/0.1]-P[18-25/0.01]
L-MP3A25-[40-100/0.1]-PC[9-18/0.01]
L-MP3B5-[40-80/0.1]-P[2-5/0.01]
L-MP3B5-[40-80/0.1]-PC[1.2-2/0.01]
L-MP3B6-[40-80/0.1]-P[2-6/0.01]
L-MP3B6-[40-80/0.1]-PC[1.2-1.99/0.01]
L-MP3B8-[40-100/0.1]-P[3-8/0.01]
L-MP3B8-[40-100/0.1]-PC[1.5-2.99/0.01]
L-MP3B10-[40-100/0.1]-P[3-10/0.01]
L-MP3B10-[40-100/0.1]-PC[1.5-3/0.01]
L-MP3B13-[40-100/0.1]-P[6-13/0.01]
L-MP3B13-[40-100/0.1]-PC[3-6/0.01]
L-MP3B16-[40-100/0.1]-P[10-16/0.01]
L-MP3B16-[40-100/0.1]-PC[5-10/0.01]
L-MP3B20-[40-100/0.1]-P[13-20/0.01]
L-MP3B20-[40-100/0.1]-PC[6.5-13/0.01]
L-MP3B25-[40-100/0.1]-P[18-25/0.01]
L-MP3B25-[40-100/0.1]-PC[9-18/0.01]
L-MP4A5-[40-80/0.1]-P[2-5/0.01]-V[1.2-4.96/0.01]-S[2-20/0.1]
L-MP4A5-[40-80/0.1]-PC[1.2-2/0.01]-V[1.2-4.96/0.01]-S[2-20/0.1]
L-MP4A6-[40-80/0.1]-P[2-6/0.01]-V[1.2-5.96/0.01]-S[2-20/0.1]
L-MP4A6-[40-80/0.1]-PC[1.2-1.99/0.01]-V[1.2-5.96/0.01]-S[2-20/0.1]
L-MP4A8-[40-100/0.1]-P[3-8/0.01]-V[1.5-7.96/0.01]-S[2-20/0.1]
L-MP4A8-[40-100/0.1]-PC[1.5-2.99/0.01]-V[1.5-7.96/0.01]-S[2-20/0.1]
L-MP4A10-[40-100/0.1]-P[3-10/0.01]-V[1.5-9.96/0.01]-S[2-23/0.1]
L-MP4A10-[40-100/0.1]-PC[1.5-3/0.01]-V[1.5-9.96/0.01]-S[2-23/0.1]
L-MP4A13-[40-100/0.1]-P[6-13/0.01]-V[2-12.96/0.01]-S[2-23/0.1]
L-MP4A13-[40-100/0.1]-PC[3-6/0.01]-V[2-12.96/0.01]-S[2-23/0.1]
L-MP4A16-[40-100/0.1]-P[10-16/0.01]-V[3-15.96/0.01]-S[2-20/0.1]
L-MP4A16-[40-100/0.1]-PC[5-10/0.01]-V[3-15.96/0.01]-S[2-20/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface treatment Shank (mounting part) shape D (Shank diameter)
(mm)
A
(°)
E
(mm)
F
(mm)
K
(°)
L (L dimension)
(mm)
P
(mm)
PC (P dimension alteration)
(mm)
Q
(mm)
R
(mm)
S
(mm)
V
(mm)
Y
(°)
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped5----40 ~ 802 ~ 5--0.1 ~ 15---
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped5----40 ~ 80-1.2 ~ 2-0.1 ~ 15---
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped6----40 ~ 802 ~ 6--0.1 ~ 15---
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped6----40 ~ 80-1.2 ~ 1.99-0.1 ~ 15---
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped8----40 ~ 1003 ~ 8--0.1 ~ 15---
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped8----40 ~ 100-1.5 ~ 2.99-0.1 ~ 15---
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped10----40 ~ 1003 ~ 10--0.5 ~ 15---
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped10----40 ~ 100-1.5 ~ 3-0.5 ~ 15---
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped13----40 ~ 1006 ~ 13--0.1 ~ 15---
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped13----40 ~ 100-3 ~ 6-0.1 ~ 15---
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped16----40 ~ 10010 ~ 16--0.1 ~ 15---
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped16----40 ~ 100-5 ~ 10-0.1 ~ 15---
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped20----40 ~ 10013 ~ 20--0.1 ~ 15---
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped20----40 ~ 100-6.5 ~ 13-0.1 ~ 15---
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped25----40 ~ 10018 ~ 25--0.1 ~ 15---
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped25----40 ~ 100-9 ~ 18-0.1 ~ 15---
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped5----40 ~ 802 ~ 5------
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped5----40 ~ 80-1.2 ~ 2-----
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped6----40 ~ 802 ~ 6------
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped6----40 ~ 80-1.2 ~ 1.99-----
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped8----40 ~ 1003 ~ 8------
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped8----40 ~ 100-1.5 ~ 2.99-----
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped10----40 ~ 1003 ~ 10------
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped10----40 ~ 100-1.5 ~ 3-----
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped13----40 ~ 1006 ~ 13------
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped13----40 ~ 100-3 ~ 6-----
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped16----40 ~ 10010 ~ 16------
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped16----40 ~ 100-5 ~ 10-----
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped20----40 ~ 10013 ~ 20------
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped20----40 ~ 100-6.5 ~ 13-----
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped25----40 ~ 10018 ~ 25------
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped25----40 ~ 100-9 ~ 18-----
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped5----40 ~ 802 ~ 5------
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped5----40 ~ 80-1.2 ~ 2-----
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped6----40 ~ 802 ~ 6------
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped6----40 ~ 80-1.2 ~ 1.99-----
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped8----40 ~ 1003 ~ 8------
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped8----40 ~ 100-1.5 ~ 2.99-----
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped10----40 ~ 1003 ~ 10------
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped10----40 ~ 100-1.5 ~ 3-----
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped13----40 ~ 1006 ~ 13------
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped13----40 ~ 100-3 ~ 6-----
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped16----40 ~ 10010 ~ 16------
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped16----40 ~ 100-5 ~ 10-----
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped20----40 ~ 10013 ~ 20------
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped20----40 ~ 100-6.5 ~ 13-----
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped25----40 ~ 10018 ~ 25------
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped25----40 ~ 100-9 ~ 18-----
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped5----40 ~ 802 ~ 5---2 ~ 201.2 ~ 4.96-
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped5----40 ~ 80-1.2 ~ 2--2 ~ 201.2 ~ 4.96-
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped6----40 ~ 802 ~ 6---2 ~ 201.2 ~ 5.96-
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped6----40 ~ 80-1.2 ~ 1.99--2 ~ 201.2 ~ 5.96-
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped8----40 ~ 1003 ~ 8---2 ~ 201.5 ~ 7.96-
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped8----40 ~ 100-1.5 ~ 2.99--2 ~ 201.5 ~ 7.96-
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped10----40 ~ 1003 ~ 10---2 ~ 231.5 ~ 9.96-
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped10----40 ~ 100-1.5 ~ 3--2 ~ 231.5 ~ 9.96-
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped13----40 ~ 1006 ~ 13---2 ~ 232 ~ 12.96-
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped13----40 ~ 100-3 ~ 6--2 ~ 232 ~ 12.96-
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped16----40 ~ 10010 ~ 16---2 ~ 203 ~ 15.96-
1 Piece(s)

10 Days or more

10SKD11 EquivalentLappingTapped16----40 ~ 100-5 ~ 10--2 ~ 203 ~ 15.96-

Loading...

 

Basic Information

With/without jector W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.