(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Engraving Punches R,L Type

Engraving Punches  R,L Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Engraving Punches  R,L Type
  • Engraving Punches  R,L Type
  • Engraving Punches  R,L Type
  • Volume Discount

•Type: R・L type
•Number Of Characters: 1-character fixed

  • BOLT
  • SKD11

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TCPA10-L
TCPA10-R
TCPA14-L
TCPA14-R
TCPB16-L
TCPB16-R
TCPB20-L
TCPB20-R
TCPBT20-[L,​R]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter/shank diameter)
(mm)
CHR character Mounting bolt Engraving character selection
1 Piece(s)Available

10 Days or more

1010LM4-
1 Piece(s)Available

10 Days or more

1010RM4-
1 Piece(s)Available

10 Days or more

1014LM6-
1 Piece(s)Available

10 Days or more

1014RM6-
1 Piece(s)Available

10 Days or more

1016LM5-
1 Piece(s)Available

10 Days or more

1016RM5-
1 Piece(s)Available

10 Days or more

1020LM5-
1 Piece(s)Available

10 Days or more

1020RM5-
1 Piece(s)

10 Days or more

1020-M8L / R
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter/shank diameter)
(mm)
CHR character Mounting bolt Engraving character selection

Loading...

  1. 1

Basic Information

Type R・L type Number of characters 1-character fixed

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.