(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drawing Dies, Steel

Drawing Dies, Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Drawing Dies, Steel
  • Drawing Dies, Steel

For complete product overview and details on Drawing Dies, Steel see the sections below:

  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HDC2B6-[16-35/0.1]-P[2.2-3/0.01]-B[2-9/1]-R0
HDC2B6-[16-35/0.1]-P[2.2-3/0.01]-B[2-9/1]-R[0.2-1.9/0.1]
HDC2B6-LC[13-15.9/0.1]-P[2.2-3/0.01]-B[2-9/1]-R0
HDC2B6-LC[13-15.9/0.1]-P[2.2-3/0.01]-B[2-9/1]-R[0.2-1.9/0.1]
HDC2B6-LC[17-19.9/0.1]-P[2.2-3/0.01]-B[2-9/1]-R0
HDC2B6-LC[17-19.9/0.1]-P[2.2-3/0.01]-B[2-9/1]-R[0.2-1.9/0.1]
HDC2B6-LC[20.1-21.9/0.1]-P[2.2-3/0.01]-B[2-9/1]-R0
HDC2B6-LC[20.1-21.9/0.1]-P[2.2-3/0.01]-B[2-9/1]-R[0.2-1.9/0.1]
HDC2B6-LC[22.1-24.9/0.1]-P[2.2-3/0.01]-B[2-9/1]-R0
HDC2B6-LC[22.1-24.9/0.1]-P[2.2-3/0.01]-B[2-9/1]-R[0.2-1.9/0.1]
HDC2B8-[16-35/0.1]-P[2.5-4/0.01]-B[2-12/1]-R0
HDC2B8-[16-35/0.1]-P[2.5-4/0.01]-B[2-12/1]-R[0.2-2.7/0.1]
HDC2B8-LC[13-15.9/0.1]-P[2.5-4/0.01]-B[2-12/1]-R0
HDC2B8-LC[13-15.9/0.1]-P[2.5-4/0.01]-B[2-12/1]-R[0.2-2.7/0.1]
HDC2B8-LC[17-19.9/0.1]-P[2.5-4/0.01]-B[2-12/1]-R0
HDC2B8-LC[17-19.9/0.1]-P[2.5-4/0.01]-B[2-12/1]-R[0.2-2.7/0.1]
HDC2B8-LC[20.1-21.9/0.1]-P[2.5-4/0.01]-B[2-12/1]-R0
HDC2B8-LC[20.1-21.9/0.1]-P[2.5-4/0.01]-B[2-12/1]-R[0.2-2.7/0.1]
HDC2B8-LC[22.1-24.9/0.1]-P[2.5-4/0.01]-B[2-12/1]-R0
HDC2B8-LC[22.1-24.9/0.1]-P[2.5-4/0.01]-B[2-12/1]-R[0.2-2.7/0.1]
HDC2B10-[16-35/0.1]-P[3-5/0.01]-B[2-15/1]-R0
HDC2B10-[16-35/0.1]-P[3-5/0.01]-B[2-15/1]-R[0.2-3.5/0.1]
HDC2B10-LC[13-15.9/0.1]-P[3-5/0.01]-B[2-15/1]-R0
HDC2B10-LC[13-15.9/0.1]-P[3-5/0.01]-B[2-15/1]-R[0.2-3.5/0.1]
HDC2B10-LC[17-19.9/0.1]-P[3-5/0.01]-B[2-15/1]-R0
HDC2B10-LC[17-19.9/0.1]-P[3-5/0.01]-B[2-15/1]-R[0.2-3.5/0.1]
HDC2B10-LC[20.1-21.9/0.1]-P[3-5/0.01]-B[2-15/1]-R0
HDC2B10-LC[20.1-21.9/0.1]-P[3-5/0.01]-B[2-15/1]-R[0.2-3.5/0.1]
HDC2B10-LC[22.1-24.9/0.1]-P[3-5/0.01]-B[2-15/1]-R0
HDC2B10-LC[22.1-24.9/0.1]-P[3-5/0.01]-B[2-15/1]-R[0.2-3.5/0.1]
HDC2B13-[16-35/0.1]-P[4-6.5/0.01]-B[1-19/1]-R0
HDC2B13-[16-35/0.1]-P[4-6.5/0.01]-B[1-19/1]-R[0.2-4.5/0.1]
HDC2B13-LC[13-15.9/0.1]-P[4-6.5/0.01]-B[1-19/1]-R0
HDC2B13-LC[13-15.9/0.1]-P[4-6.5/0.01]-B[1-19/1]-R[0.2-4.5/0.1]
HDC2B13-LC[17-19.9/0.1]-P[4-6.5/0.01]-B[1-19/1]-R0
HDC2B13-LC[17-19.9/0.1]-P[4-6.5/0.01]-B[1-19/1]-R[0.2-4.5/0.1]
HDC2B13-LC[20.1-21.9/0.1]-P[4-6.5/0.01]-B[1-19/1]-R0
HDC2B13-LC[20.1-21.9/0.1]-P[4-6.5/0.01]-B[1-19/1]-R[0.2-4.5/0.1]
HDC2B13-LC[22.1-24.9/0.1]-P[4-6.5/0.01]-B[1-19/1]-R0
HDC2B13-LC[22.1-24.9/0.1]-P[4-6.5/0.01]-B[1-19/1]-R[0.2-4.5/0.1]
HDC2B16-[16-35/0.1]-P[5-8/0.01]-B[2-19/1]-R0
HDC2B16-[16-35/0.1]-P[5-8/0.01]-B[2-19/1]-R[0.2-5.5/0.1]
HDC2B16-LC[13-15.9/0.1]-P[5-8/0.01]-B[2-19/1]-R0
HDC2B16-LC[13-15.9/0.1]-P[5-8/0.01]-B[2-19/1]-R[0.2-5.5/0.1]
HDC2B16-LC[17-19.9/0.1]-P[5-8/0.01]-B[2-19/1]-R0
HDC2B16-LC[17-19.9/0.1]-P[5-8/0.01]-B[2-19/1]-R[0.2-5.5/0.1]
HDC2B16-LC[20.1-21.9/0.1]-P[5-8/0.01]-B[2-19/1]-R0
HDC2B16-LC[20.1-21.9/0.1]-P[5-8/0.01]-B[2-19/1]-R[0.2-5.5/0.1]
HDC2B16-LC[22.1-24.9/0.1]-P[5-8/0.01]-B[2-19/1]-R0
HDC2B16-LC[22.1-24.9/0.1]-P[5-8/0.01]-B[2-19/1]-R[0.2-5.5/0.1]
HDC2B20-[16-35/0.1]-P[8-10/0.01]-B[2-19/1]-R0
HDC2B20-[16-35/0.1]-P[8-10/0.01]-B[2-19/1]-R[0.2-6/0.1]
HDC2B20-LC[13-15.9/0.1]-P[8-10/0.01]-B[2-19/1]-R0
HDC2B20-LC[13-15.9/0.1]-P[8-10/0.01]-B[2-19/1]-R[0.2-6/0.1]
HDC2B20-LC[17-19.9/0.1]-P[8-10/0.01]-B[2-19/1]-R0
HDC2B20-LC[17-19.9/0.1]-P[8-10/0.01]-B[2-19/1]-R[0.2-6/0.1]
HDC2B20-LC[20.1-21.9/0.1]-P[8-10/0.01]-B[2-19/1]-R0
HDC2B20-LC[20.1-21.9/0.1]-P[8-10/0.01]-B[2-19/1]-R[0.2-6/0.1]
HDC2B20-LC[22.1-24.9/0.1]-P[8-10/0.01]-B[2-19/1]-R0
HDC2B20-LC[22.1-24.9/0.1]-P[8-10/0.01]-B[2-19/1]-R[0.2-6/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Material Inner shape D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip diameter)
(mm)
R (Tip R)
(mm)
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle62 ~ 916 ~ 35-2.2 ~ 30
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle62 ~ 916 ~ 35-2.2 ~ 30.2 ~ 1.9
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle62 ~ 9-13 ~ 15.92.2 ~ 30
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle62 ~ 9-13 ~ 15.92.2 ~ 30.2 ~ 1.9
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle62 ~ 9-17 ~ 19.92.2 ~ 30
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle62 ~ 9-17 ~ 19.92.2 ~ 30.2 ~ 1.9
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle62 ~ 9-20.1 ~ 21.92.2 ~ 30
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle62 ~ 9-20.1 ~ 21.92.2 ~ 30.2 ~ 1.9
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle62 ~ 9-22.1 ~ 24.92.2 ~ 30
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle62 ~ 9-22.1 ~ 24.92.2 ~ 30.2 ~ 1.9
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle82 ~ 1216 ~ 35-2.5 ~ 40
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle82 ~ 1216 ~ 35-2.5 ~ 40.2 ~ 2.7
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle82 ~ 12-13 ~ 15.92.5 ~ 40
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle82 ~ 12-13 ~ 15.92.5 ~ 40.2 ~ 2.7
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle82 ~ 12-17 ~ 19.92.5 ~ 40
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle82 ~ 12-17 ~ 19.92.5 ~ 40.2 ~ 2.7
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle82 ~ 12-20.1 ~ 21.92.5 ~ 40
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle82 ~ 12-20.1 ~ 21.92.5 ~ 40.2 ~ 2.7
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle82 ~ 12-22.1 ~ 24.92.5 ~ 40
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle82 ~ 12-22.1 ~ 24.92.5 ~ 40.2 ~ 2.7
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle102 ~ 1516 ~ 35-3 ~ 50
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle102 ~ 1516 ~ 35-3 ~ 50.2 ~ 3.5
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle102 ~ 15-13 ~ 15.93 ~ 50
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle102 ~ 15-13 ~ 15.93 ~ 50.2 ~ 3.5
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle102 ~ 15-17 ~ 19.93 ~ 50
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle102 ~ 15-17 ~ 19.93 ~ 50.2 ~ 3.5
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle102 ~ 15-20.1 ~ 21.93 ~ 50
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle102 ~ 15-20.1 ~ 21.93 ~ 50.2 ~ 3.5
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle102 ~ 15-22.1 ~ 24.93 ~ 50
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle102 ~ 15-22.1 ~ 24.93 ~ 50.2 ~ 3.5
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle131 ~ 1916 ~ 35-4 ~ 6.50
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle131 ~ 1916 ~ 35-4 ~ 6.50.2 ~ 4.5
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle131 ~ 19-13 ~ 15.94 ~ 6.50
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle131 ~ 19-13 ~ 15.94 ~ 6.50.2 ~ 4.5
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle131 ~ 19-17 ~ 19.94 ~ 6.50
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle131 ~ 19-17 ~ 19.94 ~ 6.50.2 ~ 4.5
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle131 ~ 19-20.1 ~ 21.94 ~ 6.50
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle131 ~ 19-20.1 ~ 21.94 ~ 6.50.2 ~ 4.5
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle131 ~ 19-22.1 ~ 24.94 ~ 6.50
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle131 ~ 19-22.1 ~ 24.94 ~ 6.50.2 ~ 4.5
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle162 ~ 1916 ~ 35-5 ~ 80
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle162 ~ 1916 ~ 35-5 ~ 80.2 ~ 5.5
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle162 ~ 19-13 ~ 15.95 ~ 80
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle162 ~ 19-13 ~ 15.95 ~ 80.2 ~ 5.5
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle162 ~ 19-17 ~ 19.95 ~ 80
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle162 ~ 19-17 ~ 19.95 ~ 80.2 ~ 5.5
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle162 ~ 19-20.1 ~ 21.95 ~ 80
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle162 ~ 19-20.1 ~ 21.95 ~ 80.2 ~ 5.5
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle162 ~ 19-22.1 ~ 24.95 ~ 80
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle162 ~ 19-22.1 ~ 24.95 ~ 80.2 ~ 5.5
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle202 ~ 1916 ~ 35-8 ~ 100
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle202 ~ 1916 ~ 35-8 ~ 100.2 ~ 6
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle202 ~ 19-13 ~ 15.98 ~ 100
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle202 ~ 19-13 ~ 15.98 ~ 100.2 ~ 6
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle202 ~ 19-17 ~ 19.98 ~ 100
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle202 ~ 19-17 ~ 19.98 ~ 100.2 ~ 6
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle202 ~ 19-20.1 ~ 21.98 ~ 100
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle202 ~ 19-20.1 ~ 21.98 ~ 100.2 ~ 6
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle202 ~ 19-22.1 ~ 24.98 ~ 100
1 Piece(s)

10 Days or more

10Headed typeSKD11 EquivalentWith relief angle202 ~ 19-22.1 ~ 24.98 ~ 100.2 ~ 6

Loading...

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.