(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Burring Punches -Normal, Lapping-

Burring Punches  -Normal, Lapping-

•Tip shape: Burring punches
•With/without jector: W/O
•Material: SKD11 Equivalent
•Shank Diameter Tolerance: m5

  • FLANGE
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
L-SPMBL3-[45-80/0.1]-P[1.5-2.99/0.001]-R[2,​3]
L-SPMBL4-[45-80/0.1]-P[2-3.99/0.001]-R[2,​3,​4]
L-SPMBL5-[45-80/0.1]-P[2-4.99/0.001]-R[2,​3,​4]
L-SPMBL6-[45-80/0.1]-P[2.5-5.99/0.001]-R[2,​3,​4]
L-SPMBL8-[50-80/0.1]-P[3-6.99/0.001]-R[3,​4]
L-SPMBL10-[45-90/0.1]-P[3-9.99/0.001]-R[4,​5,​6]
L-SPMBL13-[50-90/0.1]-P[6-11.99/0.001]-R[5,​6]
L-SPMBS3-[40-80/0.1]-P[1.5-2.99/0.001]-R[2,​3]
L-SPMBS4-[40-80/0.1]-P[2-3.99/0.001]-R[2,​3,​4]
L-SPMBS5-[40-80/0.1]-P[2-4.99/0.001]-R[2,​3,​4]
L-SPMBS6-[40-80/0.1]-P[2.5-5.99/0.001]-R[2,​3,​4]
L-SPMBS8-[45-80/0.1]-P[3-6.99/0.001]-R[3,​4]
L-SPMBS10-[45-90/0.1]-P[3-9.99/0.001]-R[4,​5,​6]
L-SPMBS13-[45-90/0.1]-P[6-11.99/0.001]-R[5,​6]
SPMBL3-[45-80/0.1]-P[1.5-2.99/0.01]-R[2,​3]
SPMBL4-[45-80/0.1]-P[2-3.99/0.01]-R[2,​3,​4]
SPMBL5-[45-80/0.1]-P[2-4.99/0.01]-R[2,​3,​4]
SPMBL6-[45-80/0.1]-P[2.5-5.99/0.01]-R[2,​3,​4]
SPMBL8-[50-80/0.1]-P[3-6.99/0.01]-R[3,​4]
SPMBL10-[45-90/0.1]-P[3-9.99/0.01]-R[4,​5,​6]
SPMBL13-[45-90/0.1]-P[6-11.99/0.01]-R[5,​6]
SPMBS3-[40-80/0.1]-P[1.5-2.99/0.01]-R[2,​3]
SPMBS4-[40-80/0.1]-P[2-3.99/0.01]-R[2,​3,​4]
SPMBS5-[40-80/0.1]-P[2-4.99/0.01]-R[2,​3,​4]
SPMBS6-[40-80/0.1]-P[2.5-5.99/0.01]-R[2,​3,​4]
SPMBS8-[45-80/0.1]-P[3-6.99/0.01]-R[3,​4]
SPMBS10-[45-90/0.1]-P[3-9.99/0.01]-R[4,​5,​6]
SPMBS13-[45-90/0.1]-P[6-11.99/0.01]-R[5,​6]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface treatment L (Length)
(mm)
B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
R (Tip R)
(mm)
1 Piece(s)

10 Days or more

10Lapping45 ~ 80L31.5 ~ 2.992 ~ 3
1 Piece(s)

10 Days or more

10Lapping45 ~ 80L42 ~ 3.992 ~ 4
1 Piece(s)

10 Days or more

10Lapping45 ~ 80L52 ~ 4.992 ~ 4
1 Piece(s)

10 Days or more

10Lapping45 ~ 80L62.5 ~ 5.992 ~ 4
1 Piece(s)

10 Days or more

10Lapping50 ~ 80L83 ~ 6.993 ~ 4
1 Piece(s)

10 Days or more

10Lapping45 ~ 90L103 ~ 9.994 ~ 6
1 Piece(s)

10 Days or more

10Lapping50 ~ 90L136 ~ 11.995 ~ 6
1 Piece(s)

10 Days or more

10Lapping40 ~ 80S31.5 ~ 2.992 ~ 3
1 Piece(s)

10 Days or more

10Lapping40 ~ 80S42 ~ 3.992 ~ 4
1 Piece(s)

10 Days or more

10Lapping40 ~ 80S52 ~ 4.992 ~ 4
1 Piece(s)

10 Days or more

10Lapping40 ~ 80S62.5 ~ 5.992 ~ 4
1 Piece(s)

10 Days or more

10Lapping45 ~ 80S83 ~ 6.993 ~ 4
1 Piece(s)

10 Days or more

10Lapping45 ~ 90S103 ~ 9.994 ~ 6
1 Piece(s)

10 Days or more

10Lapping45 ~ 90S136 ~ 11.995 ~ 6
1 Piece(s)

8 Days or more

10None45 ~ 80L31.5 ~ 2.992 ~ 3
1 Piece(s)

8 Days or more

10None45 ~ 80L42 ~ 3.992 ~ 4
1 Piece(s)

8 Days or more

10None45 ~ 80L52 ~ 4.992 ~ 4
1 Piece(s)

8 Days or more

10None45 ~ 80L62.5 ~ 5.992 ~ 4
1 Piece(s)

8 Days or more

10None50 ~ 80L83 ~ 6.993 ~ 4
1 Piece(s)

10 Days or more

10None45 ~ 90L103 ~ 9.994 ~ 6
1 Piece(s)

10 Days or more

10None45 ~ 90L136 ~ 11.995 ~ 6
1 Piece(s)

8 Days or more

10None40 ~ 80S31.5 ~ 2.992 ~ 3
1 Piece(s)

8 Days or more

10None40 ~ 80S42 ~ 3.992 ~ 4
1 Piece(s)

8 Days or more

10None40 ~ 80S52 ~ 4.992 ~ 4
1 Piece(s)

8 Days or more

10None40 ~ 80S62.5 ~ 5.992 ~ 4
1 Piece(s)

8 Days or more

10None45 ~ 80S83 ~ 6.993 ~ 4
1 Piece(s)

10 Days or more

10None45 ~ 90S103 ~ 9.994 ~ 6
1 Piece(s)

10 Days or more

10None45 ~ 90S136 ~ 11.995 ~ 6

Loading...

  1. 1
 

Basic Information

Tip shape Burring punches With/without jector W/O Material SKD11 Equivalent
Shank diameter tolerance m5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.