(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Button Dies -Straight Type-

Carbide Button Dies  -Straight Type-

Move the mouse over the image to zoom

•Shape: Straight
•Inner Shape: Regular
•Material: Carbide V40 (HIP)

  • PRESS-FIT
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-WSD3-[13,​16,​20,​22,​25]-P[0.5-1/0.01]
A-WSD3-[13,​16,​20,​22,​25]-PC[1.01-1.2/0.01]
A-WSD3-LC[8-12.9/0.1]-P[0.5-1/0.01]
A-WSD3-LC[8-12.9/0.1]-PC[1.01-1.2/0.01]
A-WSD3-LC[13.1-15.9/0.1]-P[0.5-1/0.01]
A-WSD3-LC[13.1-15.9/0.1]-PC[1.01-1.2/0.01]
A-WSD3-LC[16.1-19.9/0.1]-P[0.5-1/0.01]
A-WSD3-LC[16.1-19.9/0.1]-PC[1.01-1.2/0.01]
A-WSD3-LC[20.1-21.9/0.1]-P[0.5-1/0.01]
A-WSD3-LC[20.1-21.9/0.1]-PC[1.01-1.2/0.01]
A-WSD3-LC[22.1-24.9/0.1]-P[0.5-1/0.01]
A-WSD3-LC[22.1-24.9/0.1]-PC[1.01-1.2/0.01]
A-WSD4-[13,​16,​20,​22,​25]-P[0.5-1.5/0.01]
A-WSD4-[13,​16,​20,​22,​25]-PC[1.51-1.7/0.01]
A-WSD4-LC[8-12.9/0.1]-P[0.5-1.5/0.01]
A-WSD4-LC[8-12.9/0.1]-PC[1.51-1.7/0.01]
A-WSD4-LC[13.1-15.9/0.1]-P[0.5-1.5/0.01]
A-WSD4-LC[13.1-15.9/0.1]-PC[1.51-1.7/0.01]
A-WSD4-LC[16.1-19.9/0.1]-P[0.5-1.5/0.01]
A-WSD4-LC[16.1-19.9/0.1]-PC[1.51-1.7/0.01]
A-WSD4-LC[20.1-21.9/0.1]-P[0.5-1.5/0.01]
A-WSD4-LC[20.1-21.9/0.1]-PC[1.51-1.7/0.01]
A-WSD4-LC[22.1-24.9/0.1]-P[0.5-1.5/0.01]
A-WSD4-LC[22.1-24.9/0.1]-PC[1.51-1.7/0.01]
A-WSD5-[13,​16,​20,​22,​25]-P[0.5-2.5/0.01]
A-WSD5-[13,​16,​20,​22,​25]-PC[2.51-2.7/0.01]
A-WSD5-LC[8-12.9/0.1]-P[0.5-2.5/0.01]
A-WSD5-LC[8-12.9/0.1]-PC[2.51-2.7/0.01]
A-WSD5-LC[13.1-15.9/0.1]-P[0.5-2.5/0.01]
A-WSD5-LC[13.1-15.9/0.1]-PC[2.51-2.7/0.01]
A-WSD5-LC[16.1-19.9/0.1]-P[0.5-2.5/0.01]
A-WSD5-LC[16.1-19.9/0.1]-PC[2.51-2.7/0.01]
A-WSD5-LC[20.1-21.9/0.1]-P[0.5-2.5/0.01]
A-WSD5-LC[20.1-21.9/0.1]-PC[2.51-2.7/0.01]
A-WSD5-LC[22.1-24.9/0.1]-P[0.5-2.5/0.01]
A-WSD5-LC[22.1-24.9/0.1]-PC[2.51-2.7/0.01]
A-WSD6-[13,​16,​20,​22,​25]-P[1-3/0.01]
A-WSD6-[13,​16,​20,​22,​25]-PC[3.01-3.2/0.01]
A-WSD6-LC[8-12.9/0.1]-P[1-3/0.01]
A-WSD6-LC[8-12.9/0.1]-PC[3.01-3.2/0.01]
A-WSD6-LC[13.1-15.9/0.1]-P[1-3/0.01]
A-WSD6-LC[13.1-15.9/0.1]-PC[3.01-3.2/0.01]
A-WSD6-LC[16.1-19.9/0.1]-P[1-3/0.01]
A-WSD6-LC[16.1-19.9/0.1]-PC[3.01-3.2/0.01]
A-WSD6-LC[20.1-21.9/0.1]-P[1-3/0.01]
A-WSD6-LC[20.1-21.9/0.1]-PC[3.01-3.2/0.01]
A-WSD6-LC[22.1-24.9/0.1]-P[1-3/0.01]
A-WSD6-LC[22.1-24.9/0.1]-PC[3.01-3.2/0.01]
A-WSD8-[13,​16,​20,​22,​25,​30,​35]-P[1-4/0.01]
A-WSD8-[13,​16,​20,​22,​25,​30,​35]-PC[4.01-4.2/0.01]
A-WSD8-LC[8-12.9/0.1]-P[1-4/0.01]
A-WSD8-LC[8-12.9/0.1]-PC[4.01-4.2/0.01]
A-WSD8-LC[13.1-15.9/0.1]-P[1-4/0.01]
A-WSD8-LC[13.1-15.9/0.1]-PC[4.01-4.2/0.01]
A-WSD8-LC[16.1-19.9/0.1]-P[1-4/0.01]
A-WSD8-LC[16.1-19.9/0.1]-PC[4.01-4.2/0.01]
A-WSD8-LC[20.1-21.9/0.1]-P[1-4/0.01]
A-WSD8-LC[20.1-21.9/0.1]-PC[4.01-4.2/0.01]
A-WSD8-LC[22.1-24.9/0.1]-P[1-4/0.01]
A-WSD8-LC[22.1-24.9/0.1]-PC[4.01-4.2/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Shank diameter tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

9 Days or more

10A+0.005/0313 ~ 25-0.5 ~ 1---
1 Piece(s)

9 Days or more

10A+0.005/0313 ~ 25--1.01 ~ 1.2--
1 Piece(s)

9 Days or more

10A+0.005/03-8 ~ 12.90.5 ~ 1---
1 Piece(s)

9 Days or more

10A+0.005/03-8 ~ 12.9-1.01 ~ 1.2--
1 Piece(s)

9 Days or more

10A+0.005/03-13.1 ~ 15.90.5 ~ 1---
1 Piece(s)

9 Days or more

10A+0.005/03-13.1 ~ 15.9-1.01 ~ 1.2--
1 Piece(s)

9 Days or more

10A+0.005/03-16.1 ~ 19.90.5 ~ 1---
1 Piece(s)

9 Days or more

10A+0.005/03-16.1 ~ 19.9-1.01 ~ 1.2--
1 Piece(s)

9 Days or more

10A+0.005/03-20.1 ~ 21.90.5 ~ 1---
1 Piece(s)

9 Days or more

10A+0.005/03-20.1 ~ 21.9-1.01 ~ 1.2--
1 Piece(s)

9 Days or more

10A+0.005/03-22.1 ~ 24.90.5 ~ 1---
1 Piece(s)

9 Days or more

10A+0.005/03-22.1 ~ 24.9-1.01 ~ 1.2--
1 Piece(s)

9 Days or more

10A+0.005/0413 ~ 25-0.5 ~ 1.5---
1 Piece(s)

9 Days or more

10A+0.005/0413 ~ 25--1.51 ~ 1.7--
1 Piece(s)

9 Days or more

10A+0.005/04-8 ~ 12.90.5 ~ 1.5---
1 Piece(s)

9 Days or more

10A+0.005/04-8 ~ 12.9-1.51 ~ 1.7--
1 Piece(s)

9 Days or more

10A+0.005/04-13.1 ~ 15.90.5 ~ 1.5---
1 Piece(s)

9 Days or more

10A+0.005/04-13.1 ~ 15.9-1.51 ~ 1.7--
1 Piece(s)

9 Days or more

10A+0.005/04-16.1 ~ 19.90.5 ~ 1.5---
1 Piece(s)

9 Days or more

10A+0.005/04-16.1 ~ 19.9-1.51 ~ 1.7--
1 Piece(s)

9 Days or more

10A+0.005/04-20.1 ~ 21.90.5 ~ 1.5---
1 Piece(s)

9 Days or more

10A+0.005/04-20.1 ~ 21.9-1.51 ~ 1.7--
1 Piece(s)

9 Days or more

10A+0.005/04-22.1 ~ 24.90.5 ~ 1.5---
1 Piece(s)

9 Days or more

10A+0.005/04-22.1 ~ 24.9-1.51 ~ 1.7--
1 Piece(s)

9 Days or more

10A+0.005/0513 ~ 25-0.5 ~ 2.5---
1 Piece(s)

9 Days or more

10A+0.005/0513 ~ 25--2.51 ~ 2.7--
1 Piece(s)

9 Days or more

10A+0.005/05-8 ~ 12.90.5 ~ 2.5---
1 Piece(s)

9 Days or more

10A+0.005/05-8 ~ 12.9-2.51 ~ 2.7--
1 Piece(s)

9 Days or more

10A+0.005/05-13.1 ~ 15.90.5 ~ 2.5---
1 Piece(s)

9 Days or more

10A+0.005/05-13.1 ~ 15.9-2.51 ~ 2.7--
1 Piece(s)

9 Days or more

10A+0.005/05-16.1 ~ 19.90.5 ~ 2.5---
1 Piece(s)

9 Days or more

10A+0.005/05-16.1 ~ 19.9-2.51 ~ 2.7--
1 Piece(s)

9 Days or more

10A+0.005/05-20.1 ~ 21.90.5 ~ 2.5---
1 Piece(s)

9 Days or more

10A+0.005/05-20.1 ~ 21.9-2.51 ~ 2.7--
1 Piece(s)

9 Days or more

10A+0.005/05-22.1 ~ 24.90.5 ~ 2.5---
1 Piece(s)

9 Days or more

10A+0.005/05-22.1 ~ 24.9-2.51 ~ 2.7--
1 Piece(s)

9 Days or more

10A+0.005/0613 ~ 25-1 ~ 3---
1 Piece(s)

9 Days or more

10A+0.005/0613 ~ 25--3.01 ~ 3.2--
1 Piece(s)

9 Days or more

10A+0.005/06-8 ~ 12.91 ~ 3---
1 Piece(s)

9 Days or more

10A+0.005/06-8 ~ 12.9-3.01 ~ 3.2--
1 Piece(s)

9 Days or more

10A+0.005/06-13.1 ~ 15.91 ~ 3---
1 Piece(s)

9 Days or more

10A+0.005/06-13.1 ~ 15.9-3.01 ~ 3.2--
1 Piece(s)

9 Days or more

10A+0.005/06-16.1 ~ 19.91 ~ 3---
1 Piece(s)

9 Days or more

10A+0.005/06-16.1 ~ 19.9-3.01 ~ 3.2--
1 Piece(s)

9 Days or more

10A+0.005/06-20.1 ~ 21.91 ~ 3---
1 Piece(s)

9 Days or more

10A+0.005/06-20.1 ~ 21.9-3.01 ~ 3.2--
1 Piece(s)

9 Days or more

10A+0.005/06-22.1 ~ 24.91 ~ 3---
1 Piece(s)

9 Days or more

10A+0.005/06-22.1 ~ 24.9-3.01 ~ 3.2--
1 Piece(s)

9 Days or more

10A+0.005/0813 ~ 35-1 ~ 4---
1 Piece(s)

9 Days or more

10A+0.005/0813 ~ 35--4.01 ~ 4.2--
1 Piece(s)

9 Days or more

10A+0.005/08-8 ~ 12.91 ~ 4---
1 Piece(s)

9 Days or more

10A+0.005/08-8 ~ 12.9-4.01 ~ 4.2--
1 Piece(s)

9 Days or more

10A+0.005/08-13.1 ~ 15.91 ~ 4---
1 Piece(s)

9 Days or more

10A+0.005/08-13.1 ~ 15.9-4.01 ~ 4.2--
1 Piece(s)

9 Days or more

10A+0.005/08-16.1 ~ 19.91 ~ 4---
1 Piece(s)

9 Days or more

10A+0.005/08-16.1 ~ 19.9-4.01 ~ 4.2--
1 Piece(s)

9 Days or more

10A+0.005/08-20.1 ~ 21.91 ~ 4---
1 Piece(s)

9 Days or more

10A+0.005/08-20.1 ~ 21.9-4.01 ~ 4.2--
1 Piece(s)

9 Days or more

10A+0.005/08-22.1 ~ 24.91 ~ 4---
1 Piece(s)

9 Days or more

10A+0.005/08-22.1 ~ 24.9-4.01 ~ 4.2--

Loading...

 

Basic Information

Shape Straight Inside shape Regular Material Carbide V40 (HIP)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.