(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Shoulder Quill Punches Normal, Lapping, TiCN Coating (Part Numbers)

Carbide Shoulder Quill Punches Normal, Lapping, TiCN Coating

Click this image to zoom it.

Move the mouse over the image to zoom

  • Carbide Shoulder Quill Punches Normal, Lapping, TiCN Coating
  • Carbide Shoulder Quill Punches Normal, Lapping, TiCN Coating
  • Carbide Shoulder Quill Punches Normal, Lapping, TiCN Coating

•Tip Shape: One-step
•Tip shape: A
•Shank Mounting Part Shape: Standard

  • FLANGE
  • CARBIDE
  • TiCN

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-WPAL1.0-[20,​25,​30,​35,​40]-P[0.25-0.99/0.001]
A-WPAL1.0-LC[20,​25,​30,​35]-P[0.25-0.99/0.001]
A-WPAL1.0-LC[20.1-34.9/0.1]-P[0.25-0.99/0.001]
A-WPAL1.0-LC[35.1-39.9/0.1]-P[0.25-0.99/0.001]
A-WPAL1.0-LCT[20,​25,​30,​35]-P[0.25-0.99/0.001]
A-WPAL1.0-LCT[20.1-24.9/0.1]-P[0.25-0.99/0.001]
A-WPAL1.0-LCT[25.1-29.9/0.1]-P[0.25-0.99/0.001]
A-WPAL1.0-LCT[30.1-34.9/0.1]-P[0.25-0.99/0.001]
A-WPAL1.0-LCT[35.1-39.9/0.1]-P[0.25-0.99/0.001]
A-WPAL1.0-LMT[20,​25,​30,​35]-P[0.25-0.99/0.001]
A-WPAL1.0-LMT[20.1-24.9/0.1]-P[0.25-0.99/0.001]
A-WPAL1.0-LMT[25.1-29.9/0.1]-P[0.25-0.99/0.001]
A-WPAL1.0-LMT[30.1-34.9/0.1]-P[0.25-0.99/0.001]
A-WPAL1.0-LMT[35.1-39.9/0.1]-P[0.25-0.99/0.001]
A-WPAL1.1-[20,​25,​30,​35,​40]-P[0.25-1.09/0.001]
A-WPAL1.1-LC[20,​25,​30,​35]-P[0.25-1.09/0.001]
A-WPAL1.1-LC[20.1-24.9/0.1]-P[0.25-1.09/0.001]
A-WPAL1.1-LC[25.1-29.9/0.1]-P[0.25-1.09/0.001]
A-WPAL1.1-LC[30.1-34.9/0.1]-P[0.25-1.09/0.001]
A-WPAL1.1-LC[35.1-39.9/0.1]-P[0.25-1.09/0.001]
A-WPAL1.1-LCT[20,​25,​30,​35]-P[0.25-1.09/0.001]
A-WPAL1.1-LCT[20.1-24.9/0.1]-P[0.25-1.09/0.001]
A-WPAL1.1-LCT[25.1-29.9/0.1]-P[0.25-1.09/0.001]
A-WPAL1.1-LCT[30.1-34.9/0.1]-P[0.25-1.09/0.001]
A-WPAL1.1-LCT[35.1-39.9/0.1]-P[0.25-1.09/0.001]
A-WPAL1.1-LMT[20,​25,​30,​35]-P[0.25-1.09/0.001]
A-WPAL1.1-LMT[20.1-24.9/0.1]-P[0.25-1.09/0.001]
A-WPAL1.1-LMT[25.1-29.9/0.1]-P[0.25-1.09/0.001]
A-WPAL1.1-LMT[30.1-34.9/0.1]-P[0.25-1.09/0.001]
A-WPAL1.1-LMT[35.1-39.9/0.1]-P[0.25-1.09/0.001]
A-WPAL1.2-[20,​25,​30,​35,​40]-P[0.25-1.19/0.001]
A-WPAL1.2-LC[20,​25,​30,​35]-P[0.25-1.19/0.001]
A-WPAL1.2-LC[20.1-24.9/0.1]-P[0.25-1.19/0.001]
A-WPAL1.2-LC[25.1-29.9/0.1]-P[0.25-1.19/0.001]
A-WPAL1.2-LC[30.1-34.9/0.1]-P[0.25-1.19/0.001]
A-WPAL1.2-LC[35.1-39.9/0.1]-P[0.25-1.19/0.001]
A-WPAL1.2-LCT[20,​25,​30,​35]-P[0.25-1.19/0.001]
A-WPAL1.2-LCT[20.1-24.9/0.1]-P[0.25-1.19/0.001]
A-WPAL1.2-LCT[25.1-29.9/0.1]-P[0.25-1.19/0.001]
A-WPAL1.2-LCT[30.1-34.9/0.1]-P[0.25-1.19/0.001]
A-WPAL1.2-LCT[35.1-39.9/0.1]-P[0.25-1.19/0.001]
A-WPAL1.2-LMT[20,​25,​30,​35]-P[0.25-1.19/0.001]
A-WPAL1.2-LMT[20.1-24.9/0.1]-P[0.25-1.19/0.001]
A-WPAL1.2-LMT[25.1-29.9/0.1]-P[0.25-1.19/0.001]
A-WPAL1.2-LMT[30.1-34.9/0.1]-P[0.25-1.19/0.001]
A-WPAL1.2-LMT[35.1-39.9/0.1]-P[0.25-1.19/0.001]
A-WPAL1.3-[20,​25,​30,​35,​40]-P[0.25-1.29/0.001]
A-WPAL1.3-LC[20,​25,​30,​35]-P[0.25-1.29/0.001]
A-WPAL1.3-LC[20.1-24.9/0.1]-P[0.25-1.29/0.001]
A-WPAL1.3-LC[25.1-29.9/0.1]-P[0.25-1.29/0.001]
A-WPAL1.3-LC[30.1-34.9/0.1]-P[0.25-1.29/0.001]
A-WPAL1.3-LC[35.1-39.9/0.1]-P[0.25-1.29/0.001]
A-WPAL1.3-LCT[20,​25,​30,​35]-P[0.25-1.29/0.001]
A-WPAL1.3-LCT[20.1-24.9/0.1]-P[0.25-1.29/0.001]
A-WPAL1.3-LCT[25.1-29.9/0.1]-P[0.25-1.29/0.001]
A-WPAL1.3-LCT[30.1-34.9/0.1]-P[0.25-1.29/0.001]
A-WPAL1.3-LCT[35.1-39.9/0.1]-P[0.25-1.29/0.001]
A-WPAL1.3-LMT[20,​25,​30,​35]-P[0.25-1.29/0.001]
A-WPAL1.3-LMT[20.1-24.9/0.1]-P[0.25-1.29/0.001]
A-WPAL1.3-LMT[25.1-29.9/0.1]-P[0.25-1.29/0.001]
A-WPAL1.3-LMT[30.1-34.9/0.1]-P[0.25-1.29/0.001]
A-WPAL1.3-LMT[35.1-39.9/0.1]-P[0.25-1.29/0.001]
A-WPAL1.4-[20,​25,​30,​35,​40]-P[0.25-1.39/0.001]
A-WPAL1.4-LC[20,​25,​30,​35]-P[0.25-1.39/0.001]
A-WPAL1.4-LC[20.1-24.9/0.1]-P[0.25-1.39/0.001]
A-WPAL1.4-LC[25.1-29.9/0.1]-P[0.25-1.39/0.001]
A-WPAL1.4-LC[30.1-34.9/0.1]-P[0.25-1.39/0.001]
A-WPAL1.4-LC[35.1-39.9/0.1]-P[0.25-1.39/0.001]
A-WPAL1.4-LCT[20,​25,​30,​35]-P[0.25-1.39/0.001]
A-WPAL1.4-LCT[20.1-24.9/0.1]-P[0.25-1.39/0.001]
A-WPAL1.4-LCT[25.1-29.9/0.1]-P[0.25-1.39/0.001]
A-WPAL1.4-LCT[30.1-34.9/0.1]-P[0.25-1.39/0.001]
A-WPAL1.4-LCT[35.1-39.9/0.1]-P[0.25-1.39/0.001]
A-WPAL1.4-LMT[20,​25,​30,​35]-P[0.25-1.39/0.001]
A-WPAL1.4-LMT[20.1-24.9/0.1]-P[0.25-1.39/0.001]
A-WPAL1.4-LMT[25.1-29.9/0.1]-P[0.25-1.39/0.001]
A-WPAL1.4-LMT[30.1-34.9/0.1]-P[0.25-1.39/0.001]
A-WPAL1.4-LMT[35.1-39.9/0.1]-P[0.25-1.39/0.001]
A-WPAL1.5-[20,​25,​30,​35,​40]-P[0.25-1.49/0.001]
A-WPAL1.5-LC[20,​25,​30,​35]-P[0.25-1.49/0.001]
A-WPAL1.5-LC[20.1-24.9/0.1]-P[0.25-1.49/0.001]
A-WPAL1.5-LC[25.1-29.9/0.1]-P[0.25-1.49/0.001]
A-WPAL1.5-LC[30.1-34.9/0.1]-P[0.25-1.49/0.001]
A-WPAL1.5-LC[35.1-39.9/0.1]-P[0.25-1.49/0.001]
A-WPAL1.5-LCT[20,​25,​30,​35]-P[0.25-1.49/0.001]
A-WPAL1.5-LCT[20.1-24.9/0.1]-P[0.25-1.49/0.001]
A-WPAL1.5-LCT[25.1-29.9/0.1]-P[0.25-1.49/0.001]
A-WPAL1.5-LCT[30.1-34.9/0.1]-P[0.25-1.49/0.001]
A-WPAL1.5-LCT[35.1-39.9/0.1]-P[0.25-1.49/0.001]
A-WPAL1.5-LMT[20,​25,​30,​35]-P[0.25-1.49/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface treatment Shank diameter D tolerance Tip length D (Shank diameter)
(mm)
T (Head thickness)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.0320 ~ 40---0.25 ~ 0.99
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.03-20 ~ 35--0.25 ~ 0.99
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.03-20.1 ~ 34.9--0.25 ~ 0.99
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.03-35.1 ~ 39.9--0.25 ~ 0.99
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.03--20 ~ 35-0.25 ~ 0.99
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.03--20.1 ~ 24.9-0.25 ~ 0.99
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.03--25.1 ~ 29.9-0.25 ~ 0.99
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.03--30.1 ~ 34.9-0.25 ~ 0.99
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.03--35.1 ~ 39.9-0.25 ~ 0.99
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.03---20 ~ 350.25 ~ 0.99
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.03---20.1 ~ 24.90.25 ~ 0.99
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.03---25.1 ~ 29.90.25 ~ 0.99
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.03---30.1 ~ 34.90.25 ~ 0.99
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.03---35.1 ~ 39.90.25 ~ 0.99
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.1320 ~ 40---0.25 ~ 1.09
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.13-20 ~ 35--0.25 ~ 1.09
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.13-20.1 ~ 24.9--0.25 ~ 1.09
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.13-25.1 ~ 29.9--0.25 ~ 1.09
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.13-30.1 ~ 34.9--0.25 ~ 1.09
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.13-35.1 ~ 39.9--0.25 ~ 1.09
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.13--20 ~ 35-0.25 ~ 1.09
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.13--20.1 ~ 24.9-0.25 ~ 1.09
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.13--25.1 ~ 29.9-0.25 ~ 1.09
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.13--30.1 ~ 34.9-0.25 ~ 1.09
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.13--35.1 ~ 39.9-0.25 ~ 1.09
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.13---20 ~ 350.25 ~ 1.09
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.13---20.1 ~ 24.90.25 ~ 1.09
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.13---25.1 ~ 29.90.25 ~ 1.09
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.13---30.1 ~ 34.90.25 ~ 1.09
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.13---35.1 ~ 39.90.25 ~ 1.09
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.2320 ~ 40---0.25 ~ 1.19
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.23-20 ~ 35--0.25 ~ 1.19
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.23-20.1 ~ 24.9--0.25 ~ 1.19
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.23-25.1 ~ 29.9--0.25 ~ 1.19
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.23-30.1 ~ 34.9--0.25 ~ 1.19
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.23-35.1 ~ 39.9--0.25 ~ 1.19
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.23--20 ~ 35-0.25 ~ 1.19
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.23--20.1 ~ 24.9-0.25 ~ 1.19
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.23--25.1 ~ 29.9-0.25 ~ 1.19
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.23--30.1 ~ 34.9-0.25 ~ 1.19
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.23--35.1 ~ 39.9-0.25 ~ 1.19
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.23---20 ~ 350.25 ~ 1.19
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.23---20.1 ~ 24.90.25 ~ 1.19
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.23---25.1 ~ 29.90.25 ~ 1.19
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.23---30.1 ~ 34.90.25 ~ 1.19
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.23---35.1 ~ 39.90.25 ~ 1.19
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.3320 ~ 40---0.25 ~ 1.29
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.33-20 ~ 35--0.25 ~ 1.29
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.33-20.1 ~ 24.9--0.25 ~ 1.29
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.33-25.1 ~ 29.9--0.25 ~ 1.29
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.33-30.1 ~ 34.9--0.25 ~ 1.29
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.33-35.1 ~ 39.9--0.25 ~ 1.29
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.33--20 ~ 35-0.25 ~ 1.29
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.33--20.1 ~ 24.9-0.25 ~ 1.29
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.33--25.1 ~ 29.9-0.25 ~ 1.29
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.33--30.1 ~ 34.9-0.25 ~ 1.29
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.33--35.1 ~ 39.9-0.25 ~ 1.29
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.33---20 ~ 350.25 ~ 1.29
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.33---20.1 ~ 24.90.25 ~ 1.29
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.33---25.1 ~ 29.90.25 ~ 1.29
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.33---30.1 ~ 34.90.25 ~ 1.29
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.33---35.1 ~ 39.90.25 ~ 1.29
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.4320 ~ 40---0.25 ~ 1.39
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.43-20 ~ 35--0.25 ~ 1.39
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.43-20.1 ~ 24.9--0.25 ~ 1.39
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.43-25.1 ~ 29.9--0.25 ~ 1.39
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.43-30.1 ~ 34.9--0.25 ~ 1.39
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.43-35.1 ~ 39.9--0.25 ~ 1.39
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.43--20 ~ 35-0.25 ~ 1.39
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.43--20.1 ~ 24.9-0.25 ~ 1.39
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.43--25.1 ~ 29.9-0.25 ~ 1.39
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.43--30.1 ~ 34.9-0.25 ~ 1.39
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.43--35.1 ~ 39.9-0.25 ~ 1.39
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.43---20 ~ 350.25 ~ 1.39
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.43---20.1 ~ 24.90.25 ~ 1.39
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.43---25.1 ~ 29.90.25 ~ 1.39
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.43---30.1 ~ 34.90.25 ~ 1.39
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.43---35.1 ~ 39.90.25 ~ 1.39
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.5320 ~ 40---0.25 ~ 1.49
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.53-20 ~ 35--0.25 ~ 1.49
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.53-20.1 ~ 24.9--0.25 ~ 1.49
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.53-25.1 ~ 29.9--0.25 ~ 1.49
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.53-30.1 ~ 34.9--0.25 ~ 1.49
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.53-35.1 ~ 39.9--0.25 ~ 1.49
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.53--20 ~ 35-0.25 ~ 1.49
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.53--20.1 ~ 24.9-0.25 ~ 1.49
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.53--25.1 ~ 29.9-0.25 ~ 1.49
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.53--30.1 ~ 34.9-0.25 ~ 1.49
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.53--35.1 ~ 39.9-0.25 ~ 1.49
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)None+0.005/0L1.53---20 ~ 350.25 ~ 1.49

Loading...

 

Basic Information

Tip shapes One-step Jector None Tip shape A
Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.