(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Double Stepped Punches Normal, TiCN Coating

Carbide Double Stepped Punches Normal, TiCN Coating

Move the mouse over the image to zoom

  • Carbide Double Stepped Punches Normal, TiCN Coating
  • Carbide Double Stepped Punches Normal, TiCN Coating

•Tip Shape: Two-step
•Shank Mounting Part Shape: Standard

  • FLANGE
  • CARBIDE
  • TiCN

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-WPTWA3-[40-60/10]-P[0.5-2.98/0.001]-B[2-19/0.1]-V[1-2.99/0.01]-F[4.1-30/0.1]
A-WPTWA3-LC[29.1-59.9/0.1]-P[0.5-2.98/0.001]-B[2-19/0.1]-V[1-2.99/0.01]-F[4.1-30/0.1]
A-WPTWA3-LCT[29.1-59.9/0.1]-P[0.5-2.98/0.001]-B[2-19/0.1]-V[1-2.99/0.01]-F[4.1-30/0.1]
A-WPTWA3-LMT[29.1-59.9/0.1]-P[0.5-2.98/0.001]-B[2-19/0.1]-V[1-2.99/0.01]-F[4.1-30/0.1]
A-WPTWA4-[40-70/10]-P[0.5-3.98/0.001]-B[2-30/0.1]-V[1-3.99/0.01]-F[4.1-40/0.1]
A-WPTWA4-LC[29.1-69.9/0.1]-P[0.5-3.98/0.001]-B[2-30/0.1]-V[1-3.99/0.01]-F[4.1-40/0.1]
A-WPTWA4-LCT[29.1-69.9/0.1]-P[0.5-3.98/0.001]-B[2-30/0.1]-V[1-3.99/0.01]-F[4.1-40/0.1]
A-WPTWA4-LMT[29.1-69.9/0.1]-P[0.5-3.98/0.001]-B[2-30/0.1]-V[1-3.99/0.01]-F[4.1-40/0.1]
A-WPTWA5-[40-70/10]-P[1-4.98/0.001]-B[2-25/0.1]-V[1.01-4.99/0.01]-F[4.1-45/0.1]
A-WPTWA5-LC[29.1-69.9/0.1]-P[1-4.98/0.001]-B[2-25/0.1]-V[1.01-4.99/0.01]-F[4.1-45/0.1]
A-WPTWA5-LCT[29.1-69.9/0.1]-P[1-4.98/0.001]-B[2-25/0.1]-V[1.01-4.99/0.01]-F[4.1-45/0.1]
A-WPTWA5-LMT[29.1-69.9/0.1]-P[1-4.98/0.001]-B[2-25/0.1]-V[1.01-4.99/0.01]-F[4.1-45/0.1]
A-WPTWA6-[40-70/10]-P[1-5.98/0.001]-B[2-25/0.1]-V[1.01-5.99/0.01]-F[4.1-45/0.1]
A-WPTWA6-LC[29.1-69.9/0.1]-P[1-5.98/0.001]-B[2-25/0.1]-V[1.01-5.99/0.01]-F[4.1-45/0.1]
A-WPTWA6-LCT[29.1-69.9/0.1]-P[1-5.98/0.001]-B[2-25/0.1]-V[1.01-5.99/0.01]-F[4.1-45/0.1]
A-WPTWA6-LMT[29.1-69.9/0.1]-P[1-5.98/0.001]-B[2-25/0.1]-V[1.01-5.99/0.01]-F[4.1-45/0.1]
A-WPTWA8-[40-80/10]-P[1.5-7.98/0.001]-B[2-25/0.1]-V[1.51-7.99/0.01]-F[4.1-45/0.1]
A-WPTWA8-LC[29.1-79.9/0.1]-P[1.5-7.98/0.001]-B[2-25/0.1]-V[1.51-7.99/0.01]-F[4.1-45/0.1]
A-WPTWA8-LCT[29.1-79.9/0.1]-P[1.5-7.98/0.001]-B[2-25/0.1]-V[1.51-7.99/0.01]-F[4.1-45/0.1]
A-WPTWA8-LMT[29.1-79.9/0.1]-P[1.5-7.98/0.001]-B[2-25/0.1]-V[1.51-7.99/0.01]-F[4.1-45/0.1]
A-WPTWA10-[40-80/10]-P[1.5-9.98/0.001]-B[2-25/0.1]-V[1.51-9.99/0.01]-F[4.1-45/0.1]
A-WPTWA10-LC[29.1-79.9/0.1]-P[1.5-9.98/0.001]-B[2-25/0.1]-V[1.51-9.99/0.01]-F[4.1-45/0.1]
A-WPTWA10-LCT[29.1-79.9/0.1]-P[1.5-9.98/0.001]-B[2-25/0.1]-V[1.51-9.99/0.01]-F[4.1-45/0.1]
A-WPTWA10-LMT[29.1-79.9/0.1]-P[1.5-9.98/0.001]-B[2-25/0.1]-V[1.51-9.99/0.01]-F[4.1-45/0.1]
A-WPTWA13-[40-80/10]-P[3-12.98/0.001]-B[2-25/0.1]-V[3.01-12.99/0.01]-F[4.1-45/0.1]
A-WPTWA13-LC[29.1-79.9/0.1]-P[3-12.98/0.001]-B[2-25/0.1]-V[3.01-12.99/0.01]-F[4.1-45/0.1]
A-WPTWA13-LCT[29.1-79.9/0.1]-P[3-12.98/0.001]-B[2-25/0.1]-V[3.01-12.99/0.01]-F[4.1-45/0.1]
A-WPTWA13-LMT[29.1-79.9/0.1]-P[3-12.98/0.001]-B[2-25/0.1]-V[3.01-12.99/0.01]-F[4.1-45/0.1]
A-WPTWA16-[40-80/10]-P[4-15.98/0.001]-B[2-25/0.1]-V[4.01-15.99/0.01]-F[4.1-45/0.1]
A-WPTWA16-LC[29.1-79.9/0.1]-P[4-15.98/0.001]-B[2-25/0.1]-V[4.01-15.99/0.01]-F[4.1-45/0.1]
A-WPTWA16-LCT[29.1-79.9/0.1]-P[4-15.98/0.001]-B[2-25/0.1]-V[4.01-15.99/0.01]-F[4.1-45/0.1]
A-WPTWA16-LMT[29.1-79.9/0.1]-P[4-15.98/0.001]-B[2-25/0.1]-V[4.01-15.99/0.01]-F[4.1-45/0.1]
A-WPTWD3-[40-60/10]-P[1-2.96/0.01]-W[1-2.96/0.01]-B[2-19/0.1]-V[1.01-2.97/0.01]-F[5.6-30/0.1]
A-WPTWD3-LC[35.6-59.9/0.1]-P[1-2.96/0.01]-W[1-2.96/0.01]-B[2-19/0.1]-V[1.01-2.97/0.01]-F[5.6-30/0.1]
A-WPTWD3-LCT[35.6-59.9/0.1]-P[1-2.96/0.01]-W[1-2.96/0.01]-B[2-19/0.1]-V[1.01-2.97/0.01]-F[5.6-30/0.1]
A-WPTWD3-LMT[35.6-59.9/0.1]-P[1-2.96/0.01]-W[1-2.96/0.01]-B[2-19/0.1]-V[1.01-2.97/0.01]-F[5.6-30/0.1]
A-WPTWD4-[40-70/10]-P[1-3.96/0.01]-W[1-3.96/0.01]-B[2-19/0.1]-V[1.01-3.97/0.01]-F[5.6-40/0.1]
A-WPTWD4-LC[35.6-69.9/0.1]-P[1-3.96/0.01]-W[1-3.96/0.01]-B[2-19/0.1]-V[1.01-3.97/0.01]-F[5.6-40/0.1]
A-WPTWD4-LCT[35.6-69.9/0.1]-P[1-3.96/0.01]-W[1-3.96/0.01]-B[2-19/0.1]-V[1.01-3.97/0.01]-F[5.6-40/0.1]
A-WPTWD4-LMT[35.6-69.9/0.1]-P[1-3.96/0.01]-W[1-3.96/0.01]-B[2-19/0.1]-V[1.01-3.97/0.01]-F[5.6-40/0.1]
A-WPTWD5-[40-70/10]-P[1-4.96/0.01]-W[1-4.96/0.01]-B[2-25/0.1]-V[1.01-4.97/0.01]-F[5.6-45/0.1]
A-WPTWD5-LC[35.6-69.9/0.1]-P[1-4.96/0.01]-W[1-4.96/0.01]-B[2-25/0.1]-V[1.01-4.97/0.01]-F[5.6-45/0.1]
A-WPTWD5-LCT[35.6-69.9/0.1]-P[1-4.96/0.01]-W[1-4.96/0.01]-B[2-25/0.1]-V[1.01-4.97/0.01]-F[5.6-45/0.1]
A-WPTWD5-LMT[35.6-69.9/0.1]-P[1-4.96/0.01]-W[1-4.96/0.01]-B[2-25/0.1]-V[1.01-4.97/0.01]-F[5.6-45/0.1]
A-WPTWD6-[40-70/10]-P[1-5.96/0.01]-W[1-5.96/0.01]-B[2-25/0.1]-V[1.01-5.97/0.01]-F[5.6-45/0.1]
A-WPTWD6-LC[35.6-69.9/0.1]-P[1-5.96/0.01]-W[1-5.96/0.01]-B[2-25/0.1]-V[1.01-5.97/0.01]-F[5.6-45/0.1]
A-WPTWD6-LCT[35.6-69.9/0.1]-P[1-5.96/0.01]-W[1-5.96/0.01]-B[2-25/0.1]-V[1.01-5.97/0.01]-F[5.6-45/0.1]
A-WPTWD6-LMT[35.6-69.9/0.1]-P[1-5.96/0.01]-W[1-5.96/0.01]-B[2-25/0.1]-V[1.01-5.97/0.01]-F[5.6-45/0.1]
A-WPTWD8-[40-80/10]-P[1.4-7.96/0.01]-W[1.4-7.96/0.01]-B[2-25/0.1]-V[1.41-7.97/0.01]-F[5.6-45/0.1]
A-WPTWD8-LC[35.6-79.9/0.1]-P[1.4-7.96/0.01]-W[1.4-7.96/0.01]-B[2-25/0.1]-V[1.41-7.97/0.01]-F[5.6-45/0.1]
A-WPTWD8-LCT[35.6-79.9/0.1]-P[1.4-7.96/0.01]-W[1.4-7.96/0.01]-B[2-25/0.1]-V[1.41-7.97/0.01]-F[5.6-45/0.1]
A-WPTWD8-LMT[35.6-79.9/0.1]-P[1.4-7.96/0.01]-W[1.4-7.96/0.01]-B[2-25/0.1]-V[1.41-7.97/0.01]-F[5.6-45/0.1]
A-WPTWD10-[40-80/10]-P[1.7-9.96/0.01]-W[1.7-9.96/0.01]-B[2-25/0.1]-V[1.71-9.97/0.01]-F[5.6-45/0.1]
A-WPTWD10-LC[35.6-79.9/0.1]-P[1.7-9.96/0.01]-W[1.7-9.96/0.01]-B[2-25/0.1]-V[1.71-9.97/0.01]-F[5.6-45/0.1]
A-WPTWD10-LCT[35.6-79.9/0.1]-P[1.7-9.96/0.01]-W[1.7-9.96/0.01]-B[2-25/0.1]-V[1.71-9.97/0.01]-F[5.6-45/0.1]
A-WPTWD10-LMT[35.6-79.9/0.1]-P[1.7-9.96/0.01]-W[1.7-9.96/0.01]-B[2-25/0.1]-V[1.71-9.97/0.01]-F[5.6-45/0.1]
A-WPTWD13-[40-80/10]-P[2-12.96/0.01]-W[2-12.96/0.01]-B[2-25/0.1]-V[3.01-12.99/0.01]-F[5.6-45/0.1]
A-WPTWD13-LC[35.6-79.9/0.1]-P[2-12.96/0.01]-W[2-12.96/0.01]-B[2-25/0.1]-V[3.01-12.99/0.01]-F[5.6-45/0.1]
A-WPTWD13-LCT[35.6-79.9/0.1]-P[2-12.96/0.01]-W[2-12.96/0.01]-B[2-25/0.1]-V[3.01-12.99/0.01]-F[5.6-45/0.1]
A-WPTWD13-LMT[35.6-79.9/0.1]-P[2-12.96/0.01]-W[2-12.96/0.01]-B[2-25/0.1]-V[3.01-12.99/0.01]-F[5.6-45/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Surface treatment Shank diameter D tolerance D (Shank diameter)
(mm)
B (Tip length)
(mm)
F (Length from tip end to second step R)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
V (Second step tip diameter)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/032 ~ 194.1 ~ 3040 ~ 60---0.5 ~ 2.98-1 ~ 2.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/032 ~ 194.1 ~ 30-29.1 ~ 59.9--0.5 ~ 2.98-1 ~ 2.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/032 ~ 194.1 ~ 30--29.1 ~ 59.9-0.5 ~ 2.98-1 ~ 2.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/032 ~ 194.1 ~ 30---29.1 ~ 59.90.5 ~ 2.98-1 ~ 2.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/042 ~ 304.1 ~ 4040 ~ 70---0.5 ~ 3.98-1 ~ 3.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/042 ~ 304.1 ~ 40-29.1 ~ 69.9--0.5 ~ 3.98-1 ~ 3.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/042 ~ 304.1 ~ 40--29.1 ~ 69.9-0.5 ~ 3.98-1 ~ 3.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/042 ~ 304.1 ~ 40---29.1 ~ 69.90.5 ~ 3.98-1 ~ 3.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/052 ~ 254.1 ~ 4540 ~ 70---1 ~ 4.98-1.01 ~ 4.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/052 ~ 254.1 ~ 45-29.1 ~ 69.9--1 ~ 4.98-1.01 ~ 4.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/052 ~ 254.1 ~ 45--29.1 ~ 69.9-1 ~ 4.98-1.01 ~ 4.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/052 ~ 254.1 ~ 45---29.1 ~ 69.91 ~ 4.98-1.01 ~ 4.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/062 ~ 254.1 ~ 4540 ~ 70---1 ~ 5.98-1.01 ~ 5.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/062 ~ 254.1 ~ 45-29.1 ~ 69.9--1 ~ 5.98-1.01 ~ 5.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/062 ~ 254.1 ~ 45--29.1 ~ 69.9-1 ~ 5.98-1.01 ~ 5.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/062 ~ 254.1 ~ 45---29.1 ~ 69.91 ~ 5.98-1.01 ~ 5.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/082 ~ 254.1 ~ 4540 ~ 80---1.5 ~ 7.98-1.51 ~ 7.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/082 ~ 254.1 ~ 45-29.1 ~ 79.9--1.5 ~ 7.98-1.51 ~ 7.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/082 ~ 254.1 ~ 45--29.1 ~ 79.9-1.5 ~ 7.98-1.51 ~ 7.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/082 ~ 254.1 ~ 45---29.1 ~ 79.91.5 ~ 7.98-1.51 ~ 7.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0102 ~ 254.1 ~ 4540 ~ 80---1.5 ~ 9.98-1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0102 ~ 254.1 ~ 45-29.1 ~ 79.9--1.5 ~ 9.98-1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0102 ~ 254.1 ~ 45--29.1 ~ 79.9-1.5 ~ 9.98-1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0102 ~ 254.1 ~ 45---29.1 ~ 79.91.5 ~ 9.98-1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0132 ~ 254.1 ~ 4540 ~ 80---3 ~ 12.98-3.01 ~ 12.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0132 ~ 254.1 ~ 45-29.1 ~ 79.9--3 ~ 12.98-3.01 ~ 12.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0132 ~ 254.1 ~ 45--29.1 ~ 79.9-3 ~ 12.98-3.01 ~ 12.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0132 ~ 254.1 ~ 45---29.1 ~ 79.93 ~ 12.98-3.01 ~ 12.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0162 ~ 254.1 ~ 4540 ~ 80---4 ~ 15.98-4.01 ~ 15.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0162 ~ 254.1 ~ 45-29.1 ~ 79.9--4 ~ 15.98-4.01 ~ 15.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0162 ~ 254.1 ~ 45--29.1 ~ 79.9-4 ~ 15.98-4.01 ~ 15.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0162 ~ 254.1 ~ 45---29.1 ~ 79.94 ~ 15.98-4.01 ~ 15.99-
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/032 ~ 195.6 ~ 3040 ~ 60---1 ~ 2.96-1.01 ~ 2.971 ~ 2.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/032 ~ 195.6 ~ 30-35.6 ~ 59.9--1 ~ 2.96-1.01 ~ 2.971 ~ 2.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/032 ~ 195.6 ~ 30--35.6 ~ 59.9-1 ~ 2.96-1.01 ~ 2.971 ~ 2.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/032 ~ 195.6 ~ 30---35.6 ~ 59.91 ~ 2.96-1.01 ~ 2.971 ~ 2.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/042 ~ 195.6 ~ 4040 ~ 70---1 ~ 3.96-1.01 ~ 3.971 ~ 3.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/042 ~ 195.6 ~ 40-35.6 ~ 69.9--1 ~ 3.96-1.01 ~ 3.971 ~ 3.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/042 ~ 195.6 ~ 40--35.6 ~ 69.9-1 ~ 3.96-1.01 ~ 3.971 ~ 3.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/042 ~ 195.6 ~ 40---35.6 ~ 69.91 ~ 3.96-1.01 ~ 3.971 ~ 3.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/052 ~ 255.6 ~ 4540 ~ 70---1 ~ 4.96-1.01 ~ 4.971 ~ 4.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/052 ~ 255.6 ~ 45-35.6 ~ 69.9--1 ~ 4.96-1.01 ~ 4.971 ~ 4.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/052 ~ 255.6 ~ 45--35.6 ~ 69.9-1 ~ 4.96-1.01 ~ 4.971 ~ 4.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/052 ~ 255.6 ~ 45---35.6 ~ 69.91 ~ 4.96-1.01 ~ 4.971 ~ 4.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/062 ~ 255.6 ~ 4540 ~ 70---1 ~ 5.96-1.01 ~ 5.971 ~ 5.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/062 ~ 255.6 ~ 45-35.6 ~ 69.9--1 ~ 5.96-1.01 ~ 5.971 ~ 5.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/062 ~ 255.6 ~ 45--35.6 ~ 69.9-1 ~ 5.96-1.01 ~ 5.971 ~ 5.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/062 ~ 255.6 ~ 45---35.6 ~ 69.91 ~ 5.96-1.01 ~ 5.971 ~ 5.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/082 ~ 255.6 ~ 4540 ~ 80---1.4 ~ 7.96-1.41 ~ 7.971.4 ~ 7.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/082 ~ 255.6 ~ 45-35.6 ~ 79.9--1.4 ~ 7.96-1.41 ~ 7.971.4 ~ 7.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/082 ~ 255.6 ~ 45--35.6 ~ 79.9-1.4 ~ 7.96-1.41 ~ 7.971.4 ~ 7.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/082 ~ 255.6 ~ 45---35.6 ~ 79.91.4 ~ 7.96-1.41 ~ 7.971.4 ~ 7.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/0102 ~ 255.6 ~ 4540 ~ 80---1.7 ~ 9.96-1.71 ~ 9.971.7 ~ 9.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/0102 ~ 255.6 ~ 45-35.6 ~ 79.9--1.7 ~ 9.96-1.71 ~ 9.971.7 ~ 9.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/0102 ~ 255.6 ~ 45--35.6 ~ 79.9-1.7 ~ 9.96-1.71 ~ 9.971.7 ~ 9.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/0102 ~ 255.6 ~ 45---35.6 ~ 79.91.7 ~ 9.96-1.71 ~ 9.971.7 ~ 9.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/0132 ~ 255.6 ~ 4540 ~ 80---2 ~ 12.96-3.01 ~ 12.992 ~ 12.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/0132 ~ 255.6 ~ 45-35.6 ~ 79.9--2 ~ 12.96-3.01 ~ 12.992 ~ 12.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/0132 ~ 255.6 ~ 45--35.6 ~ 79.9-2 ~ 12.96-3.01 ~ 12.992 ~ 12.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/0132 ~ 255.6 ~ 45---35.6 ~ 79.92 ~ 12.96-3.01 ~ 12.992 ~ 12.96

Loading...

 

Basic Information

Tip shapes Two-step Jector None Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.