(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PRECISION Carbide Block Punches

PRECISION Carbide Block Punches

Click this image to zoom it.

Move the mouse over the image to zoom

•Punches/Button Dy: Block punches
•Includes Air Hole: W/O
•Material: Carbide V30 (HIP)
•With/without lapping finish: W/O

  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VZPDBL0303-[40-70/10]-P[1.5-3/0.001]-W[1-3/0.001]
VZPDBL0303-[40-70/10]-P[1.5-3/0.001]-WC[0.5-0.999/0.001]
VZPDBL0303-[40-70/10]-PC[1-1.499/0.001]-W[1-3/0.001]
VZPDBL0303-[40-70/10]-PC[1-1.499/0.001]-WC[0.5-0.999/0.001]
VZPDBL0303-LC[32-69.9/0.1]-P[1.5-3/0.001]-W[1-3/0.001]
VZPDBL0303-LC[32-69.9/0.1]-P[1.5-3/0.001]-WC[0.5-0.999/0.001]
VZPDBL0303-LC[32-69.9/0.1]-PC[1-1.499/0.001]-W[1-3/0.001]
VZPDBL0303-LC[32-69.9/0.1]-PC[1-1.499/0.001]-WC[0.5-0.999/0.001]
VZPDBL0403-[40-70/10]-P[2-4/0.001]-W[1-3/0.001]
VZPDBL0403-[40-70/10]-P[2-4/0.001]-WC[0.5-0.999/0.001]
VZPDBL0403-[40-70/10]-PC[1.2-1.999/0.001]-W[1-3/0.001]
VZPDBL0403-[40-70/10]-PC[1.2-1.999/0.001]-WC[0.5-0.999/0.001]
VZPDBL0403-LC[32-69.9/0.1]-P[2-4/0.001]-W[1-3/0.001]
VZPDBL0403-LC[32-69.9/0.1]-P[2-4/0.001]-WC[0.5-0.999/0.001]
VZPDBL0403-LC[32-69.9/0.1]-PC[1.2-1.999/0.001]-W[1-3/0.001]
VZPDBL0403-LC[32-69.9/0.1]-PC[1.2-1.999/0.001]-WC[0.5-0.999/0.001]
VZPDBL0404-[40-70/10]-P[2-4/0.001]-W[1-4/0.001]
VZPDBL0404-[40-70/10]-P[2-4/0.001]-WC[0.6-0.999/0.001]
VZPDBL0404-[40-70/10]-PC[1.2-1.999/0.001]-W[1-4/0.001]
VZPDBL0404-[40-70/10]-PC[1.2-1.999/0.001]-WC[0.6-0.999/0.001]
VZPDBL0404-LC[32-69.9/0.1]-P[2-4/0.001]-W[1-4/0.001]
VZPDBL0404-LC[32-69.9/0.1]-P[2-4/0.001]-WC[0.6-0.999/0.001]
VZPDBL0404-LC[32-69.9/0.1]-PC[1.2-1.999/0.001]-W[1-4/0.001]
VZPDBL0404-LC[32-69.9/0.1]-PC[1.2-1.999/0.001]-WC[0.6-0.999/0.001]
VZPDBL0503-[40-70/10]-P[2.5-5/0.001]-W[1-3/0.001]
VZPDBL0503-[40-70/10]-P[2.5-5/0.001]-WC[0.5-0.999/0.001]
VZPDBL0503-[40-70/10]-PC[1.5-2.499/0.001]-W[1-3/0.001]
VZPDBL0503-[40-70/10]-PC[1.5-2.499/0.001]-WC[0.5-0.999/0.001]
VZPDBL0503-LC[32-69.9/0.1]-P[2.5-5/0.001]-W[1-3/0.001]
VZPDBL0503-LC[32-69.9/0.1]-P[2.5-5/0.001]-WC[0.5-0.999/0.001]
VZPDBL0503-LC[32-69.9/0.1]-PC[1.5-2.499/0.001]-W[1-3/0.001]
VZPDBL0503-LC[32-69.9/0.1]-PC[1.5-2.499/0.001]-WC[0.5-0.999/0.001]
VZPDBL0504-[40-70/10]-P[2.5-5/0.001]-W[1-4/0.001]
VZPDBL0504-[40-70/10]-P[2.5-5/0.001]-WC[0.6-0.999/0.001]
VZPDBL0504-[40-70/10]-PC[1.5-2.499/0.001]-W[1-4/0.001]
VZPDBL0504-[40-70/10]-PC[1.5-2.499/0.001]-WC[0.6-0.999/0.001]
VZPDBL0504-LC[32-69.9/0.1]-P[2.5-5/0.001]-W[1-4/0.001]
VZPDBL0504-LC[32-69.9/0.1]-P[2.5-5/0.001]-WC[0.6-0.999/0.001]
VZPDBL0504-LC[32-69.9/0.1]-PC[1.5-2.499/0.001]-W[1-4/0.001]
VZPDBL0504-LC[32-69.9/0.1]-PC[1.5-2.499/0.001]-WC[0.6-0.999/0.001]
VZPDBL0505-[40-70/10]-P[2.5-5/0.001]-W[2-5/0.001]
VZPDBL0505-[40-70/10]-P[2.5-5/0.001]-WC[0.75-1.999/0.001]
VZPDBL0505-[40-70/10]-PC[1.5-2.499/0.001]-W[2-5/0.001]
VZPDBL0505-[40-70/10]-PC[1.5-2.499/0.001]-WC[0.75-1.999/0.001]
VZPDBL0505-LC[32-69.9/0.1]-P[2.5-5/0.001]-W[2-5/0.001]
VZPDBL0505-LC[32-69.9/0.1]-P[2.5-5/0.001]-WC[0.75-1.999/0.001]
VZPDBL0505-LC[32-69.9/0.1]-PC[1.5-2.499/0.001]-W[2-5/0.001]
VZPDBL0505-LC[32-69.9/0.1]-PC[1.5-2.499/0.001]-WC[0.75-1.999/0.001]
VZPDBL0603-[40-70/10]-P[3-6/0.001]-W[1-3/0.001]
VZPDBL0603-[40-70/10]-P[3-6/0.001]-WC[0.5-0.999/0.001]
VZPDBL0603-[40-70/10]-PC[1.8-2.999/0.001]-W[1-3/0.001]
VZPDBL0603-[40-70/10]-PC[1.8-2.999/0.001]-WC[0.5-0.999/0.001]
VZPDBL0603-LC[32-69.9/0.1]-P[3-6/0.001]-W[1-3/0.001]
VZPDBL0603-LC[32-69.9/0.1]-P[3-6/0.001]-WC[0.5-0.999/0.001]
VZPDBL0603-LC[32-69.9/0.1]-PC[1.8-2.999/0.001]-W[1-3/0.001]
VZPDBL0603-LC[32-69.9/0.1]-PC[1.8-2.999/0.001]-WC[0.5-0.999/0.001]
VZPDBL0604-[40-70/10]-P[3-6/0.001]-W[1-4/0.001]
VZPDBL0604-[40-70/10]-P[3-6/0.001]-WC[0.6-0.999/0.001]
VZPDBL0604-[40-70/10]-PC[1.8-2.999/0.001]-W[1-4/0.001]
VZPDBL0604-[40-70/10]-PC[1.8-2.999/0.001]-WC[0.6-0.999/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Punch shank (mounting part) shape V (Shank)
(mm)
H (Shank)
(mm)
F (Flange position designation)
(°)
K (Key groove position designation)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
T (Key groove position)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
WF (Flange position designation)
(°)
1 Piece(s)

17 Days or more

10DStandard33--40 ~ 70-1.5 ~ 3---1 ~ 3--
1 Piece(s)

17 Days or more

10DStandard33--40 ~ 70-1.5 ~ 3----0.5 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard33--40 ~ 70--1 ~ 1.499--1 ~ 3--
1 Piece(s)

17 Days or more

10DStandard33--40 ~ 70--1 ~ 1.499---0.5 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard33---32 ~ 69.91.5 ~ 3---1 ~ 3--
1 Piece(s)

17 Days or more

10DStandard33---32 ~ 69.91.5 ~ 3----0.5 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard33---32 ~ 69.9-1 ~ 1.499--1 ~ 3--
1 Piece(s)

17 Days or more

10DStandard33---32 ~ 69.9-1 ~ 1.499---0.5 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard43--40 ~ 70-2 ~ 4---1 ~ 3--
1 Piece(s)

17 Days or more

10DStandard43--40 ~ 70-2 ~ 4----0.5 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard43--40 ~ 70--1.2 ~ 1.999--1 ~ 3--
1 Piece(s)

17 Days or more

10DStandard43--40 ~ 70--1.2 ~ 1.999---0.5 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard43---32 ~ 69.92 ~ 4---1 ~ 3--
1 Piece(s)

17 Days or more

10DStandard43---32 ~ 69.92 ~ 4----0.5 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard43---32 ~ 69.9-1.2 ~ 1.999--1 ~ 3--
1 Piece(s)

17 Days or more

10DStandard43---32 ~ 69.9-1.2 ~ 1.999---0.5 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard44--40 ~ 70-2 ~ 4---1 ~ 4--
1 Piece(s)

17 Days or more

10DStandard44--40 ~ 70-2 ~ 4----0.6 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard44--40 ~ 70--1.2 ~ 1.999--1 ~ 4--
1 Piece(s)

17 Days or more

10DStandard44--40 ~ 70--1.2 ~ 1.999---0.6 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard44---32 ~ 69.92 ~ 4---1 ~ 4--
1 Piece(s)

17 Days or more

10DStandard44---32 ~ 69.92 ~ 4----0.6 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard44---32 ~ 69.9-1.2 ~ 1.999--1 ~ 4--
1 Piece(s)

17 Days or more

10DStandard44---32 ~ 69.9-1.2 ~ 1.999---0.6 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard53--40 ~ 70-2.5 ~ 5---1 ~ 3--
1 Piece(s)

17 Days or more

10DStandard53--40 ~ 70-2.5 ~ 5----0.5 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard53--40 ~ 70--1.5 ~ 2.499--1 ~ 3--
1 Piece(s)

17 Days or more

10DStandard53--40 ~ 70--1.5 ~ 2.499---0.5 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard53---32 ~ 69.92.5 ~ 5---1 ~ 3--
1 Piece(s)

17 Days or more

10DStandard53---32 ~ 69.92.5 ~ 5----0.5 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard53---32 ~ 69.9-1.5 ~ 2.499--1 ~ 3--
1 Piece(s)

17 Days or more

10DStandard53---32 ~ 69.9-1.5 ~ 2.499---0.5 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard54--40 ~ 70-2.5 ~ 5---1 ~ 4--
1 Piece(s)

17 Days or more

10DStandard54--40 ~ 70-2.5 ~ 5----0.6 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard54--40 ~ 70--1.5 ~ 2.499--1 ~ 4--
1 Piece(s)

17 Days or more

10DStandard54--40 ~ 70--1.5 ~ 2.499---0.6 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard54---32 ~ 69.92.5 ~ 5---1 ~ 4--
1 Piece(s)

17 Days or more

10DStandard54---32 ~ 69.92.5 ~ 5----0.6 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard54---32 ~ 69.9-1.5 ~ 2.499--1 ~ 4--
1 Piece(s)

17 Days or more

10DStandard54---32 ~ 69.9-1.5 ~ 2.499---0.6 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard55--40 ~ 70-2.5 ~ 5---2 ~ 5--
1 Piece(s)

17 Days or more

10DStandard55--40 ~ 70-2.5 ~ 5----0.75 ~ 1.999-
1 Piece(s)

17 Days or more

10DStandard55--40 ~ 70--1.5 ~ 2.499--2 ~ 5--
1 Piece(s)

17 Days or more

10DStandard55--40 ~ 70--1.5 ~ 2.499---0.75 ~ 1.999-
1 Piece(s)

17 Days or more

10DStandard55---32 ~ 69.92.5 ~ 5---2 ~ 5--
1 Piece(s)

17 Days or more

10DStandard55---32 ~ 69.92.5 ~ 5----0.75 ~ 1.999-
1 Piece(s)

17 Days or more

10DStandard55---32 ~ 69.9-1.5 ~ 2.499--2 ~ 5--
1 Piece(s)

17 Days or more

10DStandard55---32 ~ 69.9-1.5 ~ 2.499---0.75 ~ 1.999-
1 Piece(s)

17 Days or more

10DStandard63--40 ~ 70-3 ~ 6---1 ~ 3--
1 Piece(s)

17 Days or more

10DStandard63--40 ~ 70-3 ~ 6----0.5 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard63--40 ~ 70--1.8 ~ 2.999--1 ~ 3--
1 Piece(s)

17 Days or more

10DStandard63--40 ~ 70--1.8 ~ 2.999---0.5 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard63---32 ~ 69.93 ~ 6---1 ~ 3--
1 Piece(s)

17 Days or more

10DStandard63---32 ~ 69.93 ~ 6----0.5 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard63---32 ~ 69.9-1.8 ~ 2.999--1 ~ 3--
1 Piece(s)

17 Days or more

10DStandard63---32 ~ 69.9-1.8 ~ 2.999---0.5 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard64--40 ~ 70-3 ~ 6---1 ~ 4--
1 Piece(s)

17 Days or more

10DStandard64--40 ~ 70-3 ~ 6----0.6 ~ 0.999-
1 Piece(s)

17 Days or more

10DStandard64--40 ~ 70--1.8 ~ 2.999--1 ~ 4--
1 Piece(s)

17 Days or more

10DStandard64--40 ~ 70--1.8 ~ 2.999---0.6 ~ 0.999-

Loading...

 

Basic Information

Punches/Button dies Block punches With/without air hole W/O Material Carbide V30 (HIP)
With/without lapping finish W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.