(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

PRECISION Carbide Angular Button Dies Straight Type

PRECISION Carbide Angular Button Dies  Straight Type

Click this image to zoom it.

Move the mouse over the image to zoom

•Punches/Button Dy: Button dies (Straight)
•Includes Air Hole: W/O
•Tip shape: Round
•With/without lapping finish: W/O

  • PRESS-FIT
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VASD3-[13,​16,​20,​22,​25]-P[0.5-1/0.001]
VASD3-LC[8-24.9/0.1]-P[0.5-1/0.001]
VASD4-[13,​16,​20,​22,​25]-P[0.5-1.5/0.001]
VASD4-LC[8-24.9/0.1]-P[0.5-1.5/0.001]
VASD5-[13,​16,​20,​22,​25]-P[0.5-2.5/0.001]
VASD5-LC[8-24.9/0.1]-P[0.5-2.5/0.001]
VASD6-[13,​16,​20,​22,​25]-P[1-3/0.001]
VASD6-LC[8-24.9/0.1]-P[1-3/0.001]
VASD8-[13,​16,​20,​22,​25]-P[1-4/0.001]
VASD8-LC[8-24.9/0.1]-P[1-4/0.001]
VASD10-[13,​16,​20,​22,​25]-P[2-6/0.001]
VASD10-LC[8-24.9/0.1]-P[2-6/0.001]
VXASD3-[13,​16,​20,​22,​25]-P[0.5-1/0.001]
VXASD3-LC[8-24.9/0.1]-P[0.5-1/0.001]
VXASD4-[13,​16,​20,​22,​25]-P[0.5-1.5/0.001]
VXASD4-LC[8-24.9/0.1]-P[0.5-1.5/0.001]
VXASD5-[13,​16,​20,​22,​25]-P[0.5-2.5/0.001]
VXASD5-LC[8-24.9/0.1]-P[0.5-2.5/0.001]
VXASD6-[13,​16,​20,​22,​25]-P[1-3/0.001]
VXASD6-LC[8-24.9/0.1]-P[1-3/0.001]
VXASD8-[13,​16,​20,​22,​25]-P[1-4/0.001]
VXASD8-LC[8-24.9/0.1]-P[1-4/0.001]
VXASD10-[13,​16,​20,​22,​25]-P[2-6/0.001]
VXASD10-LC[8-24.9/0.1]-P[2-6/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)313 ~ 25-0.5 ~ 1
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)3-8 ~ 24.90.5 ~ 1
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)413 ~ 25-0.5 ~ 1.5
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)4-8 ~ 24.90.5 ~ 1.5
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)513 ~ 25-0.5 ~ 2.5
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)5-8 ~ 24.90.5 ~ 2.5
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)613 ~ 25-1 ~ 3
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)6-8 ~ 24.91 ~ 3
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)813 ~ 25-1 ~ 4
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)8-8 ~ 24.91 ~ 4
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)1013 ~ 25-2 ~ 6
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)10-8 ~ 24.92 ~ 6
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)313 ~ 25-0.5 ~ 1
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)3-8 ~ 24.90.5 ~ 1
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)413 ~ 25-0.5 ~ 1.5
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)4-8 ~ 24.90.5 ~ 1.5
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)513 ~ 25-0.5 ~ 2.5
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)5-8 ~ 24.90.5 ~ 2.5
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)613 ~ 25-1 ~ 3
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)6-8 ~ 24.91 ~ 3
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)813 ~ 25-1 ~ 4
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)8-8 ~ 24.91 ~ 4
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)1013 ~ 25-2 ~ 6
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)10-8 ~ 24.92 ~ 6

Loading...

  1. 1
 

Basic Information

Punches/Button dies Button dies (Straight) With/without air hole W/O Tip shape Round
With/without lapping finish W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.