(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PRECISION Carbide Flange Stopper Punches with Air Holes Normal, Lapping

PRECISION Carbide Flange Stopper Punches with Air Holes Normal, Lapping

Move the mouse over the image to zoom

•Punches/Button Dy: Punches
•Includes Air Hole: With
•Tip shape: Round
•Material: Carbide super fine grain (HIP)
•Punch Shank Mounting Part Shape: Flange stopper

  • FLANGE
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
L-VXJHAL5-[40-60/10]-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
L-VXJHAL5-[40-60/10]-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
L-VXJHAL5-LC[40.1-49.9/0.1]-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
L-VXJHAL5-LC[40.1-49.9/0.1]-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
L-VXJHAL5-LC[50.1-59.9/0.1]-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
L-VXJHAL5-LC[50.1-59.9/0.1]-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
L-VXJHAL6-[40-70/10]-P[1.5-4/0.001]-T[13,​16,​20,​25]-B[2-13/1]
L-VXJHAL6-[40-70/10]-P[1.5-4/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
L-VXJHAL6-LC[40.1-49.9/0.1]-P[1.5-4/0.001]-T[13,​16,​20,​25]-B[2-13/1]
L-VXJHAL6-LC[40.1-49.9/0.1]-P[1.5-4/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
L-VXJHAL6-LC[50.1-59.9/0.1]-P[1.5-4/0.001]-T[13,​16,​20,​25]-B[2-13/1]
L-VXJHAL6-LC[50.1-59.9/0.1]-P[1.5-4/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
L-VXJHAL6-LC[60.1-69.9/0.1]-P[1.5-4/0.001]-T[13,​16,​20,​25]-B[2-13/1]
L-VXJHAL6-LC[60.1-69.9/0.1]-P[1.5-4/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
L-VXJHAL8-[40-70/10]-P[2-6/0.001]-T[13,​16,​20,​25]-B[2-13/1]
L-VXJHAL8-[40-70/10]-P[2-6/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
L-VXJHAL8-LC[40.1-49.9/0.1]-P[2-6/0.001]-T[13,​16,​20,​25]-B[2-13/1]
L-VXJHAL8-LC[40.1-49.9/0.1]-P[2-6/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
L-VXJHAL8-LC[50.1-59.9/0.1]-P[2-6/0.001]-T[13,​16,​20,​25]-B[2-13/1]
L-VXJHAL8-LC[50.1-59.9/0.1]-P[2-6/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
L-VXJHAL8-LC[60.1-69.9/0.1]-P[2-6/0.001]-T[13,​16,​20,​25]-B[2-13/1]
L-VXJHAL8-LC[60.1-69.9/0.1]-P[2-6/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
VXJHAL5-[40-60/10]-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
VXJHAL5-[40-60/10]-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
VXJHAL5-LC[40.1-49.9/0.1]-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
VXJHAL5-LC[40.1-49.9/0.1]-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
VXJHAL5-LC[50.1-59.9/0.1]-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
VXJHAL5-LC[50.1-59.9/0.1]-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
VXJHAL6-[40-70/10]-P[1.5-4/0.001]-T[13,​16,​20,​25]-B[2-13/1]
VXJHAL6-[40-70/10]-P[1.5-4/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
VXJHAL6-LC[40.1-49.9/0.1]-P[1.5-4/0.001]-T[13,​16,​20,​25]-B[2-13/1]
VXJHAL6-LC[40.1-49.9/0.1]-P[1.5-4/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
VXJHAL6-LC[50.1-59.9/0.1]-P[1.5-4/0.001]-T[13,​16,​20,​25]-B[2-13/1]
VXJHAL6-LC[50.1-59.9/0.1]-P[1.5-4/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
VXJHAL6-LC[60.1-69.9/0.1]-P[1.5-4/0.001]-T[13,​16,​20,​25]-B[2-13/1]
VXJHAL6-LC[60.1-69.9/0.1]-P[1.5-4/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
VXJHAL8-[40-70/10]-P[2-6/0.001]-T[13,​16,​20,​25]-B[2-13/1]
VXJHAL8-[40-70/10]-P[2-6/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
VXJHAL8-LC[40.1-49.9/0.1]-P[2-6/0.001]-T[13,​16,​20,​25]-B[2-13/1]
VXJHAL8-LC[40.1-49.9/0.1]-P[2-6/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
VXJHAL8-LC[50.1-59.9/0.1]-P[2-6/0.001]-T[13,​16,​20,​25]-B[2-13/1]
VXJHAL8-LC[50.1-59.9/0.1]-P[2-6/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
VXJHAL8-LC[60.1-69.9/0.1]-P[2-6/0.001]-T[13,​16,​20,​25]-B[2-13/1]
VXJHAL8-LC[60.1-69.9/0.1]-P[2-6/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWith/without lapping finish D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
T (Head length)
(mm)
T dimension alteration [TC]
(mm)
1 Piece(s)

12 Days or more

10With52 ~ 840 ~ 60-1 ~ 313 ~ 25-
1 Piece(s)

12 Days or more

10With52 ~ 840 ~ 60-1 ~ 3-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10With52 ~ 8-40.1 ~ 49.91 ~ 313 ~ 25-
1 Piece(s)

12 Days or more

10With52 ~ 8-40.1 ~ 49.91 ~ 3-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10With52 ~ 8-50.1 ~ 59.91 ~ 313 ~ 25-
1 Piece(s)

12 Days or more

10With52 ~ 8-50.1 ~ 59.91 ~ 3-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10With62 ~ 1340 ~ 70-1.5 ~ 413 ~ 25-
1 Piece(s)

12 Days or more

10With62 ~ 1340 ~ 70-1.5 ~ 4-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10With62 ~ 13-40.1 ~ 49.91.5 ~ 413 ~ 25-
1 Piece(s)

12 Days or more

10With62 ~ 13-40.1 ~ 49.91.5 ~ 4-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10With62 ~ 13-50.1 ~ 59.91.5 ~ 413 ~ 25-
1 Piece(s)

12 Days or more

10With62 ~ 13-50.1 ~ 59.91.5 ~ 4-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10With62 ~ 13-60.1 ~ 69.91.5 ~ 413 ~ 25-
1 Piece(s)

12 Days or more

10With62 ~ 13-60.1 ~ 69.91.5 ~ 4-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10With82 ~ 1340 ~ 70-2 ~ 613 ~ 25-
1 Piece(s)

12 Days or more

10With82 ~ 1340 ~ 70-2 ~ 6-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10With82 ~ 13-40.1 ~ 49.92 ~ 613 ~ 25-
1 Piece(s)

12 Days or more

10With82 ~ 13-40.1 ~ 49.92 ~ 6-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10With82 ~ 13-50.1 ~ 59.92 ~ 613 ~ 25-
1 Piece(s)

12 Days or more

10With82 ~ 13-50.1 ~ 59.92 ~ 6-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10With82 ~ 13-60.1 ~ 69.92 ~ 613 ~ 25-
1 Piece(s)

12 Days or more

10With82 ~ 13-60.1 ~ 69.92 ~ 6-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10W/O52 ~ 840 ~ 60-1 ~ 313 ~ 25-
1 Piece(s)

12 Days or more

10W/O52 ~ 840 ~ 60-1 ~ 3-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10W/O52 ~ 8-40.1 ~ 49.91 ~ 313 ~ 25-
1 Piece(s)

12 Days or more

10W/O52 ~ 8-40.1 ~ 49.91 ~ 3-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10W/O52 ~ 8-50.1 ~ 59.91 ~ 313 ~ 25-
1 Piece(s)

12 Days or more

10W/O52 ~ 8-50.1 ~ 59.91 ~ 3-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10W/O62 ~ 1340 ~ 70-1.5 ~ 413 ~ 25-
1 Piece(s)

12 Days or more

10W/O62 ~ 1340 ~ 70-1.5 ~ 4-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10W/O62 ~ 13-40.1 ~ 49.91.5 ~ 413 ~ 25-
1 Piece(s)

12 Days or more

10W/O62 ~ 13-40.1 ~ 49.91.5 ~ 4-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10W/O62 ~ 13-50.1 ~ 59.91.5 ~ 413 ~ 25-
1 Piece(s)

12 Days or more

10W/O62 ~ 13-50.1 ~ 59.91.5 ~ 4-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10W/O62 ~ 13-60.1 ~ 69.91.5 ~ 413 ~ 25-
1 Piece(s)

12 Days or more

10W/O62 ~ 13-60.1 ~ 69.91.5 ~ 4-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10W/O82 ~ 1340 ~ 70-2 ~ 613 ~ 25-
1 Piece(s)

12 Days or more

10W/O82 ~ 1340 ~ 70-2 ~ 6-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10W/O82 ~ 13-40.1 ~ 49.92 ~ 613 ~ 25-
1 Piece(s)

12 Days or more

10W/O82 ~ 13-40.1 ~ 49.92 ~ 6-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10W/O82 ~ 13-50.1 ~ 59.92 ~ 613 ~ 25-
1 Piece(s)

12 Days or more

10W/O82 ~ 13-50.1 ~ 59.92 ~ 6-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10W/O82 ~ 13-60.1 ~ 69.92 ~ 613 ~ 25-
1 Piece(s)

12 Days or more

10W/O82 ~ 13-60.1 ~ 69.92 ~ 6-13.1 ~ 24.9

Loading...

  1. 1
 

Basic Information

Punches/Button dies Punches With/without air hole With Tip shape Round
Material Carbide super fine grain (HIP) Punch shank (mounting part) shape Flange stopper

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.