(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Dies -Fixing Bolt Type- (Part Numbers)

Block Dies  -Fixing Bolt Type-

•Shank Type: Bolt fixing
•Scrap Retention: W/O
•Material: SKD11 Equivalent

  • BOLT
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BBD1308-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]
BBD1308-LC[16-35/0.1]-P[1-3/0.01]
BBD1608-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]
BBD1608-LC[16-35/0.1]-P[1-4/0.01]
BBD1808-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]
BBD1808-LC[16-35/0.1]-P[1-4/0.01]
BBD1810-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]
BBD1810-LC[16-35/0.1]-P[1-4/0.01]
BBD2008-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]
BBD2008-LC[16-35/0.1]-P[1-4/0.01]
BBD2010-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]
BBD2010-LC[16-35/0.1]-P[1-6/0.01]
BBD2210-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]
BBD2210-LC[16-35/0.1]-P[1-6/0.01]
BBD2213-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]
BBD2213-LC[16-35/0.1]-P[1-6/0.01]
BBD2510-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]
BBD2510-LC[16-35/0.1]-P[1-6/0.01]
BBD2513-[16,​20,​22,​25,​30,​35]-P[1-9/0.01]
BBD2513-LC[16-35/0.1]-P[1-9/0.01]
BBD2516-[16,​20,​22,​25,​30,​35]-P[1-9/0.01]
BBD2516-LC[16-35/0.1]-P[1-9/0.01]
BBD2813-[16,​20,​22,​25,​30,​35]-P[1-9/0.01]
BBD2813-LC[16-35/0.1]-P[1-9/0.01]
BBD2816-[16,​20,​22,​25,​30,​35]-P[1-12/0.01]
BBD2816-LC[16-35/0.1]-P[1-12/0.01]
BBD3213-[16,​20,​22,​25,​30,​35]-P[1-9/0.01]
BBD3213-LC[16-35/0.1]-P[1-9/0.01]
BBD3216-[16,​20,​22,​25,​30,​35]-P[1-12/0.01]
BBD3216-LC[16-35/0.1]-P[1-12/0.01]
BBD3220-[16,​20,​22,​25,​30,​35]-P[1-12/0.01]
BBD3220-LC[16-35/0.1]-P[1-12/0.01]
BBD3520-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]
BBD3520-LC[16-35/0.1]-P[1-16/0.01]
BBD3525-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]
BBD3525-LC[16-35/0.1]-P[1-16/0.01]
BBD3816-[16,​20,​22,​25,​30,​35]-P[1-12/0.01]
BBD3816-LC[16-35/0.1]-P[1-12/0.01]
BBD4020-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]
BBD4020-LC[16-35/0.1]-P[1-16/0.01]
BBD4025-[16,​20,​22,​25,​30,​35]-P[1-21/0.01]
BBD4025-LC[16-35/0.1]-P[1-21/0.01]
BBD4520-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]
BBD4520-LC[16-35/0.1]-P[1-16/0.01]
BBD4525-[16,​20,​22,​25,​30,​35]-P[1-21/0.01]
BBD4525-LC[16-35/0.1]-P[1-21/0.01]
BBD5025-[16,​20,​22,​25,​30,​35]-P[1-21/0.01]
BBD5025-LC[16-35/0.1]-P[1-21/0.01]
BBDD1308-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-W[1-4/0.01]
BBDD1308-LC[16-35/0.1]-P[1-3/0.01]-W[1-4/0.01]
BBDD1608-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-W[1-4/0.01]
BBDD1608-LC[16-35/0.1]-P[1-4/0.01]-W[1-4/0.01]
BBDD1808-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-W[1-4/0.01]
BBDD1808-LC[16-35/0.1]-P[1-6/0.01]-W[1-4/0.01]
BBDD1810-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-W[1-6/0.01]
BBDD1810-LC[16-35/0.1]-P[1-4/0.01]-W[1-6/0.01]
BBDD2008-[16,​20,​22,​25,​30,​35]-P[1-9/0.01]-W[1-4/0.01]
BBDD2008-LC[16-35/0.1]-P[1-9/0.01]-W[1-4/0.01]
BBDD2010-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-W[1-6/0.01]
BBDD2010-LC[16-35/0.1]-P[1-6/0.01]-W[1-6/0.01]
BBDD2210-[16,​20,​22,​25,​30,​35]-P[1-9/0.01]-W[1-6/0.01]
BBDD2210-LC[16-35/0.1]-P[1-9/0.01]-W[1-6/0.01]
BBDD2213-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-W[1-9/0.01]
BBDD2213-LC[16-35/0.1]-P[1-6/0.01]-W[1-9/0.01]
BBDD2510-[16,​20,​22,​25,​30,​35]-P[1-12/0.01]-W[1-6/0.01]
BBDD2510-LC[16-35/0.1]-P[1-12/0.01]-W[1-6/0.01]
BBDD2513-[16,​20,​22,​25,​30,​35]-P[1-9/0.01]-W[1-9/0.01]
BBDD2513-LC[16-35/0.1]-P[1-9/0.01]-W[1-9/0.01]
BBDD2516-[16,​20,​22,​25,​30,​35]-P[1-9/0.01]-W[1-12/0.01]
BBDD2516-LC[16-35/0.1]-P[1-9/0.01]-W[1-12/0.01]
BBDD2813-[16,​20,​22,​25,​30,​35]-P[1-12/0.01]-W[1-9/0.01]
BBDD2813-LC[16-35/0.1]-P[1-12/0.01]-W[1-9/0.01]
BBDD2816-[16,​20,​22,​25,​30,​35]-P[1-12/0.01]-W[1-12/0.01]
BBDD2816-LC[16-35/0.1]-P[1-12/0.01]-W[1-12/0.01]
BBDD3213-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]-W[1-9/0.01]
BBDD3213-LC[16-35/0.1]-P[1.5-16/0.01]-W[1-9/0.01]
BBDD3216-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]-W[1-12/0.01]
BBDD3216-LC[16-35/0.1]-P[1.5-16/0.01]-W[1-12/0.01]
BBDD3220-[16,​20,​22,​25,​30,​35]-P[1-12/0.01]-W[1.5-16/0.01]
BBDD3220-LC[16-35/0.1]-P[1-12/0.01]-W[1.5-16/0.01]
BBDD3520-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]-W[1.5-16/0.01]
BBDD3520-LC[16-35/0.1]-P[1.5-16/0.01]-W[1.5-16/0.01]
BBDD3525-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]-W[1.5-21/0.01]
BBDD3525-LC[16-35/0.1]-P[1.5-16/0.01]-W[1.5-21/0.01]
BBDD3816-[16,​20,​22,​25,​30,​35]-P[1.5-21/0.01]-W[1-12/0.01]
BBDD3816-LC[16-35/0.1]-P[1.5-21/0.01]-W[1-12/0.01]
BBDD4020-[16,​20,​22,​25,​30,​35]-P[1.5-21/0.01]-W[1.5-16/0.01]
BBDD4020-LC[16-35/0.1]-P[1.5-21/0.01]-W[1.5-16/0.01]
BBDD4025-[16,​20,​22,​25,​30,​35]-P[1.5-21/0.01]-W[1.5-21/0.01]
BBDD4025-LC[16-35/0.1]-P[1.5-21/0.01]-W[1.5-21/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape V (Outer shape)
(mm)
H (Outer shape)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

8 Days or more

10A13816 ~ 35-1 ~ 3--
1 Piece(s)

8 Days or more

10A138-16 ~ 351 ~ 3--
1 Piece(s)

8 Days or more

10A16816 ~ 35-1 ~ 4--
1 Piece(s)

8 Days or more

10A168-16 ~ 351 ~ 4--
1 Piece(s)

8 Days or more

10A18816 ~ 35-1 ~ 4--
1 Piece(s)

8 Days or more

10A188-16 ~ 351 ~ 4--
1 Piece(s)

8 Days or more

10A181016 ~ 35-1 ~ 4--
1 Piece(s)

8 Days or more

10A1810-16 ~ 351 ~ 4--
1 Piece(s)

8 Days or more

10A20816 ~ 35-1 ~ 4--
1 Piece(s)

8 Days or more

10A208-16 ~ 351 ~ 4--
1 Piece(s)

8 Days or more

10A201016 ~ 35-1 ~ 6--
1 Piece(s)

8 Days or more

10A2010-16 ~ 351 ~ 6--
1 Piece(s)

8 Days or more

10A221016 ~ 35-1 ~ 6--
1 Piece(s)

8 Days or more

10A2210-16 ~ 351 ~ 6--
1 Piece(s)

8 Days or more

10A221316 ~ 35-1 ~ 6--
1 Piece(s)

8 Days or more

10A2213-16 ~ 351 ~ 6--
1 Piece(s)

8 Days or more

10A251016 ~ 35-1 ~ 6--
1 Piece(s)

8 Days or more

10A2510-16 ~ 351 ~ 6--
1 Piece(s)

8 Days or more

10A251316 ~ 35-1 ~ 9--
1 Piece(s)

8 Days or more

10A2513-16 ~ 351 ~ 9--
1 Piece(s)

8 Days or more

10A251616 ~ 35-1 ~ 9--
1 Piece(s)

8 Days or more

10A2516-16 ~ 351 ~ 9--
1 Piece(s)

8 Days or more

10A281316 ~ 35-1 ~ 9--
1 Piece(s)

8 Days or more

10A2813-16 ~ 351 ~ 9--
1 Piece(s)

8 Days or more

10A281616 ~ 35-1 ~ 12--
1 Piece(s)

8 Days or more

10A2816-16 ~ 351 ~ 12--
1 Piece(s)

8 Days or more

10A321316 ~ 35-1 ~ 9--
1 Piece(s)

8 Days or more

10A3213-16 ~ 351 ~ 9--
1 Piece(s)

8 Days or more

10A321616 ~ 35-1 ~ 12--
1 Piece(s)

8 Days or more

10A3216-16 ~ 351 ~ 12--
1 Piece(s)

8 Days or more

10A322016 ~ 35-1 ~ 12--
1 Piece(s)

8 Days or more

10A3220-16 ~ 351 ~ 12--
1 Piece(s)

8 Days or more

10A352016 ~ 35-1 ~ 16--
1 Piece(s)

8 Days or more

10A3520-16 ~ 351 ~ 16--
1 Piece(s)

8 Days or more

10A352516 ~ 35-1 ~ 16--
1 Piece(s)

8 Days or more

10A3525-16 ~ 351 ~ 16--
1 Piece(s)

8 Days or more

10A381616 ~ 35-1 ~ 12--
1 Piece(s)

8 Days or more

10A3816-16 ~ 351 ~ 12--
1 Piece(s)

8 Days or more

10A402016 ~ 35-1 ~ 16--
1 Piece(s)

8 Days or more

10A4020-16 ~ 351 ~ 16--
1 Piece(s)

8 Days or more

10A402516 ~ 35-1 ~ 21--
1 Piece(s)

8 Days or more

10A4025-16 ~ 351 ~ 21--
1 Piece(s)

8 Days or more

10A452016 ~ 35-1 ~ 16--
1 Piece(s)

8 Days or more

10A4520-16 ~ 351 ~ 16--
1 Piece(s)

8 Days or more

10A452516 ~ 35-1 ~ 21--
1 Piece(s)

8 Days or more

10A4525-16 ~ 351 ~ 21--
1 Piece(s)

8 Days or more

10A502516 ~ 35-1 ~ 21--
1 Piece(s)

8 Days or more

10A5025-16 ~ 351 ~ 21--
1 Piece(s)

8 Days or more

10D13816 ~ 35-1 ~ 3-1 ~ 4
1 Piece(s)

8 Days or more

10D138-16 ~ 351 ~ 3-1 ~ 4
1 Piece(s)

8 Days or more

10D16816 ~ 35-1 ~ 4-1 ~ 4
1 Piece(s)

8 Days or more

10D168-16 ~ 351 ~ 4-1 ~ 4
1 Piece(s)

8 Days or more

10D18816 ~ 35-1 ~ 6-1 ~ 4
1 Piece(s)

8 Days or more

10D188-16 ~ 351 ~ 6-1 ~ 4
1 Piece(s)

8 Days or more

10D181016 ~ 35-1 ~ 4-1 ~ 6
1 Piece(s)

8 Days or more

10D1810-16 ~ 351 ~ 4-1 ~ 6
1 Piece(s)

8 Days or more

10D20816 ~ 35-1 ~ 9-1 ~ 4
1 Piece(s)

8 Days or more

10D208-16 ~ 351 ~ 9-1 ~ 4
1 Piece(s)

8 Days or more

10D201016 ~ 35-1 ~ 6-1 ~ 6
1 Piece(s)

8 Days or more

10D2010-16 ~ 351 ~ 6-1 ~ 6
1 Piece(s)

8 Days or more

10D221016 ~ 35-1 ~ 9-1 ~ 6
1 Piece(s)

8 Days or more

10D2210-16 ~ 351 ~ 9-1 ~ 6
1 Piece(s)

8 Days or more

10D221316 ~ 35-1 ~ 6-1 ~ 9
1 Piece(s)

8 Days or more

10D2213-16 ~ 351 ~ 6-1 ~ 9
1 Piece(s)

8 Days or more

10D251016 ~ 35-1 ~ 12-1 ~ 6
1 Piece(s)

8 Days or more

10D2510-16 ~ 351 ~ 12-1 ~ 6
1 Piece(s)

8 Days or more

10D251316 ~ 35-1 ~ 9-1 ~ 9
1 Piece(s)

8 Days or more

10D2513-16 ~ 351 ~ 9-1 ~ 9
1 Piece(s)

8 Days or more

10D251616 ~ 35-1 ~ 9-1 ~ 12
1 Piece(s)

8 Days or more

10D2516-16 ~ 351 ~ 9-1 ~ 12
1 Piece(s)

8 Days or more

10D281316 ~ 35-1 ~ 12-1 ~ 9
1 Piece(s)

8 Days or more

10D2813-16 ~ 351 ~ 12-1 ~ 9
1 Piece(s)

8 Days or more

10D281616 ~ 35-1 ~ 12-1 ~ 12
1 Piece(s)

8 Days or more

10D2816-16 ~ 351 ~ 12-1 ~ 12
1 Piece(s)

8 Days or more

10D321316 ~ 35-1.5 ~ 16-1 ~ 9
1 Piece(s)

8 Days or more

10D3213-16 ~ 351.5 ~ 16-1 ~ 9
1 Piece(s)

8 Days or more

10D321616 ~ 35-1.5 ~ 16-1 ~ 12
1 Piece(s)

8 Days or more

10D3216-16 ~ 351.5 ~ 16-1 ~ 12
1 Piece(s)

8 Days or more

10D322016 ~ 35-1 ~ 12-1.5 ~ 16
1 Piece(s)

8 Days or more

10D3220-16 ~ 351 ~ 12-1.5 ~ 16
1 Piece(s)

8 Days or more

10D352016 ~ 35-1.5 ~ 16-1.5 ~ 16
1 Piece(s)

8 Days or more

10D3520-16 ~ 351.5 ~ 16-1.5 ~ 16
1 Piece(s)

8 Days or more

10D352516 ~ 35-1.5 ~ 16-1.5 ~ 21
1 Piece(s)

8 Days or more

10D3525-16 ~ 351.5 ~ 16-1.5 ~ 21
1 Piece(s)

8 Days or more

10D381616 ~ 35-1.5 ~ 21-1 ~ 12
1 Piece(s)

8 Days or more

10D3816-16 ~ 351.5 ~ 21-1 ~ 12
1 Piece(s)

8 Days or more

10D402016 ~ 35-1.5 ~ 21-1.5 ~ 16
1 Piece(s)

8 Days or more

10D4020-16 ~ 351.5 ~ 21-1.5 ~ 16
1 Piece(s)

8 Days or more

10D402516 ~ 35-1.5 ~ 21-1.5 ~ 21
1 Piece(s)

8 Days or more

10D4025-16 ~ 351.5 ~ 21-1.5 ~ 21

Loading...

 

Basic Information

Shank type Bolt fixing Scrap retention W/O Material SKD11 Equivalent

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.