(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Block Punch Blanks

Short Block Punch Blanks

Click this image to zoom it.

Move the mouse over the image to zoom

  • Short Block Punch Blanks
  • Short Block Punch Blanks
  • Short Block Punch Blanks
  • Short Block Punch Blanks

•Shank Type: Blank
•With/without jector: W/O

  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFBS0606-[13,​16,​20,​25]-F[0,​90]
HFBS0606-LC[13.1-24.9/0.1]-F[0,​90]
HFBS0806-[13,​16,​20,​25]-F[0,​90]
HFBS0806-LC[13.1-24.9/0.1]-F[0,​90]
HFBS0808-[13,​16,​20,​25]-F[0,​90]
HFBS0808-LC[13.1-24.9/0.1]-F[0,​90]
HFBS1006-[13,​16,​20,​25]-F[0,​90]
HFBS1006-LC[13.1-24.9/0.1]-F[0,​90]
HFBS1008-[13,​16,​20,​25]-F[0,​90]
HFBS1008-LC[13.1-24.9/0.1]-F[0,​90]
HFBS1010-[13,​16,​20,​25]-F[0,​90]
HFBS1010-LC[13.1-24.9/0.1]-F[0,​90]
HFBS1306-[13,​16,​20,​25]-F[0,​90]
HFBS1306-LC[13.1-24.9/0.1]-F[0,​90]
HFBS1308-[13,​16,​20,​25]-F[0,​90]
HFBS1308-LC[13.1-24.9/0.1]-F[0,​90]
HFBS1310-[13,​16,​20,​25]-F[0,​90]
HFBS1310-LC[13.1-24.9/0.1]-F[0,​90]
HFBS1313-[13,​16,​20,​25]-F[0,​90]
HFBS1313-LC[13.1-24.9/0.1]-F[0,​90]
HFBS1606-[13,​16,​20,​25]-F[0,​90]
HFBS1606-LC[13.1-24.9/0.1]-F[0,​90]
HFBS1608-[13,​16,​20,​25]-F[0,​90]
HFBS1608-LC[13.1-24.9/0.1]-F[0,​90]
HFBS1610-[13,​16,​20,​25]-F[0,​90]
HFBS1610-LC[13.1-24.9/0.1]-F[0,​90]
HFBS1613-[13,​16,​20,​25]-F[0,​90]
HFBS1613-LC[13.1-24.9/0.1]-F[0,​90]
HFBS1616-[13,​16,​20,​25]-F[0,​90]
HFBS1616-LC[13.1-24.9/0.1]-F[0,​90]
HFBS2006-[13,​16,​20,​25]-F[0,​90]
HFBS2006-LC[13.1-24.9/0.1]-F[0,​90]
HFBS2008-[13,​16,​20,​25]-F[0,​90]
HFBS2008-LC[13.1-24.9/0.1]-F[0,​90]
HFBS2010-[13,​16,​20,​25]-F[0,​90]
HFBS2010-LC[13.1-24.9/0.1]-F[0,​90]
HFBS2013-[13,​16,​20,​25]-F[0,​90]
HFBS2013-LC[13.1-24.9/0.1]-F[0,​90]
HFBS2016-[13,​16,​20,​25]-F[0,​90]
HFBS2016-LC[13.1-24.9/0.1]-F[0,​90]
HFBS2020-[13,​16,​20,​25]-F[0,​90]
HFBS2020-LC[13.1-24.9/0.1]-F[0,​90]
HMBS0606-[13,​16,​20,​25]
HMBS0606-LC[13.1-24.9/0.1]
HMBS0806-[13,​16,​20,​25]
HMBS0806-LC[13.1-24.9/0.1]
HMBS0808-[13,​16,​20,​25]
HMBS0808-LC[13.1-24.9/0.1]
HMBS1006-[13,​16,​20,​25]
HMBS1006-LC[13.1-24.9/0.1]
HMBS1008-[13,​16,​20,​25]
HMBS1008-LC[13.1-24.9/0.1]
HMBS1010-[16,​20,​25]
HMBS1010-LC[16.1-24.9/0.1]
HMBS1306-[13,​16,​20,​25]
HMBS1306-LC[13.1-24.9/0.1]
HMBS1308-[13,​16,​20,​25]
HMBS1308-LC[13.1-24.9/0.1]
HMBS1310-[16,​20,​25]
HMBS1310-LC[16.1-24.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shank (mounting part) shape V (Shank)
(mm)
H (Shank)
(mm)
F (Flange position designation)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
WF (Flange position designation)
(°)
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged660 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged660 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged860 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged860 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged880 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged880 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged1060 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged1060 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged1080 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged1080 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged10100 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged10100 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged1360 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged1360 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged1380 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged1380 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged13100 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged13100 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged13130 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged13130 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged1660 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged1660 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged1680 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged1680 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged16100 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged16100 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged16130 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged16130 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged16160 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged16160 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged2060 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged2060 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged2080 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged2080 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged20100 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged20100 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged20130 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged20130 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged20160 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged20160 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged20200 ~ 9013 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentSingle-flanged20200 ~ 90-13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentTapped66-13 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentTapped66--13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentTapped86-13 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentTapped86--13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentTapped88-13 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentTapped88--13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentTapped106-13 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentTapped106--13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentTapped108-13 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentTapped108--13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentTapped1010-16 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentTapped1010--16.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentTapped136-13 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentTapped136--13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentTapped138-13 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentTapped138--13.1 ~ 24.9-
1 Piece(s)

10 Days or more

10SKD11 EquivalentTapped1310-16 ~ 25--
1 Piece(s)

10 Days or more

10SKD11 EquivalentTapped1310--16.1 ~ 24.9-

Loading...

 

Basic Information

Shank type Blank With/without jector W/O Surface treatment None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.