(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jector Block Punch Blanks

Jector Block Punch Blanks

Click this image to zoom it.

Move the mouse over the image to zoom

  • Jector Block Punch Blanks
  • Jector Block Punch Blanks
  • Jector Block Punch Blanks
  • Jector Block Punch Blanks
  • Jector Block Punch Blanks

•Shank Type: Blank
•With/without jector: With
•Material: SKD11 Equivalent

  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HJFB0606-[40-80/10]-F[0,​90]
HJFB0606-LC[30-79.9/0.1]-F[0,​90]
HJFB0806-[40-80/10]-F[0,​90]
HJFB0806-LC[30-79.9/0.1]-F[0,​90]
HJFB0808-[40-80/10]-F[0,​90]
HJFB0808-LC[30-79.9/0.1]-F[0,​90]
HJFB1006-[40-80/10]-F[0,​90]
HJFB1006-LC[30-79.9/0.1]-F[0,​90]
HJFB1008-[40-80/10]-F[0,​90]
HJFB1008-LC[30-79.9/0.1]-F[0,​90]
HJFB1010-[40-80/10]-F[0,​90]
HJFB1010-LC[30-79.9/0.1]-F[0,​90]
HJFB1306-[40-80/10]-F[0,​90]
HJFB1306-LC[30-79.9/0.1]-F[0,​90]
HJFB1308-[40-80/10]-F[0,​90]
HJFB1308-LC[30-79.9/0.1]-F[0,​90]
HJFB1310-[40-80/10]-F[0,​90]
HJFB1310-LC[30-79.9/0.1]-F[0,​90]
HJFB1313-[40-80/10]-F[0,​90]
HJFB1313-LC[30-79.9/0.1]-F[0,​90]
HJFB1606-[40-80/10]-F[0,​90]
HJFB1606-LC[30-79.9/0.1]-F[0,​90]
HJFB1608-[40-80/10]-F[0,​90]
HJFB1608-LC[30-79.9/0.1]-F[0,​90]
HJFB1610-[40-80/10]-F[0,​90]
HJFB1610-LC[30-79.9/0.1]-F[0,​90]
HJFB1613-[40-80/10]-F[0,​90]
HJFB1613-LC[30-79.9/0.1]-F[0,​90]
HJFB1616-[40-80/10]-F[0,​90]
HJFB1616-LC[30-79.9/0.1]-F[0,​90]
HJFB2006-[40-80/10]-F[0,​90]
HJFB2006-LC[30-79.9/0.1]-F[0,​90]
HJFB2008-[40-80/10]-F[0,​90]
HJFB2008-LC[30-79.9/0.1]-F[0,​90]
HJFB2010-[40-80/10]-F[0,​90]
HJFB2010-LC[30-79.9/0.1]-F[0,​90]
HJFB2013-[40-80/10]-F[0,​90]
HJFB2013-LC[30-79.9/0.1]-F[0,​90]
HJFB2016-[40-80/10]-F[0,​90]
HJFB2016-LC[30-79.9/0.1]-F[0,​90]
HJFB2020-[40-80/10]-F[0,​90]
HJFB2020-LC[30-79.9/0.1]-F[0,​90]
HJFB2206-[40-80/10]-F[0,​90]
HJFB2206-LC[30-79.9/0.1]-F[0,​90]
HJFB2208-[40-80/10]-F[0,​90]
HJFB2208-LC[30-79.9/0.1]-F[0,​90]
HJFB2210-[40-80/10]-F[0,​90]
HJFB2210-LC[30-79.9/0.1]-F[0,​90]
HJFB2213-[40-80/10]-F[0,​90]
HJFB2213-LC[30-79.9/0.1]-F[0,​90]
HJFB2216-[40-80/10]-F[0,​90]
HJFB2216-LC[30-79.9/0.1]-F[0,​90]
HJFB2220-[40-80/10]-F[0,​90]
HJFB2220-LC[30-79.9/0.1]-F[0,​90]
HJFB2222-[40-80/10]-F[0,​90]
HJFB2222-LC[30-79.9/0.1]-F[0,​90]
HJFB2506-[40-80/10]-F[0,​90]
HJFB2506-LC[30-79.9/0.1]-F[0,​90]
HJFB2508-[40-80/10]-F[0,​90]
HJFB2508-LC[30-79.9/0.1]-F[0,​90]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShank (mounting part) shape V (Shank)
(mm)
H (Shank)
(mm)
F (Flange position designation)
(°)
K (Key groove position designation)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
T (Key groove position)
(mm)
WF (Flange position designation)
(°)
1 Piece(s)

8 Days or more

10Single-flanged660 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged660 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged860 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged860 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged880 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged880 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged1060 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged1060 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged1080 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged1080 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged10100 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged10100 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged1360 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged1360 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged1380 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged1380 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged13100 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged13100 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged13130 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged13130 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged1660 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged1660 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged1680 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged1680 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged16100 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged16100 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged16130 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged16130 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged16160 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged16160 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged2060 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged2060 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged2080 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged2080 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged20100 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged20100 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged20130 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged20130 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged20160 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged20160 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged20200 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged20200 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged2260 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged2260 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged2280 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged2280 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged22100 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged22100 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged22130 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged22130 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged22160 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged22160 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged22200 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged22200 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged22220 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged22220 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged2560 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged2560 ~ 90--30 ~ 79.9--
1 Piece(s)

8 Days or more

10Single-flanged2580 ~ 90-40 ~ 80---
1 Piece(s)

8 Days or more

10Single-flanged2580 ~ 90--30 ~ 79.9--

Loading...

 

Basic Information

Shank type Blank With/without jector With Material SKD11 Equivalent
Surface treatment None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.