(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jector Straight Punches -TiCN Coating-

Jector Straight Punches -TiCN Coating-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Jector Straight Punches -TiCN Coating-
  • Jector Straight Punches -TiCN Coating-
  • Jector Straight Punches -TiCN Coating-

•Shank Type: Straight
•With/without jector: With
•Surface Treatment: TiCN

  • SKH51
  • POWDER HSS
  • TiCN

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
H-HSJKCD-[40-80/10]-P[5-30/0.01]-W[5.01-25/0.01]-K[0,​90]-T[20-75/0.1]
H-HSJKCD-LC[30-79.9/0.1]-P[5-30/0.01]-W[5.01-25/0.01]-K[0,​90]-T[20-75/0.1]
H-HSJKCE-[40-80/10]-P[5-30/0.01]-W[5.01-25/0.01]-T[20-75/0.1]-K[0,​90]
H-HSJKCE-LC[30-79.9/0.1]-P[5-30/0.01]-W[5.01-25/0.01]-T[20-75/0.1]-K[0,​90]
H-HSJKCG-[40-80/10]-P[5-30/0.01]-W[5.01-25/0.01]-T[20-75/0.1]-K[0,​90]
H-HSJKCG-LC[30-79.9/0.1]-P[5-30/0.01]-W[5.01-25/0.01]-T[20-75/0.1]-K[0,​90]
H-HSJKCR-[40-80/10]-P[5-30/0.01]-W[5.01-25/0.01]-R[0.2-30/0.01]-T[20-75/0.1]-K[0,​90]
H-HSJKCR-LC[30-79.9/0.1]-P[5-30/0.01]-W[5.01-25/0.01]-R[0.2-30/0.01]-T[20-75/0.1]-K[0,​90]
H-HSJMCD-[40-80/10]-P[5-30/0.01]-W[5.01-25/0.01]
H-HSJMCD-LC[30-79.9/0.1]-P[5-30/0.01]-W[5.01-25/0.01]
H-HSJMCE-[40-80/10]-P[5-30/0.01]-W[5.01-25/0.01]
H-HSJMCE-LC[30-79.9/0.1]-P[5-30/0.01]-W[5.01-25/0.01]
H-HSJMCG-[40-80/10]-P[5-30/0.01]-W[5.01-25/0.01]
H-HSJMCG-LC[30-79.9/0.1]-P[5-30/0.01]-W[5.01-25/0.01]
H-HSJMCR-[40-80/10]-P[5-30/0.01]-W[5.01-25/0.01]-R[0.2-30/0.01]
H-HSJMCR-LC[30-79.9/0.1]-P[5-30/0.01]-W[5.01-25/0.01]-R[0.2-30/0.01]
H-PHJKCD-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-K[0,​90]-T[20-80/0.1]
H-PHJKCD-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-K[0,​90]-T[20-80/0.1]
H-PHJKCE-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-T[20-80/0.1]-K[0,​90]
H-PHJKCE-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-T[20-80/0.1]-K[0,​90]
H-PHJKCG-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-T[20-80/0.1]-K[0,​90]
H-PHJKCG-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-T[20-80/0.1]-K[0,​90]
H-PHJKCR-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-R[0.2-40/0.1]-T[20-80/0.1]-K[0,​90]
H-PHJKCR-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-R[0.2-40/0.1]-T[20-80/0.1]-K[0,​90]
H-PHJMCD-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]
H-PHJMCD-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]
H-PHJMCE-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]
H-PHJMCE-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]
H-PHJMCG-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]
H-PHJMCG-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]
H-PHJMCR-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-R[0.2-40/0.1]
H-PHJMCR-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-R[0.2-40/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank (mounting part) shape K (Key groove position designation)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
T (Key groove position)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

16 Days or more

10DSKH51 EquivalentWith key groove0 ~ 9040 ~ 80-5 ~ 30-20 ~ 755.01 ~ 25
1 Piece(s)

16 Days or more

10DSKH51 EquivalentWith key groove0 ~ 90-30 ~ 79.95 ~ 30-20 ~ 755.01 ~ 25
1 Piece(s)

16 Days or more

10ESKH51 EquivalentWith key groove0 ~ 9040 ~ 80-5 ~ 30-20 ~ 755.01 ~ 25
1 Piece(s)

16 Days or more

10ESKH51 EquivalentWith key groove0 ~ 90-30 ~ 79.95 ~ 30-20 ~ 755.01 ~ 25
1 Piece(s)

16 Days or more

10GSKH51 EquivalentWith key groove0 ~ 9040 ~ 80-5 ~ 30-20 ~ 755.01 ~ 25
1 Piece(s)

16 Days or more

10GSKH51 EquivalentWith key groove0 ~ 90-30 ~ 79.95 ~ 30-20 ~ 755.01 ~ 25
1 Piece(s)

16 Days or more

10RSKH51 EquivalentWith key groove0 ~ 9040 ~ 80-5 ~ 300.2 ~ 3020 ~ 755.01 ~ 25
1 Piece(s)

16 Days or more

10RSKH51 EquivalentWith key groove0 ~ 90-30 ~ 79.95 ~ 300.2 ~ 3020 ~ 755.01 ~ 25
1 Piece(s)

16 Days or more

10DSKH51 EquivalentTapped-40 ~ 80-5 ~ 30--5.01 ~ 25
1 Piece(s)

16 Days or more

10DSKH51 EquivalentTapped--30 ~ 79.95 ~ 30--5.01 ~ 25
1 Piece(s)

16 Days or more

10ESKH51 EquivalentTapped-40 ~ 80-5 ~ 30--5.01 ~ 25
1 Piece(s)

16 Days or more

10ESKH51 EquivalentTapped--30 ~ 79.95 ~ 30--5.01 ~ 25
1 Piece(s)

16 Days or more

10GSKH51 EquivalentTapped-40 ~ 80-5 ~ 30--5.01 ~ 25
1 Piece(s)

16 Days or more

10GSKH51 EquivalentTapped--30 ~ 79.95 ~ 30--5.01 ~ 25
1 Piece(s)

16 Days or more

10RSKH51 EquivalentTapped-40 ~ 80-5 ~ 300.2 ~ 30-5.01 ~ 25
1 Piece(s)

16 Days or more

10RSKH51 EquivalentTapped--30 ~ 79.95 ~ 300.2 ~ 30-5.01 ~ 25
1 Piece(s)

16 Days or more

10DPowdered high-speed steelWith key groove0 ~ 9040 ~ 80-5 ~ 30-20 ~ 805 ~ 25
1 Piece(s)

16 Days or more

10DPowdered high-speed steelWith key groove0 ~ 90-30 ~ 79.95 ~ 30-20 ~ 805 ~ 25
1 Piece(s)

16 Days or more

10EPowdered high-speed steelWith key groove0 ~ 9040 ~ 80-5 ~ 30-20 ~ 805 ~ 25
1 Piece(s)

16 Days or more

10EPowdered high-speed steelWith key groove0 ~ 90-30 ~ 79.95 ~ 30-20 ~ 805 ~ 25
1 Piece(s)

16 Days or more

10GPowdered high-speed steelWith key groove0 ~ 9040 ~ 80-5 ~ 30-20 ~ 805 ~ 25
1 Piece(s)

16 Days or more

10GPowdered high-speed steelWith key groove0 ~ 90-30 ~ 79.95 ~ 30-20 ~ 805 ~ 25
1 Piece(s)

16 Days or more

10RPowdered high-speed steelWith key groove0 ~ 9040 ~ 80-5 ~ 300.2 ~ 4020 ~ 805 ~ 25
1 Piece(s)

16 Days or more

10RPowdered high-speed steelWith key groove0 ~ 90-30 ~ 79.95 ~ 300.2 ~ 4020 ~ 805 ~ 25
1 Piece(s)

16 Days or more

10DPowdered high-speed steelTapped-40 ~ 80-5 ~ 30--5 ~ 25
1 Piece(s)

16 Days or more

10DPowdered high-speed steelTapped--30 ~ 79.95 ~ 30--5 ~ 25
1 Piece(s)

16 Days or more

10EPowdered high-speed steelTapped-40 ~ 80-5 ~ 30--5 ~ 25
1 Piece(s)

16 Days or more

10EPowdered high-speed steelTapped--30 ~ 79.95 ~ 30--5 ~ 25
1 Piece(s)

16 Days or more

10GPowdered high-speed steelTapped-40 ~ 80-5 ~ 30--5 ~ 25
1 Piece(s)

16 Days or more

10GPowdered high-speed steelTapped--30 ~ 79.95 ~ 30--5 ~ 25
1 Piece(s)

16 Days or more

10RPowdered high-speed steelTapped-40 ~ 80-5 ~ 300.2 ~ 40-5 ~ 25
1 Piece(s)

16 Days or more

10RPowdered high-speed steelTapped--30 ~ 79.95 ~ 300.2 ~ 40-5 ~ 25

Loading...

  1. 1
 

Basic Information

Shank type Straight With/without jector With Surface treatment TiCN

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.