(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scrap Retention Button Dies -Dowel Slot Type-

Scrap Retention Button Dies -Dowel Slot Type-

Move the mouse over the image to zoom

•Shape: Dowel fixing
•Scrap Retention
•Material: SKD11 Equivalent (D2)

  • DOWEL
  • SKD11

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SR-EKDD10-[16,​20,​22,​25,​30,​35]-P[1.9-6/0.01]-W[1.2-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD10-[16,​20,​22,​25,​30,​35]-P[1.9-6/0.01]-WC[1-1.19/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD10-[16,​20,​22,​25,​30,​35]-P[1.9-6/0.01]-WC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD10-[16,​20,​22,​25,​30,​35]-PC[1-1.19/0.01]-W[1.2-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD10-[16,​20,​22,​25,​30,​35]-PC[1-1.19/0.01]-WC[1-1.19/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD10-[16,​20,​22,​25,​30,​35]-PC[1-1.19/0.01]-WC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD10-[16,​20,​22,​25,​30,​35]-PC[6.01-6.2/0.01]-W[1.2-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD10-[16,​20,​22,​25,​30,​35]-PC[6.01-6.2/0.01]-WC[1-1.19/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD10-[16,​20,​22,​25,​30,​35]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD10-LC[10-35/0.1]-P[1.9-6/0.01]-W[1.2-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD10-LC[10-35/0.1]-P[1.9-6/0.01]-WC[1-1.19/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD10-LC[10-35/0.1]-P[1.9-6/0.01]-WC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD10-LC[10-35/0.1]-PC[1-1.19/0.01]-W[1.2-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD10-LC[10-35/0.1]-PC[1-1.19/0.01]-WC[1-1.19/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD10-LC[10-35/0.1]-PC[1-1.19/0.01]-WC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD10-LC[10-35/0.1]-PC[6.01-6.2/0.01]-W[1.2-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD10-LC[10-35/0.1]-PC[6.01-6.2/0.01]-WC[1-1.19/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD10-LC[10-35/0.1]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD13-[16,​20,​22,​25,​30,​35]-P[1.9-8/0.01]-W[1.5-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD13-[16,​20,​22,​25,​30,​35]-P[1.9-8/0.01]-WC[1-1.49/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD13-[16,​20,​22,​25,​30,​35]-P[1.9-8/0.01]-WC[8.01-8.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD13-[16,​20,​22,​25,​30,​35]-PC[1-1.49/0.01]-W[1.5-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD13-[16,​20,​22,​25,​30,​35]-PC[1-1.49/0.01]-WC[1-1.49/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD13-[16,​20,​22,​25,​30,​35]-PC[1-1.49/0.01]-WC[8.01-8.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD13-[16,​20,​22,​25,​30,​35]-PC[8.01-8.2/0.01]-W[1.5-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD13-[16,​20,​22,​25,​30,​35]-PC[8.01-8.2/0.01]-WC[1-1.49/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD13-[16,​20,​22,​25,​30,​35]-PC[8.01-8.2/0.01]-WC[8.01-8.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD13-LC[10-34.9/0.1]-P[1.9-8/0.01]-W[1.5-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD13-LC[10-34.9/0.1]-P[1.9-8/0.01]-WC[1-1.49/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD13-LC[10-34.9/0.1]-P[1.9-8/0.01]-WC[8.01-8.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD13-LC[10-34.9/0.1]-PC[1-1.49/0.01]-W[1.5-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD13-LC[10-34.9/0.1]-PC[1-1.49/0.01]-WC[1-1.49/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD13-LC[10-34.9/0.1]-PC[1-1.49/0.01]-WC[8.01-8.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD13-LC[10-34.9/0.1]-PC[8.01-8.2/0.01]-W[1.5-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD13-LC[10-34.9/0.1]-PC[8.01-8.2/0.01]-WC[1-1.49/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD13-LC[10-34.9/0.1]-PC[8.01-8.2/0.01]-WC[8.01-8.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD16-[16,​20,​22,​25,​30,​35]-P[2-10/0.01]-W[2-10/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD16-[16,​20,​22,​25,​30,​35]-P[2-10/0.01]-WC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD16-[16,​20,​22,​25,​30,​35]-P[2-10/0.01]-WC[10.01-10.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD16-[16,​20,​22,​25,​30,​35]-PC[1-1.99/0.01]-W[2-10/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD16-[16,​20,​22,​25,​30,​35]-PC[1-1.99/0.01]-WC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD16-[16,​20,​22,​25,​30,​35]-PC[1-1.99/0.01]-WC[10.01-10.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD16-[16,​20,​22,​25,​30,​35]-PC[10.01-10.2/0.01]-W[2-10/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD16-[16,​20,​22,​25,​30,​35]-PC[10.01-10.2/0.01]-WC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD16-[16,​20,​22,​25,​30,​35]-PC[10.01-10.2/0.01]-WC[10.01-10.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD16-LC[10-34.9/0.1]-P[2-10/0.01]-W[2-10/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD16-LC[10-34.9/0.1]-P[2-10/0.01]-WC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD16-LC[10-34.9/0.1]-P[2-10/0.01]-WC[10.01-10.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD16-LC[10-34.9/0.1]-PC[1-1.99/0.01]-W[2-10/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD16-LC[10-34.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD16-LC[10-34.9/0.1]-PC[1-1.99/0.01]-WC[10.01-10.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD16-LC[10-34.9/0.1]-PC[10.01-10.2/0.01]-W[2-10/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD16-LC[10-34.9/0.1]-PC[10.01-10.2/0.01]-WC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD16-LC[10-34.9/0.1]-PC[10.01-10.2/0.01]-WC[10.01-10.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD20-[16,​20,​22,​25,​30,​35]-P[3-12/0.01]-W[3-12/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD20-[16,​20,​22,​25,​30,​35]-P[3-12/0.01]-WC[1.5-2.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD20-[16,​20,​22,​25,​30,​35]-P[3-12/0.01]-WC[12.01-12.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD20-[16,​20,​22,​25,​30,​35]-PC[1.5-2.99/0.01]-W[3-12/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD20-[16,​20,​22,​25,​30,​35]-PC[1.5-2.99/0.01]-WC[1.5-2.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-EKDD20-[16,​20,​22,​25,​30,​35]-PC[1.5-2.99/0.01]-WC[12.01-12.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Inside shape D (Shank diameter)
(mm)
C (Clearance)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
MT(Workpiece material thickness)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

10 Days or more

10RectangleEconomy100.01 ~ 0.816 ~ 35-0.15 ~ 81.2 ~ 6--1.2 ~ 6-
1 Piece(s)

10 Days or more

10RectangleEconomy100.01 ~ 0.816 ~ 35-0.15 ~ 81.2 ~ 6---1 ~ 1.19
1 Piece(s)

10 Days or more

10RectangleEconomy100.01 ~ 0.816 ~ 35-0.15 ~ 81.2 ~ 6---6.01 ~ 6.2
1 Piece(s)

10 Days or more

10RectangleEconomy100.01 ~ 0.816 ~ 35-0.15 ~ 8-1 ~ 1.19-1.2 ~ 6-
1 Piece(s)

10 Days or more

10RectangleEconomy100.01 ~ 0.816 ~ 35-0.15 ~ 8-1 ~ 1.19--1 ~ 1.19
1 Piece(s)

10 Days or more

10RectangleEconomy100.01 ~ 0.816 ~ 35-0.15 ~ 8-1 ~ 1.19--6.01 ~ 6.2
1 Piece(s)

10 Days or more

10RectangleEconomy100.01 ~ 0.816 ~ 35-0.15 ~ 8-6.01 ~ 6.2-1.2 ~ 6-
1 Piece(s)

10 Days or more

10RectangleEconomy100.01 ~ 0.816 ~ 35-0.15 ~ 8-6.01 ~ 6.2--1 ~ 1.19
1 Piece(s)

10 Days or more

10RectangleEconomy100.01 ~ 0.816 ~ 35-0.15 ~ 8-6.01 ~ 6.2--6.01 ~ 6.2
1 Piece(s)

10 Days or more

10RectangleEconomy100.01 ~ 0.8-10 ~ 350.15 ~ 81.2 ~ 6--1.2 ~ 6-
1 Piece(s)

10 Days or more

10RectangleEconomy100.01 ~ 0.8-10 ~ 350.15 ~ 81.2 ~ 6---1 ~ 1.19
1 Piece(s)

10 Days or more

10RectangleEconomy100.01 ~ 0.8-10 ~ 350.15 ~ 81.2 ~ 6---6.01 ~ 6.2
1 Piece(s)

10 Days or more

10RectangleEconomy100.01 ~ 0.8-10 ~ 350.15 ~ 8-1 ~ 1.19-1.2 ~ 6-
1 Piece(s)

10 Days or more

10RectangleEconomy100.01 ~ 0.8-10 ~ 350.15 ~ 8-1 ~ 1.19--1 ~ 1.19
1 Piece(s)

10 Days or more

10RectangleEconomy100.01 ~ 0.8-10 ~ 350.15 ~ 8-1 ~ 1.19--6.01 ~ 6.2
1 Piece(s)

10 Days or more

10RectangleEconomy100.01 ~ 0.8-10 ~ 350.15 ~ 8-6.01 ~ 6.2-1.2 ~ 6-
1 Piece(s)

10 Days or more

10RectangleEconomy100.01 ~ 0.8-10 ~ 350.15 ~ 8-6.01 ~ 6.2--1 ~ 1.19
1 Piece(s)

10 Days or more

10RectangleEconomy100.01 ~ 0.8-10 ~ 350.15 ~ 8-6.01 ~ 6.2--6.01 ~ 6.2
1 Piece(s)

10 Days or more

10RectangleEconomy130.01 ~ 0.816 ~ 35-0.15 ~ 81.5 ~ 8--1.5 ~ 8-
1 Piece(s)

10 Days or more

10RectangleEconomy130.01 ~ 0.816 ~ 35-0.15 ~ 81.5 ~ 8---1 ~ 1.49
1 Piece(s)

10 Days or more

10RectangleEconomy130.01 ~ 0.816 ~ 35-0.15 ~ 81.5 ~ 8---8.01 ~ 8.2
1 Piece(s)

10 Days or more

10RectangleEconomy130.01 ~ 0.816 ~ 35-0.15 ~ 8-1 ~ 1.49-1.5 ~ 8-
1 Piece(s)

10 Days or more

10RectangleEconomy130.01 ~ 0.816 ~ 35-0.15 ~ 8-1 ~ 1.49--1 ~ 1.49
1 Piece(s)

10 Days or more

10RectangleEconomy130.01 ~ 0.816 ~ 35-0.15 ~ 8-1 ~ 1.49--8.01 ~ 8.2
1 Piece(s)

10 Days or more

10RectangleEconomy130.01 ~ 0.816 ~ 35-0.15 ~ 8-8.01 ~ 8.2-1.5 ~ 8-
1 Piece(s)

10 Days or more

10RectangleEconomy130.01 ~ 0.816 ~ 35-0.15 ~ 8-8.01 ~ 8.2--1 ~ 1.49
1 Piece(s)

10 Days or more

10RectangleEconomy130.01 ~ 0.816 ~ 35-0.15 ~ 8-8.01 ~ 8.2--8.01 ~ 8.2
1 Piece(s)

10 Days or more

10RectangleEconomy130.01 ~ 0.8-10 ~ 34.90.15 ~ 81.5 ~ 8--1.5 ~ 8-
1 Piece(s)

10 Days or more

10RectangleEconomy130.01 ~ 0.8-10 ~ 34.90.15 ~ 81.5 ~ 8---1 ~ 1.49
1 Piece(s)

10 Days or more

10RectangleEconomy130.01 ~ 0.8-10 ~ 34.90.15 ~ 81.5 ~ 8---8.01 ~ 8.2
1 Piece(s)

10 Days or more

10RectangleEconomy130.01 ~ 0.8-10 ~ 34.90.15 ~ 8-1 ~ 1.49-1.5 ~ 8-
1 Piece(s)

10 Days or more

10RectangleEconomy130.01 ~ 0.8-10 ~ 34.90.15 ~ 8-1 ~ 1.49--1 ~ 1.49
1 Piece(s)

10 Days or more

10RectangleEconomy130.01 ~ 0.8-10 ~ 34.90.15 ~ 8-1 ~ 1.49--8.01 ~ 8.2
1 Piece(s)

10 Days or more

10RectangleEconomy130.01 ~ 0.8-10 ~ 34.90.15 ~ 8-8.01 ~ 8.2-1.5 ~ 8-
1 Piece(s)

10 Days or more

10RectangleEconomy130.01 ~ 0.8-10 ~ 34.90.15 ~ 8-8.01 ~ 8.2--1 ~ 1.49
1 Piece(s)

10 Days or more

10RectangleEconomy130.01 ~ 0.8-10 ~ 34.90.15 ~ 8-8.01 ~ 8.2--8.01 ~ 8.2
1 Piece(s)

10 Days or more

10RectangleEconomy160.01 ~ 0.816 ~ 35-0.15 ~ 82 ~ 10--2 ~ 10-
1 Piece(s)

10 Days or more

10RectangleEconomy160.01 ~ 0.816 ~ 35-0.15 ~ 82 ~ 10---1 ~ 1.99
1 Piece(s)

10 Days or more

10RectangleEconomy160.01 ~ 0.816 ~ 35-0.15 ~ 82 ~ 10---10.01 ~ 10.2
1 Piece(s)

10 Days or more

10RectangleEconomy160.01 ~ 0.816 ~ 35-0.15 ~ 8-1 ~ 1.99-2 ~ 10-
1 Piece(s)

10 Days or more

10RectangleEconomy160.01 ~ 0.816 ~ 35-0.15 ~ 8-1 ~ 1.99--1 ~ 1.99
1 Piece(s)

10 Days or more

10RectangleEconomy160.01 ~ 0.816 ~ 35-0.15 ~ 8-1 ~ 1.99--10.01 ~ 10.2
1 Piece(s)

10 Days or more

10RectangleEconomy160.01 ~ 0.816 ~ 35-0.15 ~ 8-10.01 ~ 10.2-2 ~ 10-
1 Piece(s)

10 Days or more

10RectangleEconomy160.01 ~ 0.816 ~ 35-0.15 ~ 8-10.01 ~ 10.2--1 ~ 1.99
1 Piece(s)

10 Days or more

10RectangleEconomy160.01 ~ 0.816 ~ 35-0.15 ~ 8-10.01 ~ 10.2--10.01 ~ 10.2
1 Piece(s)

10 Days or more

10RectangleEconomy160.01 ~ 0.8-10 ~ 34.90.15 ~ 82 ~ 10--2 ~ 10-
1 Piece(s)

10 Days or more

10RectangleEconomy160.01 ~ 0.8-10 ~ 34.90.15 ~ 82 ~ 10---1 ~ 1.99
1 Piece(s)

10 Days or more

10RectangleEconomy160.01 ~ 0.8-10 ~ 34.90.15 ~ 82 ~ 10---10.01 ~ 10.2
1 Piece(s)

10 Days or more

10RectangleEconomy160.01 ~ 0.8-10 ~ 34.90.15 ~ 8-1 ~ 1.99-2 ~ 10-
1 Piece(s)

10 Days or more

10RectangleEconomy160.01 ~ 0.8-10 ~ 34.90.15 ~ 8-1 ~ 1.99--1 ~ 1.99
1 Piece(s)

10 Days or more

10RectangleEconomy160.01 ~ 0.8-10 ~ 34.90.15 ~ 8-1 ~ 1.99--10.01 ~ 10.2
1 Piece(s)

10 Days or more

10RectangleEconomy160.01 ~ 0.8-10 ~ 34.90.15 ~ 8-10.01 ~ 10.2-2 ~ 10-
1 Piece(s)

10 Days or more

10RectangleEconomy160.01 ~ 0.8-10 ~ 34.90.15 ~ 8-10.01 ~ 10.2--1 ~ 1.99
1 Piece(s)

10 Days or more

10RectangleEconomy160.01 ~ 0.8-10 ~ 34.90.15 ~ 8-10.01 ~ 10.2--10.01 ~ 10.2
1 Piece(s)

10 Days or more

10RectangleEconomy200.01 ~ 0.816 ~ 35-0.15 ~ 83 ~ 12--3 ~ 12-
1 Piece(s)

10 Days or more

10RectangleEconomy200.01 ~ 0.816 ~ 35-0.15 ~ 83 ~ 12---1.5 ~ 2.99
1 Piece(s)

10 Days or more

10RectangleEconomy200.01 ~ 0.816 ~ 35-0.15 ~ 83 ~ 12---12.01 ~ 12.2
1 Piece(s)

10 Days or more

10RectangleEconomy200.01 ~ 0.816 ~ 35-0.15 ~ 8-1.5 ~ 2.99-3 ~ 12-
1 Piece(s)

10 Days or more

10RectangleEconomy200.01 ~ 0.816 ~ 35-0.15 ~ 8-1.5 ~ 2.99--1.5 ~ 2.99
1 Piece(s)

10 Days or more

10RectangleEconomy200.01 ~ 0.816 ~ 35-0.15 ~ 8-1.5 ~ 2.99--12.01 ~ 12.2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Inside shape D (Shank diameter)
(mm)
C (Clearance)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
MT(Workpiece material thickness)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)

Loading...

Basic Information

Shape Dowel fixing Scrap retention Yes Machining to prevent scrap clogging No
Material SKD11 Equivalent (D2)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.