(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scrap Retention Button Dies -Headed, Economy Type-

Scrap Retention Button Dies -Headed, Economy Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Headed type
•Inner Shape: Economy
•Scrap Retention

  • FLANGE
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SR-EHDD6-[16,​20,​22,​25,​28,​30,​32,​35]-P[1.9-3/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD6-[16,​20,​22,​25,​28,​30,​32,​35]-P[1.9-3/0.01]-WC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD6-[16,​20,​22,​25,​28,​30,​32,​35]-PC[3.01-3.2/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD6-[16,​20,​22,​25,​28,​30,​32,​35]-PC[3.01-3.2/0.01]-WC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD6-LC[14-34.9/0.1]-P[1.9-3/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD6-LC[14-34.9/0.1]-P[1.9-3/0.01]-WC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD6-LC[14-34.9/0.1]-PC[3.01-3.2/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD6-LC[14-34.9/0.1]-PC[3.01-3.2/0.01]-WC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD8-[16,​20,​22,​25,​28,​30,​32,​35,​40]-P[1.9-4/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD8-[16,​20,​22,​25,​28,​30,​32,​35,​40]-P[1.9-4/0.01]-WC[4.01-4.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD8-[16,​20,​22,​25,​28,​30,​32,​35,​40]-PC[4.01-4.2/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD8-[16,​20,​22,​25,​28,​30,​32,​35,​40]-PC[4.01-4.2/0.01]-WC[4.01-4.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD8-LC[13-40/0.1]-P[1.9-4/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD8-LC[13-40/0.1]-P[1.9-4/0.01]-WC[4.01-4.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD8-LC[13-40/0.1]-PC[4.01-4.2/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD8-LC[13-40/0.1]-PC[4.01-4.2/0.01]-WC[4.01-4.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-P[1.9-6/0.01]-W[1.2-6/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-P[1.9-6/0.01]-WC[1-1.19/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-P[1.9-6/0.01]-WC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[1-1.19/0.01]-W[1.2-6/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[1-1.19/0.01]-WC[1-1.19/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[1-1.19/0.01]-WC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[6.01-6.2/0.01]-W[1.2-6/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[6.01-6.2/0.01]-WC[1-1.19/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD10-LC[11-44.9/0.1]-P[1.9-6/0.01]-W[1.2-6/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD10-LC[11-44.9/0.1]-P[1.9-6/0.01]-WC[1-1.19/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD10-LC[11-44.9/0.1]-P[1.9-6/0.01]-WC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD10-LC[11-44.9/0.1]-PC[1-1.19/0.01]-W[1.2-6/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD10-LC[11-44.9/0.1]-PC[1-1.19/0.01]-WC[1-1.19/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD10-LC[11-44.9/0.1]-PC[1-1.19/0.01]-WC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD10-LC[11-44.9/0.1]-PC[6.01-6.2/0.01]-W[1.2-6/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD10-LC[11-44.9/0.1]-PC[6.01-6.2/0.01]-WC[1-1.19/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD10-LC[11-44.9/0.1]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-P[1.9-8/0.01]-W[1.5-8/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-P[1.9-8/0.01]-WC[1-1.49/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-P[1.9-8/0.01]-WC[8.01-8.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[1-1.49/0.01]-W[1.5-8/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[1-1.49/0.01]-WC[1-1.49/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[1-1.49/0.01]-WC[8.01-8.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[8.01-8.2/0.01]-W[1.5-8/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[8.01-8.2/0.01]-WC[1-1.49/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[8.01-8.2/0.01]-WC[8.01-8.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD13-LC[9-44.9/0.1]-P[1.9-8/0.01]-W[1.5-8/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD13-LC[9-44.9/0.1]-P[1.9-8/0.01]-WC[1-1.49/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD13-LC[9-44.9/0.1]-P[1.9-8/0.01]-WC[8.01-8.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD13-LC[9-44.9/0.1]-PC[1-1.49/0.01]-W[1.5-8/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD13-LC[9-44.9/0.1]-PC[1-1.49/0.01]-WC[1-1.49/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD13-LC[9-44.9/0.1]-PC[1-1.49/0.01]-WC[8.01-8.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD13-LC[9-44.9/0.1]-PC[8.01-8.2/0.01]-W[1.5-8/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD13-LC[9-44.9/0.1]-PC[8.01-8.2/0.01]-WC[1-1.49/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD13-LC[9-44.9/0.1]-PC[8.01-8.2/0.01]-WC[8.01-8.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD16-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-P[2-10/0.01]-W[2-10/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD16-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-P[2-10/0.01]-WC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD16-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-P[2-10/0.01]-WC[10.01-10.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD16-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[1-1.99/0.01]-W[2-10/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD16-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[1-1.99/0.01]-WC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD16-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[1-1.99/0.01]-WC[10.01-10.2/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD16-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[10.01-10.2/0.01]-W[2-10/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-EHDD16-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[10.01-10.2/0.01]-WC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-10/0.005]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance D (Shank diameter)
(mm)
C (Clearance)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
MT(Workpiece material thickness)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m560.01 ~ 1016 ~ 35-0.15 ~ 81 ~ 3--1 ~ 3-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m560.01 ~ 1016 ~ 35-0.15 ~ 81 ~ 3---3.01 ~ 3.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m560.01 ~ 1016 ~ 35-0.15 ~ 8-3.01 ~ 3.2-1 ~ 3-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m560.01 ~ 1016 ~ 35-0.15 ~ 8-3.01 ~ 3.2--3.01 ~ 3.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m560.01 ~ 10-14 ~ 34.90.15 ~ 81 ~ 3--1 ~ 3-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m560.01 ~ 10-14 ~ 34.90.15 ~ 81 ~ 3---3.01 ~ 3.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m560.01 ~ 10-14 ~ 34.90.15 ~ 8-3.01 ~ 3.2-1 ~ 3-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m560.01 ~ 10-14 ~ 34.90.15 ~ 8-3.01 ~ 3.2--3.01 ~ 3.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m580.01 ~ 1016 ~ 40-0.15 ~ 81 ~ 4--1 ~ 4-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m580.01 ~ 1016 ~ 40-0.15 ~ 81 ~ 4---4.01 ~ 4.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m580.01 ~ 1016 ~ 40-0.15 ~ 8-4.01 ~ 4.2-1 ~ 4-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m580.01 ~ 1016 ~ 40-0.15 ~ 8-4.01 ~ 4.2--4.01 ~ 4.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m580.01 ~ 10-13 ~ 400.15 ~ 81 ~ 4--1 ~ 4-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m580.01 ~ 10-13 ~ 400.15 ~ 81 ~ 4---4.01 ~ 4.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m580.01 ~ 10-13 ~ 400.15 ~ 8-4.01 ~ 4.2-1 ~ 4-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m580.01 ~ 10-13 ~ 400.15 ~ 8-4.01 ~ 4.2--4.01 ~ 4.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5100.01 ~ 1016 ~ 45-0.15 ~ 81.2 ~ 6--1.2 ~ 6-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5100.01 ~ 1016 ~ 45-0.15 ~ 81.2 ~ 6---1 ~ 1.19
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5100.01 ~ 1016 ~ 45-0.15 ~ 81.2 ~ 6---6.01 ~ 6.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5100.01 ~ 1016 ~ 45-0.15 ~ 8-1 ~ 1.19-1.2 ~ 6-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5100.01 ~ 1016 ~ 45-0.15 ~ 8-1 ~ 1.19--1 ~ 1.19
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5100.01 ~ 1016 ~ 45-0.15 ~ 8-1 ~ 1.19--6.01 ~ 6.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5100.01 ~ 1016 ~ 45-0.15 ~ 8-6.01 ~ 6.2-1.2 ~ 6-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5100.01 ~ 1016 ~ 45-0.15 ~ 8-6.01 ~ 6.2--1 ~ 1.19
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5100.01 ~ 1016 ~ 45-0.15 ~ 8-6.01 ~ 6.2--6.01 ~ 6.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5100.01 ~ 10-11 ~ 44.90.15 ~ 81.2 ~ 6--1.2 ~ 6-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5100.01 ~ 10-11 ~ 44.90.15 ~ 81.2 ~ 6---1 ~ 1.19
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5100.01 ~ 10-11 ~ 44.90.15 ~ 81.2 ~ 6---6.01 ~ 6.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5100.01 ~ 10-11 ~ 44.90.15 ~ 8-1 ~ 1.19-1.2 ~ 6-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5100.01 ~ 10-11 ~ 44.90.15 ~ 8-1 ~ 1.19--1 ~ 1.19
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5100.01 ~ 10-11 ~ 44.90.15 ~ 8-1 ~ 1.19--6.01 ~ 6.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5100.01 ~ 10-11 ~ 44.90.15 ~ 8-6.01 ~ 6.2-1.2 ~ 6-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5100.01 ~ 10-11 ~ 44.90.15 ~ 8-6.01 ~ 6.2--1 ~ 1.19
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5100.01 ~ 10-11 ~ 44.90.15 ~ 8-6.01 ~ 6.2--6.01 ~ 6.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5130.01 ~ 1016 ~ 45-0.15 ~ 81.5 ~ 8--1.5 ~ 8-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5130.01 ~ 1016 ~ 45-0.15 ~ 81.5 ~ 8---1 ~ 1.49
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5130.01 ~ 1016 ~ 45-0.15 ~ 81.5 ~ 8---8.01 ~ 8.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5130.01 ~ 1016 ~ 45-0.15 ~ 8-1 ~ 1.49-1.5 ~ 8-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5130.01 ~ 1016 ~ 45-0.15 ~ 8-1 ~ 1.49--1 ~ 1.49
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5130.01 ~ 1016 ~ 45-0.15 ~ 8-1 ~ 1.49--8.01 ~ 8.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5130.01 ~ 1016 ~ 45-0.15 ~ 8-8.01 ~ 8.2-1.5 ~ 8-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5130.01 ~ 1016 ~ 45-0.15 ~ 8-8.01 ~ 8.2--1 ~ 1.49
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5130.01 ~ 1016 ~ 45-0.15 ~ 8-8.01 ~ 8.2--8.01 ~ 8.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5130.01 ~ 10-9 ~ 44.90.15 ~ 81.5 ~ 8--1.5 ~ 8-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5130.01 ~ 10-9 ~ 44.90.15 ~ 81.5 ~ 8---1 ~ 1.49
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5130.01 ~ 10-9 ~ 44.90.15 ~ 81.5 ~ 8---8.01 ~ 8.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5130.01 ~ 10-9 ~ 44.90.15 ~ 8-1 ~ 1.49-1.5 ~ 8-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5130.01 ~ 10-9 ~ 44.90.15 ~ 8-1 ~ 1.49--1 ~ 1.49
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5130.01 ~ 10-9 ~ 44.90.15 ~ 8-1 ~ 1.49--8.01 ~ 8.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5130.01 ~ 10-9 ~ 44.90.15 ~ 8-8.01 ~ 8.2-1.5 ~ 8-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5130.01 ~ 10-9 ~ 44.90.15 ~ 8-8.01 ~ 8.2--1 ~ 1.49
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5130.01 ~ 10-9 ~ 44.90.15 ~ 8-8.01 ~ 8.2--8.01 ~ 8.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5160.01 ~ 1016 ~ 45-0.15 ~ 82 ~ 10--2 ~ 10-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5160.01 ~ 1016 ~ 45-0.15 ~ 82 ~ 10---1 ~ 1.99
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5160.01 ~ 1016 ~ 45-0.15 ~ 82 ~ 10---10.01 ~ 10.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5160.01 ~ 1016 ~ 45-0.15 ~ 8-1 ~ 1.99-2 ~ 10-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5160.01 ~ 1016 ~ 45-0.15 ~ 8-1 ~ 1.99--1 ~ 1.99
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5160.01 ~ 1016 ~ 45-0.15 ~ 8-1 ~ 1.99--10.01 ~ 10.2
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5160.01 ~ 1016 ~ 45-0.15 ~ 8-10.01 ~ 10.2-2 ~ 10-
1 Piece(s)

8 Days or more

10RectangleSKD11 Equivalent (D2)m5160.01 ~ 1016 ~ 45-0.15 ~ 8-10.01 ~ 10.2--1 ~ 1.99

Loading...

 

Basic Information

Shape Headed type Inside shape Economy Scrap retention Yes
Machining to prevent scrap clogging No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.