(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Button Dies -Headed, Economy Type-

Button Dies -Headed, Economy Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Headed type
•Inner Shape: Economy

  • FLANGE
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-EHDD6-[16,​20,​22,​25,​28,​30,​32,​35]-P[1-3/0.01]-W[1-3/0.01]
A-EHDD6-[16,​20,​22,​25,​28,​30,​32,​35]-P[1-3/0.01]-WC[3.01-3.2/0.01]
A-EHDD6-[16,​20,​22,​25,​28,​30,​32,​35]-PC[3.01-3.2/0.01]-W[1-3/0.01]
A-EHDD6-[16,​20,​22,​25,​28,​30,​32,​35]-PC[3.01-3.2/0.01]-WC[3.01-3.2/0.01]
A-EHDD6-LC[14-15.9/0.1]-P[1-3/0.01]-W[1-3/0.01]
A-EHDD6-LC[14-15.9/0.1]-P[1-3/0.01]-WC[3.01-3.2/0.01]
A-EHDD6-LC[14-15.9/0.1]-PC[3.01-3.2/0.01]-W[1-3/0.01]
A-EHDD6-LC[14-15.9/0.1]-PC[3.01-3.2/0.01]-WC[3.01-3.2/0.01]
A-EHDD6-LC[16,​20,​22,​25,​30]-P[1-3/0.01]-W[1-3/0.01]
A-EHDD6-LC[16,​20,​22,​25,​30]-P[1-3/0.01]-WC[3.01-3.2/0.01]
A-EHDD6-LC[16,​20,​22,​25,​30]-PC[3.01-3.2/0.01]-W[1-3/0.01]
A-EHDD6-LC[16,​20,​22,​25,​30]-PC[3.01-3.2/0.01]-WC[3.01-3.2/0.01]
A-EHDD6-LC[18-19.9/0.1]-P[1-3/0.01]-W[1-3/0.01]
A-EHDD6-LC[18-19.9/0.1]-P[1-3/0.01]-WC[3.01-3.2/0.01]
A-EHDD6-LC[18-19.9/0.1]-PC[3.01-3.2/0.01]-W[1-3/0.01]
A-EHDD6-LC[18-19.9/0.1]-PC[3.01-3.2/0.01]-WC[3.01-3.2/0.01]
A-EHDD6-LC[20.1-21.9/0.1]-P[1-3/0.01]-W[1-3/0.01]
A-EHDD6-LC[20.1-21.9/0.1]-P[1-3/0.01]-WC[3.01-3.2/0.01]
A-EHDD6-LC[20.1-21.9/0.1]-PC[3.01-3.2/0.01]-W[1-3/0.01]
A-EHDD6-LC[20.1-21.9/0.1]-PC[3.01-3.2/0.01]-WC[3.01-3.2/0.01]
A-EHDD6-LC[23-24.9/0.1]-P[1-3/0.01]-W[1-3/0.01]
A-EHDD6-LC[23-24.9/0.1]-P[1-3/0.01]-WC[3.01-3.2/0.01]
A-EHDD6-LC[23-24.9/0.1]-PC[3.01-3.2/0.01]-W[1-3/0.01]
A-EHDD6-LC[23-24.9/0.1]-PC[3.01-3.2/0.01]-WC[3.01-3.2/0.01]
A-EHDD6-LC[28-29.9/0.1]-P[1-3/0.01]-W[1-3/0.01]
A-EHDD6-LC[28-29.9/0.1]-P[1-3/0.01]-WC[3.01-3.2/0.01]
A-EHDD6-LC[28-29.9/0.1]-PC[3.01-3.2/0.01]-W[1-3/0.01]
A-EHDD6-LC[28-29.9/0.1]-PC[3.01-3.2/0.01]-WC[3.01-3.2/0.01]
A-EHDD6-LC[33-34.9/0.1]-P[1-3/0.01]-W[1-3/0.01]
A-EHDD6-LC[33-34.9/0.1]-P[1-3/0.01]-WC[3.01-3.2/0.01]
A-EHDD6-LC[33-34.9/0.1]-PC[3.01-3.2/0.01]-W[1-3/0.01]
A-EHDD6-LC[33-34.9/0.1]-PC[3.01-3.2/0.01]-WC[3.01-3.2/0.01]
A-EHDD8-[16,​20,​22,​25,​28,​30,​32,​35,​40]-P[1-4/0.01]-W[1-4/0.01]
A-EHDD8-[16,​20,​22,​25,​28,​30,​32,​35,​40]-P[1-4/0.01]-WC[4.01-4.2/0.01]
A-EHDD8-[16,​20,​22,​25,​28,​30,​32,​35,​40]-PC[4.01-4.2/0.01]-W[1-4/0.01]
A-EHDD8-[16,​20,​22,​25,​28,​30,​32,​35,​40]-PC[4.01-4.2/0.01]-WC[4.01-4.2/0.01]
A-EHDD8-LC[13-15.9/0.1]-P[1-4/0.01]-W[1-4/0.01]
A-EHDD8-LC[13-15.9/0.1]-P[1-4/0.01]-WC[4.01-4.2/0.01]
A-EHDD8-LC[13-15.9/0.1]-PC[4.01-4.2/0.01]-W[1-4/0.01]
A-EHDD8-LC[13-15.9/0.1]-PC[4.01-4.2/0.01]-WC[4.01-4.2/0.01]
A-EHDD8-LC[17-40/0.1]-P[1-4/0.01]-W[1-4/0.01]
A-EHDD8-LC[17-40/0.1]-P[1-4/0.01]-WC[4.01-4.2/0.01]
A-EHDD8-LC[17-40/0.1]-PC[4.01-4.2/0.01]-W[1-4/0.01]
A-EHDD8-LC[17-40/0.1]-PC[4.01-4.2/0.01]-WC[4.01-4.2/0.01]
A-EHDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40]-P[1.2-6/0.01]-W[1.2-6/0.01]
A-EHDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40]-P[1.2-6/0.01]-WC[1-1.19/0.01]
A-EHDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40]-P[1.2-6/0.01]-WC[6.01-6.2/0.01]
A-EHDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40]-PC[6.01-6.2/0.01]-W[1.2-6/0.01]
A-EHDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40]-PC[6.01-6.2/0.01]-WC[1-1.19/0.01]
A-EHDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]
A-EHDD10-LC[11-40/0.1]-P[1.2-6/0.01]-W[1.2-6/0.01]
A-EHDD10-LC[11-40/0.1]-P[1.2-6/0.01]-WC[1-1.19/0.01]
A-EHDD10-LC[11-40/0.1]-P[1.2-6/0.01]-WC[6.01-6.2/0.01]
A-EHDD10-LC[11-40/0.1]-PC[6.01-6.2/0.01]-W[1.2-6/0.01]
A-EHDD10-LC[11-40/0.1]-PC[6.01-6.2/0.01]-WC[1-1.19/0.01]
A-EHDD10-LC[11-40/0.1]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]
A-EHDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40]-P[1.5-8/0.01]-W[1.5-8/0.01]
A-EHDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40]-P[1.5-8/0.01]-WC[1-1.49/0.01]
A-EHDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40]-P[1.5-8/0.01]-WC[8.01-8.2/0.01]
A-EHDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40]-PC[1-1.49/0.01]-W[1.5-8/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/0616 ~ 35-1 ~ 3--1 ~ 3-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/0616 ~ 35-1 ~ 3---3.01 ~ 3.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/0616 ~ 35--3.01 ~ 3.2-1 ~ 3-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/0616 ~ 35--3.01 ~ 3.2--3.01 ~ 3.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-14 ~ 15.91 ~ 3--1 ~ 3-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-14 ~ 15.91 ~ 3---3.01 ~ 3.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-14 ~ 15.9-3.01 ~ 3.2-1 ~ 3-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-14 ~ 15.9-3.01 ~ 3.2--3.01 ~ 3.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-16 ~ 301 ~ 3--1 ~ 3-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-16 ~ 301 ~ 3---3.01 ~ 3.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-16 ~ 30-3.01 ~ 3.2-1 ~ 3-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-16 ~ 30-3.01 ~ 3.2--3.01 ~ 3.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-18 ~ 19.91 ~ 3--1 ~ 3-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-18 ~ 19.91 ~ 3---3.01 ~ 3.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-18 ~ 19.9-3.01 ~ 3.2-1 ~ 3-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-18 ~ 19.9-3.01 ~ 3.2--3.01 ~ 3.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-20.1 ~ 21.91 ~ 3--1 ~ 3-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-20.1 ~ 21.91 ~ 3---3.01 ~ 3.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-20.1 ~ 21.9-3.01 ~ 3.2-1 ~ 3-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-20.1 ~ 21.9-3.01 ~ 3.2--3.01 ~ 3.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-23 ~ 24.91 ~ 3--1 ~ 3-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-23 ~ 24.91 ~ 3---3.01 ~ 3.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-23 ~ 24.9-3.01 ~ 3.2-1 ~ 3-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-23 ~ 24.9-3.01 ~ 3.2--3.01 ~ 3.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-28 ~ 29.91 ~ 3--1 ~ 3-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-28 ~ 29.91 ~ 3---3.01 ~ 3.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-28 ~ 29.9-3.01 ~ 3.2-1 ~ 3-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-28 ~ 29.9-3.01 ~ 3.2--3.01 ~ 3.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-33 ~ 34.91 ~ 3--1 ~ 3-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-33 ~ 34.91 ~ 3---3.01 ~ 3.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-33 ~ 34.9-3.01 ~ 3.2-1 ~ 3-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/06-33 ~ 34.9-3.01 ~ 3.2--3.01 ~ 3.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/0816 ~ 40-1 ~ 4--1 ~ 4-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/0816 ~ 40-1 ~ 4---4.01 ~ 4.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/0816 ~ 40--4.01 ~ 4.2-1 ~ 4-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/0816 ~ 40--4.01 ~ 4.2--4.01 ~ 4.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/08-13 ~ 15.91 ~ 4--1 ~ 4-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/08-13 ~ 15.91 ~ 4---4.01 ~ 4.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/08-13 ~ 15.9-4.01 ~ 4.2-1 ~ 4-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/08-13 ~ 15.9-4.01 ~ 4.2--4.01 ~ 4.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/08-17 ~ 401 ~ 4--1 ~ 4-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/08-17 ~ 401 ~ 4---4.01 ~ 4.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/08-17 ~ 40-4.01 ~ 4.2-1 ~ 4-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/08-17 ~ 40-4.01 ~ 4.2--4.01 ~ 4.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/01016 ~ 40-1.2 ~ 6--1.2 ~ 6-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/01016 ~ 40-1.2 ~ 6---1 ~ 1.19
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/01016 ~ 40-1.2 ~ 6---6.01 ~ 6.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/01016 ~ 40--6.01 ~ 6.2-1.2 ~ 6-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/01016 ~ 40--6.01 ~ 6.2--1 ~ 1.19
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/01016 ~ 40--6.01 ~ 6.2--6.01 ~ 6.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/010-11 ~ 401.2 ~ 6--1.2 ~ 6-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/010-11 ~ 401.2 ~ 6---1 ~ 1.19
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/010-11 ~ 401.2 ~ 6---6.01 ~ 6.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/010-11 ~ 40-6.01 ~ 6.2-1.2 ~ 6-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/010-11 ~ 40-6.01 ~ 6.2--1 ~ 1.19
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/010-11 ~ 40-6.01 ~ 6.2--6.01 ~ 6.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/01316 ~ 40-1.5 ~ 8--1.5 ~ 8-
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/01316 ~ 40-1.5 ~ 8---1 ~ 1.49
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/01316 ~ 40-1.5 ~ 8---8.01 ~ 8.2
1 Piece(s)

10 Days or more

10RectangleSKD11 Equivalent (D2)+0.005/01316 ~ 40--1 ~ 1.49-1.5 ~ 8-

Loading...

 

Basic Information

Shape Headed type Inside shape Economy Scrap retention None
Machining to prevent scrap clogging No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.