(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Button Dies Configurable Full Length -Headed Type-

Button Dies Configurable Full Length -Headed Type-

Move the mouse over the image to zoom

•Shape: Headed type
•Inner Shape: Regular
•Material: SKD11 Equivalent (D2)
•Shank Diameter D Tolerance: m5

  • FLANGE
  • SKD11

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
S-HDD6-[30-40/0.1]-P[1-3/0.01]-W[1-3/0.01]
S-HDD6-[30-40/0.1]-P[1-3/0.01]-WC[1-3.2/0.01]
S-HDD6-[30-40/0.1]-PC[1-3.2/0.01]-W[1-3/0.01]
S-HDD6-[30-40/0.1]-PC[1-3.2/0.01]-WC[1-3.2/0.01]
S-HDD8-[30-40/0.1]-P[1-4/0.01]-W[1-4/0.01]
S-HDD8-[30-40/0.1]-P[1-4/0.01]-WC[1-4.2/0.01]
S-HDD8-[30-40/0.1]-PC[1-4.2/0.01]-W[1-4/0.01]
S-HDD8-[30-40/0.1]-PC[1-4.2/0.01]-WC[1-4.2/0.01]
S-HDD10-[30-40/0.1]-P[1.2-6/0.01]-W[1.2-6/0.01]
S-HDD10-[30-40/0.1]-P[1.2-6/0.01]-WC[1-6.2/0.01]
S-HDD10-[30-40/0.1]-PC[1-6.2/0.01]-W[1.2-6/0.01]
S-HDD10-[30-40/0.1]-PC[1-6.2/0.01]-WC[1-6.2/0.01]
S-HDD13-[30-40/0.1]-P[1.5-8/0.01]-W[1.5-8/0.01]
S-HDD13-[30-40/0.1]-P[1.5-8/0.01]-WC[1-1.49/0.01]
S-HDD13-[30-40/0.1]-P[1.5-8/0.01]-WC[2-10.2/0.01]
S-HDD13-[30-40/0.1]-PC[1-8.2/0.01]-W[1.5-8/0.01]
S-HDD13-[30-40/0.1]-PC[1-8.2/0.01]-WC[1-1.49/0.01]
S-HDD13-[30-40/0.1]-PC[1-8.2/0.01]-WC[2-10.2/0.01]
S-HDD16-[30-40/0.1]-P[2-10/0.01]-W[2-10/0.01]
S-HDD16-[30-40/0.1]-P[2-10/0.01]-WC[1-10.2/0.01]
S-HDD16-[30-40/0.1]-PC[1-10.2/0.01]-W[2-10/0.01]
S-HDD16-[30-40/0.1]-PC[1-10.2/0.01]-WC[1-10.2/0.01]
S-HDD20-[30-40/0.1]-P[3-12/0.01]-W[3-12/0.01]
S-HDD20-[30-40/0.1]-P[3-12/0.01]-WC[1.5-12.2/0.01]
S-HDD20-[30-40/0.1]-PC[1.5-12.2/0.01]-W[3-12/0.01]
S-HDD20-[30-40/0.1]-PC[1.5-12.2/0.01]-WC[1.5-12.2/0.01]
S-HDD25-[30-40/0.1]-P[3-16/0.01]-W[3-16/0.01]
S-HDD25-[30-40/0.1]-P[3-16/0.01]-WC[1.5-16.2/0.01]
S-HDD25-[30-40/0.1]-PC[1.5-16.2/0.01]-W[3-16/0.01]
S-HDD25-[30-40/0.1]-PC[1.5-16.2/0.01]-WC[1.5-16.2/0.01]
S-HDD32-[30-40/0.1]-P[4-20/0.01]-W[4-20/0.01]
S-HDD32-[30-40/0.1]-P[4-20/0.01]-WC[2-20.2/0.01]
S-HDD32-[30-40/0.1]-PC[2-20.2/0.01]-W[4-20/0.01]
S-HDD32-[30-40/0.1]-PC[2-20.2/0.01]-WC[2-20.2/0.01]
S-HDD38-[30-40/0.1]-P[5-26/0.01]-W[5-26/0.01]
S-HDD38-[30-40/0.1]-P[5-26/0.01]-WC[2.5-26.2/0.01]
S-HDD38-[30-40/0.1]-PC[2.5-26.2/0.01]-W[5-26/0.01]
S-HDD38-[30-40/0.1]-PC[2.5-26.2/0.01]-WC[2.5-26.2/0.01]
S-HDD45-[30-40/0.1]-P[6-35/0.01]-W[6-35/0.01]
S-HDD45-[30-40/0.1]-P[6-35/0.01]-WC[3-35.2/0.01]
S-HDD45-[30-40/0.1]-PC[3-35.2/0.01]-W[6-35/0.01]
S-HDD45-[30-40/0.1]-PC[3-35.2/0.01]-WC[3-35.2/0.01]
S-HDD50-[30-40/0.1]-P[7-40/0.01]-W[7-40/0.01]
S-HDD50-[30-40/0.1]-P[7-40/0.01]-WC[3.5-40.2/0.01]
S-HDD50-[30-40/0.1]-PC[3.5-40.2/0.01]-W[7-40/0.01]
S-HDD50-[30-40/0.1]-PC[3.5-40.2/0.01]-WC[3.5-40.2/0.01]
S-HDD56-[30-40/0.1]-P[8-45/0.01]-W[8-45/0.01]
S-HDD56-[30-40/0.1]-P[8-45/0.01]-WC[4-45.2/0.01]
S-HDD56-[30-40/0.1]-PC[4-45.2/0.01]-W[8-45/0.01]
S-HDD56-[30-40/0.1]-PC[4-45.2/0.01]-WC[4-45.2/0.01]
S-HDDS10-[40.1-80/0.1]-P[1.2-6/0.01]-W[1.2-6/0.01]
S-HDDS10-[40.1-80/0.1]-P[1.2-6/0.01]-WC[1-6.2/0.01]
S-HDDS10-[40.1-80/0.1]-PC[1-6.2/0.01]-W[1.2-6/0.01]
S-HDDS10-[40.1-80/0.1]-PC[1-6.2/0.01]-WC[1-6.2/0.01]
S-HDDS13-[40.1-80/0.1]-P[1.5-8/0.01]-W[1.5-8/0.01]
S-HDDS13-[40.1-80/0.1]-P[1.5-8/0.01]-WC[1-8.2/0.01]
S-HDDS13-[40.1-80/0.1]-PC[1-8.2/0.01]-W[1.5-8/0.01]
S-HDDS13-[40.1-80/0.1]-PC[1-8.2/0.01]-WC[1-8.2/0.01]
S-HDDS16-[40.1-100/0.1]-P[2-10/0.01]-W[2-10/0.01]
S-HDDS16-[40.1-100/0.1]-P[2-10/0.01]-WC[1-10.2/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape L dimension classification D (Shank diameter)
(mm)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

12 Days or more

10RectangleL40.0 max.630 ~ 401 ~ 3--1 ~ 3-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.630 ~ 401 ~ 3---1 ~ 3.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.630 ~ 40-1 ~ 3.2-1 ~ 3-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.630 ~ 40-1 ~ 3.2--1 ~ 3.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.830 ~ 401 ~ 4--1 ~ 4-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.830 ~ 401 ~ 4---1 ~ 4.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.830 ~ 40-1 ~ 4.2-1 ~ 4-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.830 ~ 40-1 ~ 4.2--1 ~ 4.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.1030 ~ 401.2 ~ 6--1.2 ~ 6-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.1030 ~ 401.2 ~ 6---1 ~ 6.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.1030 ~ 40-1 ~ 6.2-1.2 ~ 6-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.1030 ~ 40-1 ~ 6.2--1 ~ 6.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.1330 ~ 401.5 ~ 8--1.5 ~ 8-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.1330 ~ 401.5 ~ 8---1 ~ 1.49
1 Piece(s)

12 Days or more

10RectangleL40.0 max.1330 ~ 401.5 ~ 8---2 ~ 10.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.1330 ~ 40-1 ~ 8.2-1.5 ~ 8-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.1330 ~ 40-1 ~ 8.2--1 ~ 1.49
1 Piece(s)

12 Days or more

10RectangleL40.0 max.1330 ~ 40-1 ~ 8.2--2 ~ 10.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.1630 ~ 402 ~ 10--2 ~ 10-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.1630 ~ 402 ~ 10---1 ~ 10.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.1630 ~ 40-1 ~ 10.2-2 ~ 10-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.1630 ~ 40-1 ~ 10.2--1 ~ 10.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.2030 ~ 403 ~ 12--3 ~ 12-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.2030 ~ 403 ~ 12---1.5 ~ 12.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.2030 ~ 40-1.5 ~ 12.2-3 ~ 12-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.2030 ~ 40-1.5 ~ 12.2--1.5 ~ 12.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.2530 ~ 403 ~ 16--3 ~ 16-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.2530 ~ 403 ~ 16---1.5 ~ 16.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.2530 ~ 40-1.5 ~ 16.2-3 ~ 16-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.2530 ~ 40-1.5 ~ 16.2--1.5 ~ 16.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.3230 ~ 404 ~ 20--4 ~ 20-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.3230 ~ 404 ~ 20---2 ~ 20.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.3230 ~ 40-2 ~ 20.2-4 ~ 20-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.3230 ~ 40-2 ~ 20.2--2 ~ 20.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.3830 ~ 405 ~ 26--5 ~ 26-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.3830 ~ 405 ~ 26---2.5 ~ 26.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.3830 ~ 40-2.5 ~ 26.2-5 ~ 26-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.3830 ~ 40-2.5 ~ 26.2--2.5 ~ 26.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.4530 ~ 406 ~ 35--6 ~ 35-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.4530 ~ 406 ~ 35---3 ~ 35.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.4530 ~ 40-3 ~ 35.2-6 ~ 35-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.4530 ~ 40-3 ~ 35.2--3 ~ 35.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.5030 ~ 407 ~ 40--7 ~ 40-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.5030 ~ 407 ~ 40---3.5 ~ 40.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.5030 ~ 40-3.5 ~ 40.2-7 ~ 40-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.5030 ~ 40-3.5 ~ 40.2--3.5 ~ 40.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.5630 ~ 408 ~ 45--8 ~ 45-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.5630 ~ 408 ~ 45---4 ~ 45.2
1 Piece(s)

12 Days or more

10RectangleL40.0 max.5630 ~ 40-4 ~ 45.2-8 ~ 45-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.5630 ~ 40-4 ~ 45.2--4 ~ 45.2
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more1040.1 ~ 801.2 ~ 6--1.2 ~ 6-
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more1040.1 ~ 801.2 ~ 6---1 ~ 6.2
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more1040.1 ~ 80-1 ~ 6.2-1.2 ~ 6-
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more1040.1 ~ 80-1 ~ 6.2--1 ~ 6.2
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more1340.1 ~ 801.5 ~ 8--1.5 ~ 8-
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more1340.1 ~ 801.5 ~ 8---1 ~ 8.2
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more1340.1 ~ 80-1 ~ 8.2-1.5 ~ 8-
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more1340.1 ~ 80-1 ~ 8.2--1 ~ 8.2
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more1640.1 ~ 1002 ~ 10--2 ~ 10-
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more1640.1 ~ 1002 ~ 10---1 ~ 10.2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape L dimension classification D (Shank diameter)
(mm)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)

Loading...

Basic Information

Shape Headed type Inside shape Regular Scrap retention None
Machining to prevent scrap clogging No Material SKD11 Equivalent (D2) Shank diameter D tolerance m5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.