(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spacers for Tapped Punches

Spacers for Tapped Punches

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Spacers for Tapped Punches see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PWC5-[0.5,​1,​2,​3,​4,​5]
PWC6-[0.5,​1,​2,​3,​4,​5]
PWC8-[0.5,​1,​2,​3,​4,​5]
PWC10-[0.5,​1,​2,​3,​4,​5]
PWC13-[0.5,​1,​2,​3,​4,​5]
PWC16-[0.5,​1,​2,​3,​4,​5]
PWC20-[1-5/1]
PWC25-[1-5/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
T (Thickness)
(mm)
1 Piece(s)

9 Days or more

1050.5 ~ 5
1 Piece(s)

9 Days or more

1060.5 ~ 5
1 Piece(s)

9 Days or more

1080.5 ~ 5
1 Piece(s)

9 Days or more

10100.5 ~ 5
1 Piece(s)

9 Days or more

10130.5 ~ 5
1 Piece(s)

9 Days or more

10160.5 ~ 5
1 Piece(s)

9 Days or more

10201 ~ 5
1 Piece(s)

9 Days or more

10251 ~ 5

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.