(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punch Holders Fixing Bolt type

Punch Holders Fixing Bolt type

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKD11 Equivalent
For complete product overview and details on Punch Holders - Fixing Bolt Type see the sections below:

  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BBPH1608-[16,​20,​22,​25,​30]-D3
BBPH1608-LC[16.1-29.9/0.1]-D3
BBPH1810-[16,​20,​22,​25,​30]-D[3,​4]
BBPH1810-LC[16.1-29.9/0.1]-D[3,​4]
BBPH2513-[16,​20,​22,​25,​30]-D[4,​5,​6]
BBPH2513-LC[16.1-29.9/0.1]-D[4,​5,​6]
BBPH2816-[16,​20,​22,​25,​30]-D[8,​10]
BBPH2816-LC[16.1-29.9/0.1]-D[8,​10]
BBPH3520-[16,​20,​22,​25,​30]-D[10,​13]
BBPH3520-LC[16.1-29.9/0.1]-D[10,​13]
BBPH4025-[16,​20,​22,​25,​30]-D[13,​16]
BBPH4025-LC[16.1-29.9/0.1]-D[13,​16]
BBPHC1608-[16,​20,​22,​25,​30]-D3
BBPHC1608-LC[16.1-29.9/0.1]-D3
BBPHC1810-[16,​20,​22,​25,​30]-D[3,​4]
BBPHC1810-LC[16.1-29.9/0.1]-D[3,​4]
BBPHC2513-[16,​20,​22,​25,​30]-D[4,​5,​6]
BBPHC2513-LC[16.1-29.9/0.1]-D[4,​5,​6]
BBPHC2816-[16,​20,​22,​25,​30]-D[8,​10]
BBPHC2816-LC[16.1-29.9/0.1]-D[8,​10]
BBPHC3520-[16,​20,​22,​25,​30]-D[10,​13]
BBPHC3520-LC[16.1-29.9/0.1]-D[10,​13]
BBPHC4025-[16,​20,​22,​25,​30]-D[13,​16]
BBPHC4025-LC[16.1-29.9/0.1]-D[13,​16]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial V (Outer shape)
(mm)
H (Outer shape)
(mm)
Specification D (Punch diameter)
(mm)
L
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

10 Days or more

10SKD11 Equivalent168For round punch316 ~ 30-
1 Piece(s)

10 Days or more

10SKD11 Equivalent168For round punch3-16.1 ~ 29.9
1 Piece(s)

10 Days or more

10-1810For round punch3 ~ 416 ~ 30-
1 Piece(s)

10 Days or more

10-1810For round punch3 ~ 4-16.1 ~ 29.9
1 Piece(s)

10 Days or more

10-2513For round punch4 ~ 616 ~ 30-
1 Piece(s)

10 Days or more

10-2513For round punch4 ~ 6-16.1 ~ 29.9
1 Piece(s)

10 Days or more

10-2816For round punch8 ~ 1016 ~ 30-
1 Piece(s)

10 Days or more

10-2816For round punch8 ~ 10-16.1 ~ 29.9
1 Piece(s)

10 Days or more

10-3520For round punch10 ~ 1316 ~ 30-
1 Piece(s)

10 Days or more

10-3520For round punch10 ~ 13-16.1 ~ 29.9
1 Piece(s)

10 Days or more

10-4025For round punch13 ~ 1616 ~ 30-
1 Piece(s)

10 Days or more

10-4025For round punch13 ~ 16-16.1 ~ 29.9
1 Piece(s)

10 Days or more

10-168For shaped punch316 ~ 30-
1 Piece(s)

10 Days or more

10-168For shaped punch3-16.1 ~ 29.9
1 Piece(s)

10 Days or more

10-1810For shaped punch3 ~ 416 ~ 30-
1 Piece(s)

10 Days or more

10-1810For shaped punch3 ~ 4-16.1 ~ 29.9
1 Piece(s)

10 Days or more

10-2513For shaped punch4 ~ 616 ~ 30-
1 Piece(s)

10 Days or more

10-2513For shaped punch4 ~ 6-16.1 ~ 29.9
1 Piece(s)

10 Days or more

10-2816For shaped punch8 ~ 1016 ~ 30-
1 Piece(s)

10 Days or more

10-2816For shaped punch8 ~ 10-16.1 ~ 29.9
1 Piece(s)

10 Days or more

10-3520For shaped punch10 ~ 1316 ~ 30-
1 Piece(s)

10 Days or more

10-3520For shaped punch10 ~ 13-16.1 ~ 29.9
1 Piece(s)

10 Days or more

10-4025For shaped punch13 ~ 1616 ~ 30-
1 Piece(s)

10 Days or more

10-4025For shaped punch13 ~ 16-16.1 ~ 29.9

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.