(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punch Blanks with Locating Dowel Holes

Punch Blanks with Locating Dowel Holes

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Blank
•Material: SKD11 Equivalent (D2)
•Shank Mounting Part Shape: With locating dowel hole
•Shank Diameter D Tolerance: m5
•Dimension T (Head thickness/plate thickness) (mm): 5

  • FLANGE
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SPB-C10-[40-150/10]
SPB-C10-LC[32-149.9/0.1]
SPB-C13-[40-150/10]
SPB-C13-LC[32-149.9/0.1]
SPB-C16-[40-150/10]
SPB-C16-LC[32-149.9/0.1]
SPB-C20-[40-150/10]
SPB-C20-LC[32-149.9/0.1]
SPB-C25-[40-150/10]
SPB-C25-LC[32-149.9/0.1]
SPB-C32-[40-150/10]
SPB-C32-LC[32-149.9/0.1]
SPB-C38-[40-120/10]
SPB-C38-LC[20-119.9/0.1]
SPB-C45-[40-120/10]
SPB-C45-LC[20-119.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

7 Days or more

101040 ~ 150-
1 Piece(s)

7 Days or more

1010-32 ~ 149.9
1 Piece(s)

7 Days or more

101340 ~ 150-
1 Piece(s)

7 Days or more

1013-32 ~ 149.9
1 Piece(s)

7 Days or more

101640 ~ 150-
1 Piece(s)

7 Days or more

1016-32 ~ 149.9
1 Piece(s)

7 Days or more

102040 ~ 150-
1 Piece(s)

7 Days or more

1020-32 ~ 149.9
1 Piece(s)

7 Days or more

102540 ~ 150-
1 Piece(s)

7 Days or more

1025-32 ~ 149.9
1 Piece(s)

7 Days or more

103240 ~ 150-
1 Piece(s)

7 Days or more

1032-32 ~ 149.9
1 Piece(s)

7 Days or more

103840 ~ 120-
1 Piece(s)

7 Days or more

1038-20 ~ 119.9
1 Piece(s)

7 Days or more

104540 ~ 120-
1 Piece(s)

7 Days or more

1045-20 ~ 119.9

Loading...

  1. 1
 

Basic Information

Heavy-load punches No Shank type Blank Jector None
Material SKD11 Equivalent (D2) Surface treatment None Shank (mounting part) shape With locating dowel hole
Shank diameter D tolerance m5 T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.