(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Straight Punches for Heavy Load

Straight Punches for Heavy Load

Click this image to zoom it.

Move the mouse over the image to zoom

•Heavy-load Punch
•Shank Type: Straight
•Shank Mounting Part Shape: Standard
•Dimension T (Head thickness/plate thickness) (mm): 8

  • FLANGE
  • SKH51
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHC4-[40-80/10]-P[3-4/0.01]
AHC4-LC[20-80/0.1]-P[3-4/0.01]
AHC5-[40-80/10]-P[4-5/0.01]
AHC5-LC[20-80/0.1]-P[4-5/0.01]
AHC6-[40-80/10]-P[5-6/0.01]
AHC6-LC[20-80/0.1]-P[5-6/0.01]
AHC8-[40-100/10]-P[6-8/0.01]
AHC8-LC[20-100/0.1]-P[6-8/0.01]
AHC10-[40-100/10]-P[8-10/0.01]
AHC10-LC[20-100/0.1]-P[8-10/0.01]
AHC13-[40-120/10]-P[10-13/0.01]
AHC13-LC[20-120/0.1]-P[10-13/0.01]
AHC16-[40-120/10]-P[13-16/0.01]
AHC16-LC[20-120/0.1]-P[13-16/0.01]
AHC20-[40-120/10]-P[16-20/0.01]
AHC20-LC[20-120/0.1]-P[16-20/0.01]
AHC25-[40-120/10]-P[20-25/0.01]
AHC25-LC[20-120/0.1]-P[20-25/0.01]
APHC4-[40-80/10]-P[3-4/0.01]
APHC4-LC[20-80/0.1]-P[3-4/0.01]
APHC5-[40-80/10]-P[4-5/0.01]
APHC5-LC[20-80/0.1]-P[4-5/0.01]
APHC6-[40-80/10]-P[5-6/0.01]
APHC6-LC[20-80/0.1]-P[5-6/0.01]
APHC8-[40-100/10]-P[6-8/0.01]
APHC8-LC[20-100/0.1]-P[6-8/0.01]
APHC10-[40-100/10]-P[8-10/0.01]
APHC10-LC[20-100/0.1]-P[8-10/0.01]
APHC13-[40-120/10]-P[10-13/0.01]
APHC13-LC[20-120/0.1]-P[10-13/0.01]
APHC16-[40-120/10]-P[13-16/0.01]
APHC16-LC[20-120/0.1]-P[13-16/0.01]
APHC20-[40-120/10]-P[16-20/0.01]
APHC20-LC[20-120/0.1]-P[16-20/0.01]
APHC25-[40-120/10]-P[20-25/0.01]
APHC25-LC[20-120/0.1]-P[20-25/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial No. (Nominal diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

7 Days or more

10SKH51 Equivalent43 ~ 440 ~ 80-
1 Piece(s)

7 Days or more

10SKH51 Equivalent43 ~ 4-20 ~ 80
1 Piece(s)

7 Days or more

10SKH51 Equivalent54 ~ 540 ~ 80-
1 Piece(s)

7 Days or more

10SKH51 Equivalent54 ~ 5-20 ~ 80
1 Piece(s)

7 Days or more

10SKH51 Equivalent65 ~ 640 ~ 80-
1 Piece(s)

7 Days or more

10SKH51 Equivalent65 ~ 6-20 ~ 80
1 Piece(s)

7 Days or more

10SKH51 Equivalent86 ~ 840 ~ 100-
1 Piece(s)

7 Days or more

10SKH51 Equivalent86 ~ 8-20 ~ 100
1 Piece(s)

7 Days or more

10SKH51 Equivalent108 ~ 1040 ~ 100-
1 Piece(s)

7 Days or more

10SKH51 Equivalent108 ~ 10-20 ~ 100
1 Piece(s)

7 Days or more

10SKH51 Equivalent1310 ~ 1340 ~ 120-
1 Piece(s)

7 Days or more

10SKH51 Equivalent1310 ~ 13-20 ~ 120
1 Piece(s)

7 Days or more

10SKH51 Equivalent1613 ~ 1640 ~ 120-
1 Piece(s)

7 Days or more

10SKH51 Equivalent1613 ~ 16-20 ~ 120
1 Piece(s)

7 Days or more

10SKH51 Equivalent2016 ~ 2040 ~ 120-
1 Piece(s)

7 Days or more

10SKH51 Equivalent2016 ~ 20-20 ~ 120
1 Piece(s)

7 Days or more

10SKH51 Equivalent2520 ~ 2540 ~ 120-
1 Piece(s)

7 Days or more

10SKH51 Equivalent2520 ~ 25-20 ~ 120
1 Piece(s)

7 Days or more

10Powdered high-speed steel43 ~ 440 ~ 80-
1 Piece(s)

7 Days or more

10Powdered high-speed steel43 ~ 4-20 ~ 80
1 Piece(s)

7 Days or more

10Powdered high-speed steel54 ~ 540 ~ 80-
1 Piece(s)

7 Days or more

10Powdered high-speed steel54 ~ 5-20 ~ 80
1 Piece(s)

7 Days or more

10Powdered high-speed steel65 ~ 640 ~ 80-
1 Piece(s)

7 Days or more

10Powdered high-speed steel65 ~ 6-20 ~ 80
1 Piece(s)

7 Days or more

10Powdered high-speed steel86 ~ 840 ~ 100-
1 Piece(s)

7 Days or more

10Powdered high-speed steel86 ~ 8-20 ~ 100
1 Piece(s)

7 Days or more

10Powdered high-speed steel108 ~ 1040 ~ 100-
1 Piece(s)

7 Days or more

10Powdered high-speed steel108 ~ 10-20 ~ 100
1 Piece(s)

7 Days or more

10Powdered high-speed steel1310 ~ 1340 ~ 120-
1 Piece(s)

7 Days or more

10Powdered high-speed steel1310 ~ 13-20 ~ 120
1 Piece(s)

7 Days or more

10Powdered high-speed steel1613 ~ 1640 ~ 120-
1 Piece(s)

7 Days or more

10Powdered high-speed steel1613 ~ 16-20 ~ 120
1 Piece(s)

7 Days or more

10Powdered high-speed steel2016 ~ 2040 ~ 120-
1 Piece(s)

7 Days or more

10Powdered high-speed steel2016 ~ 20-20 ~ 120
1 Piece(s)

7 Days or more

10Powdered high-speed steel2520 ~ 2540 ~ 120-
1 Piece(s)

7 Days or more

10Powdered high-speed steel2520 ~ 25-20 ~ 120

Loading...

  1. 1
 

Basic Information

Heavy-load punches Yes Shank type Straight Jector None
Surface treatment None Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 8

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.