(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jector Straight Punches Normal, Lapping (Part Numbers)

Jector Straight Punches Normal, Lapping

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Straight
•Jector: Standard type
•Shank Mounting Part Shape: Standard
•Dimension T (Head thickness/plate thickness) (mm): 5

  • FLANGE
  • SKH51
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
L-SJC5-[40-80/10]-P[4.5-5/0.001]
L-SJC5-LC[30-79.9/0.1]-P[4.5-5/0.001]
L-SJC5-LCT[30-79.9/0.1]-P[4.5-5/0.001]
L-SJC5-LMT[30-79.9/0.1]-P[4.5-5/0.001]
L-SJC6-[40-80/10]-P[5-6/0.001]
L-SJC6-LC[30-79.9/0.1]-P[5-6/0.001]
L-SJC6-LCT[30-79.9/0.1]-P[5-6/0.001]
L-SJC6-LMT[30-79.9/0.1]-P[5-6/0.001]
L-SJC8-[40-100/10]-P[6-8/0.001]
L-SJC8-LC[30-99.9/0.1]-P[6-8/0.001]
L-SJC8-LCT[30-99.9/0.1]-P[6-8/0.001]
L-SJC8-LMT[30-99.9/0.1]-P[6-8/0.001]
L-SJC10-[40-100/10]-P[8-10/0.001]
L-SJC10-LC[30-99.9/0.1]-P[8-10/0.001]
L-SJC10-LCT[30-99.9/0.1]-P[8-10/0.001]
L-SJC10-LMT[30-99.9/0.1]-P[8-10/0.001]
L-SJC13-[40-100/10]-P[10-13/0.001]
L-SJC13-LC[30-99.9/0.1]-P[10-13/0.001]
L-SJC13-LCT[30-99.9/0.1]-P[10-13/0.001]
L-SJC13-LMT[30-99.9/0.1]-P[10-13/0.001]
L-SJC16-[40-100/10]-P[13-16/0.001]
L-SJC16-LC[30-99.9/0.1]-P[13-16/0.001]
L-SJC16-LCT[30-99.9/0.1]-P[13-16/0.001]
L-SJC16-LMT[30-99.9/0.1]-P[13-16/0.001]
L-SJC20-[40-100/10]-P[16-20/0.001]
L-SJC20-LC[30-99.9/0.1]-P[16-20/0.001]
L-SJC20-LCT[30-99.9/0.1]-P[16-20/0.001]
L-SJC20-LMT[30-99.9/0.1]-P[16-20/0.001]
L-SJC25-[40-100/10]-P[20-25/0.001]
L-SJC25-LC[30-99.9/0.1]-P[20-25/0.001]
L-SJC25-LCT[30-99.9/0.1]-P[20-25/0.001]
L-SJC25-LMT[30-99.9/0.1]-P[20-25/0.001]
SJC5-[40-80/10]-P[4.5-5/0.01]
SJC5-LC[30-79.9/0.1]-P[4.5-5/0.01]
SJC5-LCT[30-79.9/0.1]-P[4.5-5/0.01]
SJC5-LMT[30-79.9/0.1]-P[4.5-5/0.01]
SJC6-[40-80/10]-P[5-6/0.01]
SJC6-LC[30-79.9/0.1]-P[5-6/0.01]
SJC6-LCT[30-79.9/0.1]-P[5-6/0.01]
SJC6-LMT[30-79.9/0.1]-P[5-6/0.01]
SJC8-[40-100/10]-P[6-8/0.01]
SJC8-LC[30-99.9/0.1]-P[6-8/0.01]
SJC8-LCT[30-99.9/0.1]-P[6-8/0.01]
SJC8-LMT[30-100/0.1]-P[6-8/0.01]
SJC10-[40-100/10]-P[8-10/0.01]
SJC10-LC[30-99.9/0.1]-P[8-10/0.01]
SJC10-LCT[30-99.9/0.1]-P[8-10/0.01]
SJC10-LMT[30-99.9/0.1]-P[8-10/0.01]
SJC13-[40-100/10]-P[10-13/0.01]
SJC13-LC[30-99.9/0.1]-P[10-13/0.01]
SJC13-LCT[30-99.9/0.1]-P[10-13/0.01]
SJC13-LMT[30-99.9/0.1]-P[10-13/0.01]
SJC16-[40-100/10]-P[13-16/0.01]
SJC16-LC[30-99.9/0.1]-P[13-16/0.01]
SJC16-LCT[30-99.9/0.1]-P[13-16/0.01]
SJC16-LMT[30-99.9/0.1]-P[13-16/0.01]
SJC20-[40-100/10]-P[16-20/0.01]
SJC20-LC[20-99.9/0.1]-P[16-20/0.01]
SJC20-LCT[30-99.9/0.1]-P[16-20/0.01]
SJC20-LMT[30-99.9/0.1]-P[16-20/0.01]
SJC25-[40-100/10]-P[20-25/0.01]
SJC25-LC[30-99.9/0.1]-P[20-25/0.01]
SJC25-LCT[30-99.9/0.1]-P[20-25/0.01]
SJC25-LMT[30-99.9/0.1]-P[20-25/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface treatment No. (Nominal diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)Lapping54.5 ~ 540 ~ 80---
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)Lapping54.5 ~ 5-30 ~ 79.9--
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)Lapping54.5 ~ 5--30 ~ 79.9-
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)Lapping54.5 ~ 5---30 ~ 79.9
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)Lapping65 ~ 640 ~ 80---
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)Lapping65 ~ 6-30 ~ 79.9--
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)Lapping65 ~ 6--30 ~ 79.9-
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)Lapping65 ~ 6---30 ~ 79.9
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping86 ~ 840 ~ 100---
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping86 ~ 8-30 ~ 99.9--
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping86 ~ 8--30 ~ 99.9-
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping86 ~ 8---30 ~ 99.9
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping108 ~ 1040 ~ 100---
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping108 ~ 10-30 ~ 99.9--
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping108 ~ 10--30 ~ 99.9-
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping108 ~ 10---30 ~ 99.9
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping1310 ~ 1340 ~ 100---
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping1310 ~ 13-30 ~ 99.9--
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping1310 ~ 13--30 ~ 99.9-
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping1310 ~ 13---30 ~ 99.9
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping1613 ~ 1640 ~ 100---
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping1613 ~ 16-30 ~ 99.9--
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping1613 ~ 16--30 ~ 99.9-
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping1613 ~ 16---30 ~ 99.9
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping2016 ~ 2040 ~ 100---
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping2016 ~ 20-30 ~ 99.9--
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping2016 ~ 20--30 ~ 99.9-
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping2016 ~ 20---30 ~ 99.9
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping2520 ~ 2540 ~ 100---
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping2520 ~ 25-30 ~ 99.9--
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping2520 ~ 25--30 ~ 99.9-
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)Lapping2520 ~ 25---30 ~ 99.9
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)None54.5 ~ 540 ~ 80---
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)None54.5 ~ 5-30 ~ 79.9--
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)None54.5 ~ 5--30 ~ 79.9-
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)None54.5 ~ 5---30 ~ 79.9
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)None65 ~ 640 ~ 80---
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)None65 ~ 6-30 ~ 79.9--
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)None65 ~ 6--30 ~ 79.9-
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)None65 ~ 6---30 ~ 79.9
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None86 ~ 840 ~ 100---
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None86 ~ 8-30 ~ 99.9--
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None86 ~ 8--30 ~ 99.9-
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None86 ~ 8---30 ~ 100
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None108 ~ 1040 ~ 100---
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None108 ~ 10-30 ~ 99.9--
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None108 ~ 10--30 ~ 99.9-
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None108 ~ 10---30 ~ 99.9
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None1310 ~ 1340 ~ 100---
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None1310 ~ 13-30 ~ 99.9--
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None1310 ~ 13--30 ~ 99.9-
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None1310 ~ 13---30 ~ 99.9
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None1613 ~ 1640 ~ 100---
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None1613 ~ 16-30 ~ 99.9--
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None1613 ~ 16--30 ~ 99.9-
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None1613 ~ 16---30 ~ 99.9
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None2016 ~ 2040 ~ 100---
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None2016 ~ 20-20 ~ 99.9--
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None2016 ~ 20--30 ~ 99.9-
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None2016 ~ 20---30 ~ 99.9
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None2520 ~ 2540 ~ 100---
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None2520 ~ 25-30 ~ 99.9--
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None2520 ~ 25--30 ~ 99.9-
1 Piece(s)

7 Days or more

10SKD11 Equivalent (D2)None2520 ~ 25---30 ~ 99.9

Loading...

  1. 1
 

Basic Information

Heavy-load punches No Shank type Straight Jector Standard type
Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.