(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Stepped Tapped Punches

Double Stepped Tapped Punches

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Double-stepped
•Shank Mounting Part Shape: Tapped

  • BOLT
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-MPHTWA5-[40-80/10]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1]
A-MPHTWA5-LC[35-79.9/0.1]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1]
A-MPHTWA6-[40-80/10]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[5-45/0.1]
A-MPHTWA6-LC[35-79.9/0.1]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[5-45/0.1]
A-MPHTWA8-[40-100/10]-P[0.8-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1]
A-MPHTWA8-LC[35-99.9/0.1]-P[0.8-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1]
A-MPHTWA10-[40-100/10]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
A-MPHTWA10-LC[35-99.9/0.1]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
A-MPHTWA13-[40-100/10]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1]
A-MPHTWA13-LC[35-99.9/0.1]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1]
A-MPHTWA16-[40-100/10]-P[5-15.98/0.01]-B[2-60/0.1]-V[5.01-15.99/0.01]-F[5-60/0.1]
A-MPHTWA16-LC[35-99.9/0.1]-P[5-15.98/0.01]-B[2-60/0.1]-V[5.01-15.99/0.01]-F[5-60/0.1]
A-MPHTWA20-[40-100/10]-P[6.5-19.98/0.01]-B[2-60/0.1]-V[6.51-19.99/0.01]-F[5-60/0.1]
A-MPHTWA20-LC[35-99.9/0.1]-P[6.5-19.98/0.01]-B[2-60/0.1]-V[6.51-19.99/0.01]-F[5-60/0.1]
A-MPHTWA25-[40-100/10]-P[9-24.98/0.01]-B[2-60/0.1]-V[9.01-24.99/0.01]-F[5-60/0.1]
A-MPHTWA25-LC[35-99.9/0.1]-P[9-24.98/0.01]-B[2-60/0.1]-V[9.01-24.99/0.01]-F[5-60/0.1]
A-MPHTWD5-[40-80/10]-P[0.8-4.96/0.01]-W[0.8-4.96/0.01]-B[2-25/0.1]-V[0.83-4.99/0.01]-F[5-45/0.1]
A-MPHTWD5-LC[35-79.9/0.1]-P[0.8-4.96/0.01]-W[0.8-4.96/0.01]-B[2-25/0.1]-V[0.83-4.99/0.01]-F[5-45/0.1]
A-MPHTWD6-[40-80/10]-P[0.8-5.96/0.01]-W[0.8-5.96/0.01]-B[2-30/0.1]-V[0.83-5.99/0.01]-F[5-45/0.1]
A-MPHTWD6-LC[35-79.9/0.1]-P[0.8-5.96/0.01]-W[0.8-5.96/0.01]-B[2-30/0.1]-V[0.83-5.99/0.01]-F[5-45/0.1]
A-MPHTWD8-[40-100/10]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
A-MPHTWD8-LC[35-99.9/0.1]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
A-MPHTWD10-[40-100/10]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
A-MPHTWD10-LC[35-99.9/0.1]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
A-MPHTWD13-[40-100/10]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
A-MPHTWD13-LC[35-99.9/0.1]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
A-MPHTWD16-[40-100/10]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
A-MPHTWD16-LC[35-99.9/0.1]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
A-MPHTWD20-[40-100/10]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
A-MPHTWD20-LC[35-99.9/0.1]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
A-MPHTWD25-[40-100/10]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
A-MPHTWD25-LC[35-99.9/0.1]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
A-MPHTWE5-[40-80/10]-P[0.8-4.96/0.01]-W[0.8-4.96/0.01]-B[2-25/0.1]-V[0.83-4.99/0.01]-F[5-45/0.1]
A-MPHTWE5-LC[35-79.9/0.1]-P[0.8-4.96/0.01]-W[0.8-4.96/0.01]-B[2-25/0.1]-V[0.83-4.99/0.01]-F[5-45/0.1]
A-MPHTWE6-[40-80/10]-P[0.8-5.96/0.01]-W[0.8-5.96/0.01]-B[2-30/0.1]-V[0.83-5.99/0.01]-F[5-45/0.1]
A-MPHTWE6-LC[35-79.9/0.1]-P[0.8-5.96/0.01]-W[0.8-5.96/0.01]-B[2-30/0.1]-V[0.83-5.99/0.01]-F[5-45/0.1]
A-MPHTWE8-[40-100/10]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
A-MPHTWE8-LC[35-99.9/0.1]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
A-MPHTWE10-[40-100/10]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
A-MPHTWE10-LC[35-99.9/0.1]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
A-MPHTWE13-[40-100/10]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
A-MPHTWE13-LC[35-99.9/0.1]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
A-MPHTWE16-[40-100/10]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
A-MPHTWE16-LC[35-99.9/0.1]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
A-MPHTWE20-[40-100/10]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
A-MPHTWE20-LC[35-99.9/0.1]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
A-MPHTWE25-[40-100/10]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
A-MPHTWE25-LC[35-99.9/0.1]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
A-MPHTWG5-[40-80/10]-P[0.8-4.96/0.01]-W[0.8-4.96/0.01]-B[2-25/0.1]-V[0.83-4.99/0.01]-F[5-45/0.1]
A-MPHTWG5-LC[35-79.9/0.1]-P[0.8-4.96/0.01]-W[0.8-4.96/0.01]-B[2-25/0.1]-V[0.83-4.99/0.01]-F[5-45/0.1]
A-MPHTWG6-[40-80/10]-P[0.8-5.96/0.01]-W[0.8-5.96/0.01]-B[2-30/0.1]-V[0.83-5.99/0.01]-F[5-45/0.1]
A-MPHTWG6-LC[35-79.9/0.1]-P[0.8-5.96/0.01]-W[0.8-5.96/0.01]-B[2-30/0.1]-V[0.83-5.99/0.01]-F[5-45/0.1]
A-MPHTWG8-[40-100/10]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
A-MPHTWG8-LC[35-99.9/0.1]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
A-MPHTWG10-[40-100/10]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
A-MPHTWG10-LC[35-99.9/0.1]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
A-MPHTWG13-[40-100/10]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
A-MPHTWG13-LC[35-99.9/0.1]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
A-MPHTWG16-[40-100/10]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
A-MPHTWG16-LC[35-99.9/0.1]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
Specification B (Tip length)
(mm)
F (Length from tip end to second step R)
(mm)
LC (Full length alteration)
(mm)
R (Tip corner R)
(mm)
V (Second step tip diameter)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

9 Days or more

10APowdered high-speed steel+0.005/051 ~ 4.9840 ~ 80Tap standard type2 ~ 455 ~ 45--1.01 ~ 4.99-
1 Piece(s)

9 Days or more

10APowdered high-speed steel+0.005/051 ~ 4.98-Tap standard type2 ~ 455 ~ 4535 ~ 79.9-1.01 ~ 4.99-
1 Piece(s)

9 Days or more

10APowdered high-speed steel+0.005/061 ~ 5.9840 ~ 80Tap standard type2 ~ 455 ~ 45--1.01 ~ 5.99-
1 Piece(s)

9 Days or more

10APowdered high-speed steel+0.005/061 ~ 5.98-Tap standard type2 ~ 455 ~ 4535 ~ 79.9-1.01 ~ 5.99-
1 Piece(s)

9 Days or more

10APowdered high-speed steel+0.005/080.8 ~ 7.9840 ~ 100Tap standard type2 ~ 605 ~ 60--1.01 ~ 7.99-
1 Piece(s)

9 Days or more

10APowdered high-speed steel+0.005/080.8 ~ 7.98-Tap standard type2 ~ 605 ~ 6035 ~ 99.9-1.01 ~ 7.99-
1 Piece(s)

9 Days or more

10APowdered high-speed steel+0.005/0101.5 ~ 9.9840 ~ 100Tap standard type2 ~ 605 ~ 60--1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10APowdered high-speed steel+0.005/0101.5 ~ 9.98-Tap standard type2 ~ 605 ~ 6035 ~ 99.9-1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10APowdered high-speed steel+0.005/0133 ~ 12.9840 ~ 100Tap standard type2 ~ 605 ~ 60--3.01 ~ 12.99-
1 Piece(s)

9 Days or more

10APowdered high-speed steel+0.005/0133 ~ 12.98-Tap standard type2 ~ 605 ~ 6035 ~ 99.9-3.01 ~ 12.99-
1 Piece(s)

9 Days or more

10APowdered high-speed steel+0.005/0165 ~ 15.9840 ~ 100Tap standard type2 ~ 605 ~ 60--5.01 ~ 15.99-
1 Piece(s)

9 Days or more

10APowdered high-speed steel+0.005/0165 ~ 15.98-Tap standard type2 ~ 605 ~ 6035 ~ 99.9-5.01 ~ 15.99-
1 Piece(s)

9 Days or more

10APowdered high-speed steel+0.005/0206.5 ~ 19.9840 ~ 100Tap standard type2 ~ 605 ~ 60--6.51 ~ 19.99-
1 Piece(s)

9 Days or more

10APowdered high-speed steel+0.005/0206.5 ~ 19.98-Tap standard type2 ~ 605 ~ 6035 ~ 99.9-6.51 ~ 19.99-
1 Piece(s)

9 Days or more

10APowdered high-speed steel+0.005/0259 ~ 24.9840 ~ 100Tap standard type2 ~ 605 ~ 60--9.01 ~ 24.99-
1 Piece(s)

9 Days or more

10APowdered high-speed steel+0.005/0259 ~ 24.98-Tap standard type2 ~ 605 ~ 6035 ~ 99.9-9.01 ~ 24.99-
1 Piece(s)

10 Days or more

10DPowdered high-speed steel+0.005/050.8 ~ 4.9640 ~ 80Tap standard type2 ~ 255 ~ 45--0.83 ~ 4.990.8 ~ 4.96
1 Piece(s)

10 Days or more

10DPowdered high-speed steel+0.005/050.8 ~ 4.96-Tap standard type2 ~ 255 ~ 4535 ~ 79.9-0.83 ~ 4.990.8 ~ 4.96
1 Piece(s)

10 Days or more

10DPowdered high-speed steel+0.005/060.8 ~ 5.9640 ~ 80Tap standard type2 ~ 305 ~ 45--0.83 ~ 5.990.8 ~ 5.96
1 Piece(s)

10 Days or more

10DPowdered high-speed steel+0.005/060.8 ~ 5.96-Tap standard type2 ~ 305 ~ 4535 ~ 79.9-0.83 ~ 5.990.8 ~ 5.96
1 Piece(s)

10 Days or more

10DPowdered high-speed steel+0.005/081 ~ 7.9640 ~ 100Tap standard type2 ~ 305 ~ 60--1.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10DPowdered high-speed steel+0.005/081 ~ 7.96-Tap standard type2 ~ 305 ~ 6035 ~ 99.9-1.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10DPowdered high-speed steel+0.005/0101.25 ~ 9.9640 ~ 100Tap standard type2 ~ 305 ~ 60--1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10DPowdered high-speed steel+0.005/0101.25 ~ 9.96-Tap standard type2 ~ 305 ~ 6035 ~ 99.9-1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10DPowdered high-speed steel+0.005/0131.5 ~ 12.9640 ~ 100Tap standard type2 ~ 305 ~ 60--1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10DPowdered high-speed steel+0.005/0131.5 ~ 12.96-Tap standard type2 ~ 305 ~ 6035 ~ 99.9-1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10DPowdered high-speed steel+0.005/0162 ~ 15.9640 ~ 100Tap standard type2 ~ 305 ~ 60--2.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10DPowdered high-speed steel+0.005/0162 ~ 15.96-Tap standard type2 ~ 305 ~ 6035 ~ 99.9-2.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10DPowdered high-speed steel+0.005/0202.5 ~ 19.9640 ~ 100Tap standard type2 ~ 305 ~ 60--2.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

10 Days or more

10DPowdered high-speed steel+0.005/0202.5 ~ 19.96-Tap standard type2 ~ 305 ~ 6035 ~ 99.9-2.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

10 Days or more

10DPowdered high-speed steel+0.005/0253 ~ 24.9640 ~ 100Tap standard type2 ~ 305 ~ 60--3.03 ~ 24.993 ~ 24.96
1 Piece(s)

10 Days or more

10DPowdered high-speed steel+0.005/0253 ~ 24.96-Tap standard type2 ~ 305 ~ 6035 ~ 99.9-3.03 ~ 24.993 ~ 24.96
1 Piece(s)

10 Days or more

10EPowdered high-speed steel+0.005/050.8 ~ 4.9640 ~ 80Tap standard type2 ~ 255 ~ 45--0.83 ~ 4.990.8 ~ 4.96
1 Piece(s)

10 Days or more

10EPowdered high-speed steel+0.005/050.8 ~ 4.96-Tap standard type2 ~ 255 ~ 4535 ~ 79.9-0.83 ~ 4.990.8 ~ 4.96
1 Piece(s)

10 Days or more

10EPowdered high-speed steel+0.005/060.8 ~ 5.9640 ~ 80Tap standard type2 ~ 305 ~ 45--0.83 ~ 5.990.8 ~ 5.96
1 Piece(s)

10 Days or more

10EPowdered high-speed steel+0.005/060.8 ~ 5.96-Tap standard type2 ~ 305 ~ 4535 ~ 79.9-0.83 ~ 5.990.8 ~ 5.96
1 Piece(s)

10 Days or more

10EPowdered high-speed steel+0.005/081 ~ 7.9640 ~ 100Tap standard type2 ~ 305 ~ 60--1.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10EPowdered high-speed steel+0.005/081 ~ 7.96-Tap standard type2 ~ 305 ~ 6035 ~ 99.9-1.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10EPowdered high-speed steel+0.005/0101.25 ~ 9.9640 ~ 100Tap standard type2 ~ 305 ~ 60--1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10EPowdered high-speed steel+0.005/0101.25 ~ 9.96-Tap standard type2 ~ 305 ~ 6035 ~ 99.9-1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10EPowdered high-speed steel+0.005/0131.5 ~ 12.9640 ~ 100Tap standard type2 ~ 305 ~ 60--1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10EPowdered high-speed steel+0.005/0131.5 ~ 12.96-Tap standard type2 ~ 305 ~ 6035 ~ 99.9-1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10EPowdered high-speed steel+0.005/0162 ~ 15.9640 ~ 100Tap standard type2 ~ 305 ~ 60--2.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10EPowdered high-speed steel+0.005/0162 ~ 15.96-Tap standard type2 ~ 305 ~ 6035 ~ 99.9-2.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10EPowdered high-speed steel+0.005/0202.5 ~ 19.9640 ~ 100Tap standard type2 ~ 305 ~ 60--2.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

10 Days or more

10EPowdered high-speed steel+0.005/0202.5 ~ 19.96-Tap standard type2 ~ 305 ~ 6035 ~ 99.9-2.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

10 Days or more

10EPowdered high-speed steel+0.005/0253 ~ 24.9640 ~ 100Tap standard type2 ~ 305 ~ 60--3.03 ~ 24.993 ~ 24.96
1 Piece(s)

10 Days or more

10EPowdered high-speed steel+0.005/0253 ~ 24.96-Tap standard type2 ~ 305 ~ 6035 ~ 99.9-3.03 ~ 24.993 ~ 24.96
1 Piece(s)

10 Days or more

10GPowdered high-speed steel+0.005/050.8 ~ 4.9640 ~ 80Tap standard type2 ~ 255 ~ 45--0.83 ~ 4.990.8 ~ 4.96
1 Piece(s)

10 Days or more

10GPowdered high-speed steel+0.005/050.8 ~ 4.96-Tap standard type2 ~ 255 ~ 4535 ~ 79.9-0.83 ~ 4.990.8 ~ 4.96
1 Piece(s)

10 Days or more

10GPowdered high-speed steel+0.005/060.8 ~ 5.9640 ~ 80Tap standard type2 ~ 305 ~ 45--0.83 ~ 5.990.8 ~ 5.96
1 Piece(s)

10 Days or more

10GPowdered high-speed steel+0.005/060.8 ~ 5.96-Tap standard type2 ~ 305 ~ 4535 ~ 79.9-0.83 ~ 5.990.8 ~ 5.96
1 Piece(s)

10 Days or more

10GPowdered high-speed steel+0.005/081 ~ 7.9640 ~ 100Tap standard type2 ~ 305 ~ 60--1.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10GPowdered high-speed steel+0.005/081 ~ 7.96-Tap standard type2 ~ 305 ~ 6035 ~ 99.9-1.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10GPowdered high-speed steel+0.005/0101.25 ~ 9.9640 ~ 100Tap standard type2 ~ 305 ~ 60--1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10GPowdered high-speed steel+0.005/0101.25 ~ 9.96-Tap standard type2 ~ 305 ~ 6035 ~ 99.9-1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10GPowdered high-speed steel+0.005/0131.5 ~ 12.9640 ~ 100Tap standard type2 ~ 305 ~ 60--1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10GPowdered high-speed steel+0.005/0131.5 ~ 12.96-Tap standard type2 ~ 305 ~ 6035 ~ 99.9-1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10GPowdered high-speed steel+0.005/0162 ~ 15.9640 ~ 100Tap standard type2 ~ 305 ~ 60--2.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10GPowdered high-speed steel+0.005/0162 ~ 15.96-Tap standard type2 ~ 305 ~ 6035 ~ 99.9-2.03 ~ 15.992 ~ 15.96

Loading...

 

Basic Information

Heavy-load punches No Shank type Double-stepped Jector None
Surface treatment None Shank (mounting part) shape Tapped

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.