(!)Debido al final de soporte anunciado por Microsoft para Internet Explorer 11 con fecha del 15/06/2022, este sitio no recomienda el uso de ese navegador.

  • Aviso de Mantenimiento: El sitio no estará disponible debido a labores de mantenimiento de 2:00 am el día a 6:00 pm el día 5/4/2026 (horario del centro). Disculpe cualquier inconveniente.
  • Debido a las festividades de Semana Santa no contaremos con atención vía telefónica los días 2 y 3 de abril.

Automation Components - Technical Data

The Crucial Role Of Material Selection in Machine Design

This series will explore some of the aspects of machine performance that a designer must consider in selecting the proper component materials for use in the end product.

No Standardization Department Required - Achieving Efficiency at the Component Level

Drawing, sizing, measuring, specifying takes precious resources to complete. Large machine builders have heavily invested in the concept of standardization to minimize these costs. But, where does this leave the medium to small machine builders who can not afford to create a department designated to improving productivity, efficiency and quality through standardization?

The Configurable Component

Why go custom when you can configure? The configurable component is a component that allows the engineer to specify critical dimensions through various design parameters

Eccentric Loading Shouldn't Mean Shorter Life

See the second installment in a series focusing on calculating linear motion life. See page 84 in this issue of Machine Design for the entire article.

Component-life theory comes down to earth

Read this technical review of the various types and proper application of locating pins available for machine designers.

The Design and Use of Locating Pins

Read this technical review of the various types and proper application of locating pins available for machine designers.

Technical Calculations PDF

Technical Data PDF

Materials PDF

Varieties and Applications

Standard Material Sizes

Comparisons of Materials between JIS and Foreign Standards