(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Stainless Steel Baffle Boards With Partition -Tapered Screw Plug Type-
MISUMI
•Material: Stainless Steel
•With/without tapered screw plug
•Shape: Flat board
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape: Flat board
For complete product overview and details on Baffle Boards - Blank see the sections below:
Days to Ship: | 8 Days or more |
---|
Spiral Baffle Boards -Separate Type・Straight Type-
MISUMI
•Material: PA6 (Nylon) + 30% glass fiber
•Shape: Spiral
Days to Ship: | 8 Days or more |
---|
Stainless Steel Baffle Boards -Tapered Screw Plug Type-
MISUMI
•Material: Stainless Steel
•With/without tapered screw plug
•Shape: Flat board
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Material |
With/without tapered screw plug |
Partition plate |
A (Width)(mm) |
Shape |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|
Product Series | Stainless Steel Baffle Boards With Partition -Tapered Screw Plug Type- | ||||
CAD |
|
|
|
|
|
Days to Ship | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more |
Material | Stainless Steel | Aluminum / Brass | Aluminum / Brass | PA6 (Nylon) + 30% glass fiber | Stainless Steel |
With/without tapered screw plug | Yes | No | No | No | Yes |
Partition plate | One-sided / Two-sided | No | No | No | No |
A (Width)(mm) | 18 ~ 30 | 10 ~ 35 | 6 ~ 35 | - | 18 ~ 30 |
Shape | Flat board | Flat board | Flat board | Spiral | Flat board |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy