(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Baffle Boards With Partition -Tapered Screw Plug Type-

Stainless Steel Baffle Boards With Partition -Tapered Screw Plug Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Stainless Steel Baffle Boards With Partition -Tapered Screw Plug Type-
  • Stainless Steel Baffle Boards With Partition -Tapered Screw Plug Type-
  • Stainless Steel Baffle Boards With Partition -Tapered Screw Plug Type-
  • Stainless Steel Baffle Boards With Partition -Tapered Screw Plug Type-
  • Stainless Steel Baffle Boards With Partition -Tapered Screw Plug Type-

•Material: Stainless Steel
•With/without tapered screw plug
•Shape: Flat board

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BFPTP-S18-[100-600/10]-F[40-590/10]-S[30-560/10]
BFPTP-S20-[100-600/10]-F[40-590/10]-S[30-560/10]
BFPTP-S24-[100-600/10]-F[50-590/10]-S[40-560/10]
BFPTP-S30-[100-600/10]-F[50-590/10]-S[40-560/10]
BFPTP-W18-[100-600/10]-F[40-590/10]-S[30-560/10]
BFPTP-W20-[100-600/10]-F[40-590/10]-S[30-560/10]
BFPTP-W24-[100-600/10]-F[50-590/10]-S[40-560/10]
BFPTP-W30-[100-600/10]-F[50-590/10]-S[40-560/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPartition plate A (Width)
(mm)
F (Partition part position)
(mm)
L (L dimension)
(mm)
S (Hole center position)
(mm)
1 Piece(s)

10 Days or more

10One-sided1840 ~ 590100 ~ 60030 ~ 560
1 Piece(s)

10 Days or more

10One-sided2040 ~ 590100 ~ 60030 ~ 560
1 Piece(s)

10 Days or more

10One-sided2450 ~ 590100 ~ 60040 ~ 560
1 Piece(s)

10 Days or more

10One-sided3050 ~ 590100 ~ 60040 ~ 560
1 Piece(s)

10 Days or more

10Two-sided1840 ~ 590100 ~ 60030 ~ 560
1 Piece(s)

10 Days or more

10Two-sided2040 ~ 590100 ~ 60030 ~ 560
1 Piece(s)

10 Days or more

10Two-sided2450 ~ 590100 ~ 60040 ~ 560
1 Piece(s)

10 Days or more

10Two-sided3050 ~ 590100 ~ 60040 ~ 560

Loading...

  1. 1
 

Basic Information

Material Stainless Steel With/without tapered screw plug Yes Shape Flat board

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.