(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/1/2025 to 11:00 a.m. (CST) 2/2/2025. We apologize for the inconvenience.

Tapered Interlocks

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Components
Shape type
Tapered or straight
Mounting type
Ext. dia./External tolerance
Angle of tapered shape(°)
Concentricity of straight/tapered section

    Tapered Pin Sets -Standard Installation Type-

      Tapered Pin Sets -Bushing PL Installation Type

        Tapered Pin Sets -Pin・Bushing PL Installation Type-

        Brand

        MISUMI

        MISUMI

        MISUMI

        Product Series

        Tapered Pin Sets -Standard Installation Type-

        Tapered Pin Sets -Bushing PL Installation Type

        Tapered Pin Sets -Pin・Bushing PL Installation Type-

        CAD
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        Days to Ship 8 Days or more 8 Days or more 8 Days or more
        ComponentsSet / Pin / BushingSet / Pin / BushingSet / Pin / Bushing
        Shape typePinPinPin
        Tapered or straightTapered shapeTapered shapeTapered shape
        Mounting typeStandardBushing PL installationPin・bushing PL installation
        Ext. dia./External tolerancek6 / +0.005/0k6 / +0.005/0k6 / +0.005/0
        Angle of tapered shape(°)0.5 ~ 101 ~ 51 ~ 5
        Concentricity of straight/tapered sectionMatch mark / 0.01 or less / 0.003 or less / 0.005 or lessMatch mark / 0.01 or less / 0.003 or less / 0.005 or less0.01 or less / 0.005 or less

        Loading...

        1. 1

        Related Categories to Tapered Interlocks