(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Positioning Straight Pin Sets -Standard Installation Type-
MISUMI
•Shape Type: Pin
•Tapered Straight: Straight shape
•Mounting Type: Standard
•Ext. dia./External Tolerance: +0.005/0
•Clearance Of Straight Shape: 0~0.010
Days to Ship: | Same day or more |
---|
Show Stock Products
Positioning Straight Pin Sets -Pin・Bushing PL Installation Type-
MISUMI
•Shape Type: Pin
•Tapered Straight: Straight shape
•Mounting Type: Pin・bushing PL installation
•Ext. dia./External Tolerance: +0.005/0
•Clearance Of Straight Shape: 0~0.010
Days to Ship: | 8 Days or more |
---|
Positioning Straight Pin Sets -Bushing PL Installation Type-
MISUMI
•Shape Type: Pin
•Tapered Straight: Straight shape
•Mounting Type: Bushing PL installation
•Ext. dia./External Tolerance: +0.005/0
•Clearance Of Straight Shape: 0~0.010
Days to Ship: | 8 Days or more |
---|
Small Diameter Positioning Pins・ Bushings With Head
MISUMI
•Shape Type: Pin
•Tapered Straight: Straight shape
•Mounting Type: Head type
•Ext. dia./External Tolerance: 0/-0.005
•Concentricity Of Straight/Tapered Section: 0.003 or less
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Components |
Shape type |
Tapered or straight |
Mounting type |
Ext. dia./External tolerance |
Clearance of straight shape |
Concentricity of straight/tapered section |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|
Product Series | Positioning Straight Pin Sets -Pin・Bushing PL Installation Type- | Positioning Straight Pin Sets -Bushing PL Installation Type- | ||
CAD |
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Components | Set / Pin / Bushing | Set / Pin / Bushing | Set / Pin / Bushing | Pin / Bushing |
Shape type | Pin | Pin | Pin | Pin |
Tapered or straight | Straight shape | Straight shape | Straight shape | Straight shape |
Mounting type | Standard | Pin・bushing PL installation | Bushing PL installation | Head type |
Ext. dia./External tolerance | +0.005/0 | +0.005/0 | +0.005/0 | 0/-0.005 |
Clearance of straight shape | 0 to 0.010 | 0 to 0.010 | 0 to 0.010 | - |
Concentricity of straight/tapered section | 0.003 or less | 0.003 or less | 0.003 or less | 0.003 or less |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy