(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Precision Ejector Leader Pins -Striking Type‐
MISUMI
For complete product overview and details on Precision Ejector Leader Pins - Striking see the sections below:
Days to Ship: | 9 Days or more |
---|
Precision Ejector Leader Pins -Inlay Type‐
MISUMI
•Product Type: Inlay type
For complete product overview and details on Precision Ejector Leader Pins - Inlay see the sections below:
Days to Ship: | 9 Days or more |
---|
Precision Ejector Leader Pins -C Ring Type-
MISUMI
•Product Type: C ring type
For complete product overview and details on Precision Ejector Leader Pins - C Ring see the sections below:
Days to Ship: | 9 Days or more |
---|
Ejector Leader Pins -One End Stepped_The Other Tapped Type-
MISUMI
•Product Type: Stepped end + Tapped end type
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Precision Ejector Leader Pins -Bolt Fixing Through Hole Type-
MISUMI
•Product Type: Through hole type
Days to Ship: | 10 Days or more |
---|
Ejector Leader Pins For Middle・Large Mold -Stepped Type-
MISUMI
•Product Type: For large molds both ends stepped type
Days to Ship: | 12 Days or more |
---|
Ejector Leader Pins For Middle・Large Mold -Bolt Fixing Type-
MISUMI
Ejector Leader Pins For Middle
•Product Type: Bolt hole type
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Product type |
D (Shaft diameter)(mm) |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|---|---|
Product Series | Precision Ejector Leader Pins -Bolt Fixing Counterbore Type- | Precision Ejector Leader Pins -Bolt Fixing Through Hole Type- | Ejector Leader Pins For Middle・Large Mold -Bolt Fixing Type- | ||||||
CAD |
|
|
|
|
|
|
|
|
|
Days to Ship | 9 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 12 Days or more | 12 Days or more |
Product type | Striking type (with a tap and dowel hole) / Striking type (with a dowel hole) | Inlay type | C ring type | Stepped end + Tapped end type | Both ends stepped type | Counterbore type | Through hole type | For large molds both ends stepped type | Bolt hole type |
D (Shaft diameter)(mm) | 8 ~ 50 | 6 ~ 50 | 10 ~ 25 | 13 ~ 40 | 13 ~ 50 | 16 ~ 40 | 16 ~ 40 | 30 ~ 50 | 25 ~ 50 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy