(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Positioning Locking Blocks -Standard Type-
MISUMI
•Product Type: Positioning type
•Bolt Fixing: PL installation
•Material: O1 Tool Steel
•H/E (Inlay part dimension) (mm): 4
•Dimension K (Locking angle) (°): 0
Days to Ship: | 10 Days or more |
---|
Positioning Locking Blocks -Angle (G) Designation Type (Inlay Part 4mm/8/10mm・)-
MISUMI
•Product Type: Positioning type
•Bolt Fixing: PL installation
•Dimension K (Locking angle) (°): 0
•Oil Groove: Non-oil groove
Days to Ship: | 10 Days or more |
---|
Positioning Locking Blocks With Beveled Bottom -Angle (G) Designation Type/Inlay Part 4mm-
MISUMI
•Product Type: Positioning type
•Bolt Fixing: PL installation
•Material: O1 Tool Steel
•H/E (Inlay part dimension) (mm): 4
•Oil Groove: Non-oil groove
Days to Ship: | 12 Days or more |
---|
Positioning Locking Blocks -Width(A) /Angle (G) Designation Type (Inlay Part 4mm/8/10mm・)-
MISUMI
•Product Type: Positioning type
•Bolt Fixing: PL installation
•H/E (Inlay part dimension) (mm): 4
•Dimension K (Locking angle) (°): 0
•Oil Groove: Non-oil groove
Days to Ship: | 12 Days or more |
---|
Positioning Locking Blocks -Free Designation Type-
MISUMI
•Product Type: Positioning type
•Bolt Fixing: PL installation
•Dimension K (Locking angle) (°): 0
•Oil Groove: Non-oil groove
Days to Ship: | 10 Days or more |
---|
Locking Blocks -Inlay Type (Width (A) Selection/Inlay Part ・/Angle(G)Designation)-
MISUMI
•Product Type: Inlay type
•Bolt Fixing: Plate side setting (with tap)
•Dimension K (Locking angle) (°): 0
•Oil Groove: Non-oil groove
Days to Ship: | 12 Days or more |
---|
Locking Blocks With Angular Hole Processed -PL Installation/Width Space Saving Type-
MISUMI
•Product Type: Positioning type
•D Dimension (Angular hole dia.) (mm): 8
•Includes Angular Hole
•Bolt Fixing: PL installation
•Material: O1 Tool Steel
Days to Ship: | 13 Days or more |
---|
Locking Blocks -Inlay Type/PL Installation Type-
MISUMI
•Product Type: Inlay type
•Bolt Fixing: PL installation
•Dimension K (Locking angle) (°): 0
•Oil Groove: Non-oil groove
Days to Ship: | 12 Days or more |
---|
Locking Blocks With Angular Hole Processed -PL Installation/Width Space Saving/High Precision Type-
MISUMI
•Product Type: Positioning type
•Includes Angular Hole
•Bolt Fixing: PL installation
•Material: O1 Tool Steel
•Dimension K (Locking angle) (°): 0
Days to Ship: | 12 Days or more |
---|
Locking Blocks With Angular Holes
MISUMI
•Product Type: Inlay type
•Includes Angular Hole
•Bolt Fixing: Plate side setting (with tap)
•Material: O1 Tool Steel
•Dimension K (Locking angle) (°): 0
Days to Ship: | 13 Days or more |
---|
Locking Blocks With Angular Holes -PL Installation Type-
MISUMI
•Product Type: Inlay type
•Includes Angular Hole
•Bolt Fixing: PL installation
•Material: O1 Tool Steel
•Dimension K (Locking angle) (°): 0
Days to Ship: | 13 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Product type |
Material |
Bolt fixing |
Oil groove |
With/without angular hole |
T (Block height)(mm) |
L (L dimension of block)(mm) |
A/W (Block width)(mm) |
H/E (Inlay part dimension)(mm) |
K (Locking angle)(°) |
Shape |
D (Angular hole dia.)(mm) |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Positioning Locking Blocks -Angle (G) Designation Type (Inlay Part 4mm/8/10mm・)- | Positioning Locking Blocks With Beveled Bottom -Angle (G) Designation Type/Inlay Part 4mm- | Positioning Locking Blocks -Width(A) /Angle (G) Designation Type (Inlay Part 4mm/8/10mm・)- | Locking Blocks -Inlay Type (Width (A) Selection/Inlay Part ・/Angle(G)Designation)- | Locking Blocks With Angular Hole Processed -PL Installation/Width Space Saving Type- | Locking Blocks With Angular Hole Processed -PL Installation/Width Space Saving/High Precision Type- | |||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 10 Days or more | 10 Days or more | 12 Days or more | 12 Days or more | 10 Days or more | 12 Days or more | 13 Days or more | 12 Days or more | 12 Days or more | 13 Days or more | 13 Days or more |
Product type | Positioning type | Positioning type | Positioning type | Positioning type | Positioning type | Inlay type | Positioning type | Inlay type | Positioning type | Inlay type | Inlay type |
Material | O1 Tool Steel | O1 Tool Steel / HPM2T | O1 Tool Steel | O1 Tool Steel / HPM2T | O1 Tool Steel / HPM2T / SKD61 | O1 Tool Steel / HPM2T | O1 Tool Steel | O1 Tool Steel / HPM2T | O1 Tool Steel | O1 Tool Steel | O1 Tool Steel |
Bolt fixing | PL installation | PL installation | PL installation | PL installation | PL installation | Plate side setting (with tap) | PL installation | PL installation | PL installation | Plate side setting (with tap) | PL installation |
Oil groove | Oil groove / Non-oil groove / Oil-free | Non-oil groove | Non-oil groove | Non-oil groove | Non-oil groove | Non-oil groove | Non-oil groove | Non-oil groove | Non-oil groove | Non-oil groove | Non-oil groove |
With/without angular hole | No | No | No | No | No | No | Yes | No | Yes | Yes | Yes |
T (Block height)(mm) | 10 ~ 30 | 10 ~ 45 | 30 ~ 45 | 10 ~ 40 | 15 ~ 45 | 20 ~ 60 | 10 | 30 ~ 40 | 10 ~ 25 | 20 ~ 60 | 30 ~ 60 |
L (L dimension of block)(mm) | 20 ~ 30 | 20 ~ 50 | 25 ~ 40 | 20 ~ 35 | 20 ~ 50 | 15 ~ 30 | 40 | 20 ~ 25 | 40 ~ 55 | - | - |
A/W (Block width)(mm) | 13 ~ 78 | 13 ~ 148 | 38 ~ 108 | 13 ~ 128 | 13 ~ 200 | 15 ~ 98 | 15 ~ 25 | 33 ~ 78 | 15 ~ 55 | 38 ~ 78 | 48 ~ 78 |
H/E (Inlay part dimension)(mm) | 4 | 4 ~ 10 | 4 | 4 | 3 ~ 15 | 2 ~ 50 | - | 10 ~ 20 | - | 10 ~ 50 | 10 ~ 50 |
K (Locking angle)(°) | 0 | 0 | 5 ~ 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Shape | - | - | - | - | - | - | ① | - | ① | ⑤ | ④ |
D (Angular hole dia.)(mm) | - | - | - | - | - | - | 8 | - | 6 ~ 13 | 6 ~ 13 | 10 ~ 20 |
Loading...
[13-200/1mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy